Extension M3, Ceramic (Part Numbers)

Extension M3, Ceramic
Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. The very lightweight and extremely stiff character of ceramic materials and its low thermal expansion, makes it the ideal material, especially for long stems and extensions. The brittle characteristic can protect probes from the effects of crash.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651162

Part Number
K651162
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

85.38 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec end pieces stainless steel Base Material Stainless steel
Description Protocol System 06-M3-L50-SCER4-BS4 ITP Code No. VK M3 000 04 050 Qmark Code No. VM3-50-C 
Renishaw Code No. A-5003-0075 Shaft Stem Material Ceramic Stem Diameter(inch) 4
Thread M3 Tool Bore Diameter(mm) 1.3 Mass(g) 2.78

This page is Extension M3, Ceramic, part number K651162.
You can find the detail information about specifications and dimensions on part number K651162.

Tech Support