Extension M2, Carbon Fiber (Part Numbers)

Extension M2, Carbon Fiber
Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. Carbon fibre, the very lightweight and extremely stiff high quality material, with a thermal expansion coefficient close to zero, is particularly suitable for the manufacture and application of long styli and extensions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651350
K651351
K651352
K651353
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System DK ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)

105.26 €

1 5 Days 06-M2-L40-SCFC3-BS352206002VC M2 000 03 040VM2-40-G A-5003-22801.4

109.21 €

1 5 Days 06-M2-L50-SCFC3-BS352206003VC M2 000 03 050VM2-50-G A-5003-22811.6

113.16 €

1 5 Days 06-M2-L70-SCFC3-BS352206005VC M2 000 03 070VM2-70-G A-5003-22821.8

117.11 €

1 5 Days 06-M2-L90-SCFC3-BS352206007VC M2 000 03 090VM2-90-G A-5003-22832

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec end pieces stainless steel Base Material Stainless steel
Shaft Stem Material Carbon fibre Stem Diameter(inch) 3 Thread M2
Tool Bore Diameter(mm) 1.3

Tech Support