Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product Type | Data equipment related goods | Component Type | 0 | Height 1(mm) | 25 |
---|---|---|---|---|---|
Product Line | multiflexprofile | Units | 1 | Width 1(mm) | 50 |
Application | CMM |