Disk Stylus Ruby M2, Carbide Stem (Part Numbers)

Disk Stylus Ruby M2, Carbide Stem
Applications that incorporate the inspection of grooves, undercut sections in bores and similar, are often not accessible with other styli configurations. These task can be best executed with disk styli. Ruby, as the hardest of all stylus tip materials, is the perfect choice for most applications. Bend-resistant styli stems made of tungsten carbide are ideal for virtually all standard applications in the measuring lab with its high rigidity properties. Because of the adhesive material build up, the scanning of aluminium surfaces with ruby tips is not recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651085
K651086
K651087
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System Disk Height
(mm)
Disk Diameter
(mm)
ITP Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

150.00 €

1 60 Days 2003-M2-DR6/1,2-B2-L10-BS326KR M2 060 03 010A-5000-3611---0.6-

171.71 €

1 5 Days -03-M2-DR4/1-L32-ML19-SWC1-BS314KK M2 040 03 032A-5555-0298Carbide1602030-8202-0000.7819

260.53 €

1 5 Days -03-M2-DR8/1,5-L32-ML19-SWC1-BS31.58KK M2 080 03 032A-5555-0297Carbide1.5602030-8201-0001.3819

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Disk Material Ruby Thread M2 Tool Bore Diameter(mm) 1.3

Tech Support