Digital Indicator ID-C, ASME/ANSI Type (Part Numbers)

Digital Indicator ID-C, ASME/ANSI Type
This is a multifunction standard indicator that is reliable and easy to use. Bidirectional communication e.g. to perform parameter setting from a PC (Digimatic S 1 interface) is possible. The ABSOLUTE sensor means you don‘t have to carry out origin setting every time you power it on, saving you time and hassle. Excellent visibility with a large digital/analog display. Model with 0.5 µm digital step is available. Measurements such as simple calculation and peak detection are possible. Equipped with a calibration schedule warning function. GO/±NG judgement is performed by setting the upper and lower tolerances. Display 330° rotatable. A function lock protects the display against unauthorised use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
543-702
543-702B
543-707B
543-712
543-712B
543-717
543-717B
543-722B
543-727B
543-732B
543-737B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
Digital Step Switchable H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force MPL
(N)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Range
(inch)
Range
(mm)
Mass
(g)

446.00 €

1 5 Days Lug Back Plate0.00002 / 0.00005 / 0.0001 / 0.00050.0005 / 0.001 / 0.01Yes0.000080.002±0.000120.003≤1.50.000080.0020.512.7195

446.00 €

1 5 Days Flat Back Plate0.00002 / 0.00005 / 0.0001 / 0.00050.0005 / 0.001 / 0.01Yes0.000080.002±0.000120.003≤1.50.000080.0020.512.7165

540.00 €

1 5 Days Flat Back Plate0.00002 / 0.00005 / 0.0001 / 0.00050.0005 / 0.001 / 0.01Yes0.000080.002±0.000120.0030.4-0.70.000080.0020.512.7160

329.00 €

1 5 Days Lug Back Plate0.00050.01No0.0010.02±0.0010.02≤0.90.00050.010.512.7190

329.00 €

1 5 Days Flat Back Plate0.00050.01No0.0010.02±0.0010.02≤0.90.00050.010.512.7160

390.00 €

1 60 Days Lug Back Plate0.00050.01No0.0010.02±0.0010.02≤0.2-0.50.00050.010.512.7185

390.00 €

1 5 Days Flat Back Plate0.00050.01No0.0010.02±0.0010.02≤1.80.00050.010.512.7155

620.00 €

1 5 Days Flat Back Plate0.00002 / 0.00005 / 0.0001 / 0.00050.0005 / 0.001 / 0.01Yes0.000080.002±0.000120.003≤1.80.000080.002125.4195

445.00 €

1 5 Days Flat Back Plate0.00050.01No0.0010.02±0.0010.02≤1.80.00050.01125.4190

838.00 €

1 5 Days Flat Back Plate0.00002 / 0.00005 / 0.0001 / 0.00050.0005 / 0.001 / 0.01Yes0.000080.002±0.000200.005≤2.30.000080.00220.5260

691.00 €

1 5 Days Flat Back Plate0.00050.01No0.0010.02±0.0015±0.04≤2.30.00050.0128245

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery CR2032 ABS / INC (INC ZERO) Yes
Alarm Low voltage, setting errors, sensor error, display overflow a.s.o. Analog Bar Resolution Selection Yes Analog Bar Resolution Switchable Yes
Auto Power OFF Setting Yes Battery Life Approx. 2700 hours (continuous use) Calculation Function (with formula) Yes
Calibration Warning Function Yes Contact Point Carbide ball, thread: No.4-48UNF Counting Direction Switchable Yes
Customizing Keys Yes DATA/HOLD Yes Digimatic Data Output Yes
Digimatic S1 Bidirectional Interface Yes Digital Scale Electrostatic capacitance type absolute linear encoder Digital/Analog Digital
Display LCD, character height 11 mm, 330° rotatable Function lock Yes GO/±NG judgement Yes
Inch/Metric Switchable Yes Inch-Metric Inch/Metric Max. Response Speed Unlimited
Measurement Frequency (MAX/MIN/Range)(times/s) 50 ON/OFF Yes Protection IP42
Type ASME/ANSI/AGD Standard Stem Diameter(mm) 9.52

Tech Support