Digimatic Interface Input Tool (Part Numbers)

Digimatic Interface Input Tool
This D-SUB9 serial interface is a microcontrolled interface for connecting one single measurement device, with Digimatic output, to the RS-232C interface of a computer. It offers you the following benefits:
Easily connect a measuring device to a computer‘s RS-232C serial port.
No external power supply is needed, as the small level of power needed is supplied by the handshake lines RTS and DTR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264-007

Part Number
264-007
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

399.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Handshake lines RTS and DTR Additional Spec Serial D-SUB 9 Cable
Data Input 1x Digimatic Dimensions (WxDxH)(mm) 58 x 62 x 18 Footswitch Connector Yes

This page is Digimatic Interface Input Tool, part number 264-007.
You can find the detail information about specifications and dimensions on part number 264-007.

Tech Support