Cylinder Stylus M2 Stainless Steel (Part Numbers)

Cylinder Stylus M2 Stainless Steel
Cylinder styli are designed to inspect especially thin features of the workpiece, where the correct contact with a ball stylus cannot be executed. Stainless steel is the primary material of choice for high-strength precision styli and extensions If weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651030
K651031
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

25.00 €

1 5 Days 1.502-M2-SC1,5-L10.75-ML5,25/1,2-SS1-BS3ZH M2 015 03 011TM2-1511-CYL A-5004-7589M-5000-415210.285.25

25.00 €

1 5 Days 302-M2-SC3-L12,25-ML9,75/3,25-SS1,5-BS3ZH M2 030 03 013TM2-3013-CYL A-5004-7590M-5000-41531.50.499.75

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Cylinder Material Stainless steel Shaft Stem Material Stainless steel Thread M2
Tool Bore Diameter(mm) 1.3

Tech Support