ASUS AiO PC for M2 System (Part Numbers)

ASUS AiO PC for M2 System
The ASUS All-in-one PC is with 8GB RAM, 256GB SSD, Windows 11PRO and a 15.6 inch touch screen best suited for M2 system. Fanless design:
for quiet operation, increased system durability and lower power consumption 15.6 inch 10-point multi-touch panel offer smooth touch experience and more productivity space.
Convenient connectivity for every scenario:
with 2 serial ports, HDMI port, RJ45, 4 USB Type-A and a USB Type-C ports Vesa mount compatible so you can place it wherever you need

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA597

Part Number
63AAA597
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,169.74 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec Intel Celeron N4500/8GB/256GB SSD/W11Pro/15.6 inch Touch screen Functions PC for M2 system
System Operating system: Windows 11 Pro
Display: 15.6 inch (39.6 cm),16:9 Wide Screen,1366 x 768
LED-Backlight Touch Screen: Multi-touch (10 fingers touch)
Processor: Intel® Celeron® N4500
Chipset: Integrated
Graphic: Intel® UHD Graphics (iGPU)
Memory: RAM - 8GB DDR4-2933 SO-DIMM (1x 8GB Modul)
Storage: SSD: 256GB M.2 PCIe 3.0

This page is ASUS AiO PC for M2 System, part number 63AAA597.
You can find the detail information about specifications and dimensions on part number 63AAA597.

Tech Support