Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K551040 |
K551041 |
K551249 |
K551252 |
K551253 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore Diameter A (mm) | Description | Height 1 (mm) | Length 1 (mm) | Outside Diameter A (mm) | Product Line | Thread 1 | Thread 2 | Width 1 (mm) | Pin Diameter (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.47 € | 1 | 60 Days | - | The adjustable location pin is used for adjustment of the required height of receiving positions. | - | 50.0-65.0 | 19.8 | eco-fix | M6 | M6 | - | 12 | 44 | |||
47.37 € | 1 | 5 Days | - | The adjustable location pin is used for adjustment of the required height of receiving positions. | - | 50.0-65.0 | 11.8 | eco-fix | M6 | M6 | - | 20 | 15 | |||
86.45 € | 1 | 60 Days | - | Adjustable locatin pin. For the adjustment of the required height of receiving positions. | - | 86.0-115.0 | 19.8 | eco-fixplus | M6 | - | - | - | 90 | |||
49.74 € | 1 | 60 Days | 8 | Adjustable location pin top with ø 8H7 hole. To be used with K551241. | - | 65 | 19.8 | eco-fixplus | M12x1.25 | - | - | - | 90 | |||
46.18 € | 1 | 5 Days | - | Adjustable location pin top with M6 thread. To be used with K551241. | 12.5 | 100 | 19.8 | eco-fixplus | M6 | - | 25 | - | 90 |
Loading...
Product Type | Data equipment related goods | Component Type | Build-up component | Units | 1 |
---|---|---|---|---|---|
Application | CMM |
Configure
Basic Attributes
Bore Diameter A(mm)
Description
Height 1(mm)
Length 1(mm)
Outside Diameter A(mm)
Product Line
Thread 1
Thread 2
Width 1(mm)
Pin Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes