4-way Stylus M3 Ruby Ball, Carbide Stem (Part Numbers)

4-way Stylus M3 Ruby Ball, Carbide Stem
In order to reach multiple planes without stylus change, multi-tipped star styli can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651163
K651164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

178.95 €

1 5 Days 04-M3-R2-L30-ML8/18,5-SWC1,5-BSSI M3 020 07 032STR3-2030A-5003-00761.828

185.53 €

1 5 Days 04-M3-R2-L50-ML12/28,5-SWC1,5-BSSI M3 020 07 052STR3-2050A-5003-00772.5812

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Ball Diameter(mm) 2 Base Diameter(mm) 3H7 Base Material Stainless steel
Shaft Stem Material Stainless steel Stem Diameter(inch) 1.5 Thread M3

Tech Support