High pressure nozzle, form B (96205) (Part Numbers)

High pressure nozzle, form B (96205)
· Working pressure range of up to 70 bar

· Compact design particularly suited to tight spaces

· Rotates through 360°

· Resistant to various chemicals and solvents

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
96205-21416000
96205-21416064
96205-21416127
96205-21416318
96205-21422000
96205-21422064
96205-21422127
96205-21422318
96205-21430000
96205-21430064
96205-21430127
96205-21430318
96205-21441000
96205-21441064
96205-21441127
96205-21441318
96205-21816000
96205-21816064
96205-21816127
96205-21816318
96205-21822000
96205-21822064
96205-21822127
96205-21822318
96205-21830000
96205-21830064
96205-21830127
96205-21830318
96205-21841000
96205-21841064
96205-21841127
96205-21841318
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread α D=internal diameter L Weight (ERP)
(kg)

58.90 €

1 4 Days R1/4110°1.6-0.0110

60.06 €

1 4 Days R1/4110°1.66.40.0117

60.94 €

1 4 Days R1/4110°1.612.70.0121

65.03 €

1 4 Days R1/4110°1.631.80.0137

58.90 €

1 4 Days R1/4110°2.2-0.0108

60.06 €

1 4 Days R1/4110°2.26.40.0112

60.94 €

1 4 Days R1/4110°2.212.70.0119

65.03 €

1 4 Days R1/4110°2.231.80.0132

58.90 €

1 4 Days R1/4110°3-0.0109

60.06 €

1 4 Days R1/4110°36.40.0112

60.94 €

1 4 Days R1/4110°312.70.0111

65.03 €

1 4 Days R1/4110°331.80.0121

58.90 €

1 4 Days R1/4102°4.1-0.0103

60.06 €

1 4 Days R1/4102°4.16.40.0101

60.94 €

1 4 Days R1/4102°4.112.70.0112

65.03 €

1 4 Days R1/4102°4.131.80.0128

58.90 €

1 4 Days R1/8110°1.6-0.0106

60.06 €

1 4 Days R1/8110°1.66.40.0112

60.94 €

1 4 Days R1/8110°1.612.70.0116

65.03 €

1 4 Days R1/8110°1.631.80.0135

58.90 €

1 4 Days R1/8110°2.2-0.0135

60.06 €

1 4 Days R1/8110°2.26.40.0110

60.94 €

1 4 Days R1/8110°2.212.70.0114

65.03 €

1 4 Days R1/8110°2.231.80.0129

58.90 €

1 4 Days R1/8110°3-0.0103

60.06 €

1 4 Days R1/8110°36.40.0101

60.94 €

1 4 Days R1/8110°312.70.0105

65.03 €

1 4 Days R1/8110°331.80.0111

58.90 €

1 4 Days R1/8102°4.1-0.0096

60.06 €

1 4 Days R1/8102°4.16.40.0099

60.94 €

1 4 Days R1/8102°4.112.70.0102

65.03 €

1 4 Days R1/8102°4.131.80.0117

Loading...

  1. 1

Basic information

Item High Pressure Nozzle Form B Component material stainless steel
Main material plastic RoHS yes

Tech Support