Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04422-90029 |
04422-90040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H1 (mm) | H2 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|
149.51 € | 1 | 4 Days | 29.5 | 16.5 | 0.0830 | ||
174.14 € | 1 | 4 Days | 40.5 | 27.5 | 0.1120 |
Loading...
B(mm) | 28 | B1(mm) | 15 | D(mm) | M8 |
---|---|---|---|---|---|
D1(mm) | 4.5 | Form | D | Item | Jaw Plate |
L(mm) | 31.5 | L1(mm) | 24.5 | L2(mm) | 8 |
L3(mm) | 16 | Main material | mild steel | Version 1 | upper jaw |
Version 2 | with locating hole | RoHS | yes |