Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41040-210020
H=Height(mm) | 20 | Item | Jaw Plate | LXB=length x width(mm) | 100 x 30 |
---|---|---|---|---|---|
Main material | steel | Suitable for | All 3-axis and 5-axis clamping systems | Version 1 | raw |
RoHS | yes | Weight (ERP)(kg) | 0.4023 |
This page is Jaw plate raw steel (41040), part number 41040-210020.
You can find the detail information about specifications and dimensions on part number 41040-210020.