Cam screw, form A, carbon steel (04521) (04521-10-0410)

Cam screw, form A, carbon steel (04521) 04521-10-0410

Product Details:

Manufacturer part number: 04521-10-0410

Brand: NORELEM

Price: 6.84

Delivery time: 4 Days


Technical Data:

D=Thread: M4

K: 2.8

L=thread length: 10

SW: 3

Weight (ERP): 0.0021 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04521-10-0410

Part Number
04521-10-0410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread K L=thread length SW Weight (ERP)
(kg)

6.84 €

1 4 Days M42.81030.0021

Loading...

  1. 1

Basic information

Main material High carbon steel Form A Item Cam screw
PL Edelstahl no RoHS yes

This page is Cam screw, form A, carbon steel (04521), part number 04521-10-0410.
You can find the detail information about specifications and dimensions on part number 04521-10-0410.

Variation of this product

Part Number
04521-10-0612
04521-10-0815
04521-10-1013
04521-10-1020
04521-10-1624
04521-10-1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Thread K L=thread length SW Weight (ERP)
(kg)

8.42 €

1 4 Days M641240.0032

8.42 €

1 4 Days M84.81550.0100

22.26 €

1 4 Days M105.511.570.0200

8.71 €

1 4 Days M106.42070.0220

32.39 €

1 4 Days M169.724120.0600

18.84 €

1 4 Days M169.730120.0590

Tech Support