Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01041-40040024 |
01041-50025024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B2 (mm) | B3 (mm) | B4 (mm) | B5 (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,123.85 € | 1 | 4 Days | 400 | 85 | 100 | 50 | 100 | 400 | 85 | 100 | 50 | 100 | 10.2000 | ||
2,616.69 € | 1 | 4 Days | 250 | 110 | - | 80 | 110 | 500 | 110 | 125 | 62.5 | 125 | 10.5000 |
Loading...
Main material | aluminium | Surface finish body | hard-coated | Item | Baseplate |
---|---|---|---|---|---|
Version 1 | with t-slot | Form | A | A(mm) | 6 |
B1(mm) | 15 | B6(mm) | 16.5 | L1(mm) | 15 |
H=Height(mm) | 24 | H1(mm) | 10 | C(mm) | 5 |
D(mm) | M8 | RoHS | yes |
Configure
Basic Attributes
B=Width(mm)
B2(mm)
B3(mm)
B4(mm)
B5(mm)
L=Length(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
Filter by standard shipping days
Optional Attributes