Subplate with pre-machined clamping, form A, GJL300 (01148) (Part Numbers)

Subplate with pre-machined clamping, form A, GJL300 (01148)
· Base element for system construction

· Basic element with pre-machined clamping surfaces

· Customer specific post-machining possible

· Ground support and clamping faces

· Suitable for DIN and JIS standard machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01148-1004040
01148-1005050
01148-1006363
01148-1008080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L10
(mm)
D4=Fastening hole Weight (ERP)
(kg)

1,264.08 €

1 4 Days 40032030020020015055-M1257.0000

1,705.68 €

1 4 Days 500400200-25020075-M1288.0000

2,441.22 €

1 4 Days 630500400200315200100-M16140.0000

3,616.98 €

1 4 Days 800640600400400300135320M16225.0000

Loading...

  1. 1

Basic information

Main material GJL300 Item Subplate Version 1 with pre-machined clamping faces
Form A H=Height(mm) 50 D3=Fastening hole M16
RoHS yes

Tech Support