Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
01148-2124040 |
01148-2125050 |
01148-2126363 |
01148-2128080 |
01148-2164040 |
01148-2165050 |
01148-2166363 |
01148-2168080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length (mm) | L2 (mm) | L3 (mm) | L4 (mm) | L5 (mm) | L6 (mm) | L7 (mm) | L10 (mm) | D=Reamed hole | D1=Thread | D4=Fastening hole | N1=No. of grid holes | NB= No. across | NL=No. lengthwise | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,116.92 € | 1 | 4 Days | 400 | 320 | 300 | 200 | 200 | 150 | 55 | - | 12 | M12 | M12 | 59 | 7 | 7 | 54.0000 | ||
2,881.44 € | 1 | 4 Days | 500 | 400 | 200 | - | 250 | 200 | 75 | - | 12 | M12 | M12 | 93 | 9 | 9 | 83.0000 | ||
4,233.84 € | 1 | 4 Days | 630 | 500 | 400 | 200 | 315 | 200 | 100 | - | 12 | M12 | M16 | 139 | 11 | 11 | 135.0000 | ||
6,440.46 € | 1 | 4 Days | 800 | 640 | 600 | 400 | 400 | 300 | 135 | 320 | 12 | M12 | M16 | 237 | 15 | 15 | 206.0000 | ||
2,176.26 € | 1 | 4 Days | 400 | 320 | 300 | 200 | 200 | 150 | 55 | - | 16 | M16 | M12 | 59 | 7 | 7 | 52.0000 | ||
2,940.78 € | 1 | 4 Days | 500 | 400 | 200 | - | 250 | 200 | 75 | - | 16 | M16 | M12 | 93 | 9 | 9 | 80.0000 | ||
4,322.16 € | 1 | 4 Days | 630 | 500 | 400 | 200 | 315 | 200 | 100 | - | 16 | M16 | M16 | 139 | 11 | 11 | 130.0000 | ||
6,586.74 € | 1 | 4 Days | 800 | 640 | 600 | 400 | 400 | 300 | 135 | 320 | 16 | M16 | M16 | 237 | 15 | 15 | 204.0000 |
Loading...
Main material | GJL300 | Item | Subplate | Version 1 | with grid holes |
---|---|---|---|---|---|
Form | B | H=Height(mm) | 50 | D3=Fastening hole | M16 |
RoHS | yes |
Configure
Basic Attributes
L=Length(mm)
L2(mm)
L3(mm)
L4(mm)
L5(mm)
L6(mm)
L7(mm)
L10(mm)
D=Reamed hole
D1=Thread
D4=Fastening hole
N1=No. of grid holes
NB= No. across
NL=No. lengthwise
Filter by standard shipping days
Optional Attributes