Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33226-05-100160
Main material | aluminium | Item | Adapter | L=Length | 60 |
---|---|---|---|---|---|
H=Height | 20 | B=Width | 60 | Suitable for | 33226-100, 33226-160 |
Form | B | Version 2 | for precision 3-jaw chucks | Surface finish body | hard-coated |
RoHS | yes | PL Edelstahl | no |
This page is Adapter for 3-jaw chucks, form B (33226), part number 33226-05-100160.
You can find the detail information about specifications and dimensions on part number 33226-05-100160.