Parallel connector, Type I, aluminium (10901) (Part Numbers)

Parallel connector, Type I, aluminium (10901)
· Lightweight version for weight-optimised structures

· Two-part, enables easy assembly

· Precise parallel connections

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10901-10-3060

Part Number
10901-10-3060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.70 €

1 4 Days

Loading...

  1. 1

Basic information

ESD electrostatic discharging Yes Item Parallel connector Ø30 Main material Aluminium
Profile Ø30 Version 2 Type i RoHS Yes
PL Edelstahl No Weight (ERP)(kg) 0.0760

This page is Parallel connector, Type I, aluminium (10901), part number 10901-10-3060.
You can find the detail information about specifications and dimensions on part number 10901-10-3060.

Tech Support