Precision vice steel (33225) (Part Numbers)

Precision vice steel (33225)
· For measuring of workpieces on machine tables

· Increase of clamping width from 35 to max. 75 mm possible

· Surface-hardened and precision-ground.

· With additional pins for support of complex workpieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33225-500351

Part Number
33225-500351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,000.00 €

1 4 Days

Loading...

  1. 1

Basic information

Dimensions See drawing Item Precision vice Main material Steel
RoHS Yes Weight (ERP)(kg) 0.8088

This page is Precision vice steel (33225), part number 33225-500351.
You can find the detail information about specifications and dimensions on part number 33225-500351.

Tech Support