Push-type grease gun (97990) (Part Numbers)

Push-type grease gun (97990)
· Gentle pressure suffices for effective lubrication

· Compact dimensions and low weight

· Suitable for mobile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97990-10-1150
97990-10-2150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Medium Mouth piece Version 1 Weight (ERP)
(kg)

22.76 €

1 4 Days Grease up to NLGI 2 at 20 °CPointed mouthpiecefor flush-type grease nipples0.0975

22.49 €

1 4 Days Grease up to NLGI 3 at 20 °CHollow mouthpiecefor conical and ball head grease nipples0.0917

Loading...

  1. 1

Basic information

Component material steel Connecting thread M10x1 Content 150 ml
Item Push-type grease gun Main material plastic Pressure bar 20 bar
RoHS yes

Tech Support