Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
97990-3471500 |
97990-3472500 |
97990-3474500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | LOCTITE no. | UN No. | Hazardous goods class | Product | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
95.73 € | 1 | 4 Days | 3471 | UN 1760 + UN3082 | Dangerous goods class 8 + 9 | metal-Set S1 | 0.6000 | ||
109.39 € | 1 | 4 Days | 3472 | UN 3082 | Dangerous goods class 9 | metal-Set S2 | 0.6550 | ||
101.60 € | 1 | 4 Days | 3474 | UN 3082 | Dangerous goods class 9 | metal-Set M | 0.6220 |
Loading...
Container | pair of cans, 500 g | Temperature resistance(°C) | -20 °C – +120 °C | Handling strength in min. | 180 |
---|---|---|---|---|---|
Mixture ratio | 1:1 | Version 1 | epoxy liquid metal | Item | Loctite |
RoHS | yes |
Configure