STRAIGHT EJECTOR SLEEVES / DIN ISO 8405 / EN 1.2344 Equiv. / Nitrided / ◎0.08 / L, V Dimensions Configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

Range of guaranteed shaft diameter precision (b1=L-x1)
x1 max.40
[ ! ]Nitriding may extend to the head as it is applied after dimension V and D machining.
[ ! ]When the diameter (D) portion of the stepped center pin is inserted into the relief hole (C), make surerelief hole (C) ≧ pin diameter (D)+1.0
 
Type[ M ][ H ][ T ] VApplicable center pin shaft diameter tolerance
D-ESN-L1.2344 equivalent+NitridedSurface: 900HV Base Material: 40±3HRCH7-0.01
-0.02
*Note that for sleeves with V dimension tolerance of H7, combination
with center pins that have shaft diameter tolerance 0-0.005 is not
recommended. The reason for this is the fitting section S are longer.
 
[ T ]Dg6
D≦66.5≦D≦1012≦D≦16D=20
-0.004
-0.012
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
 
[ T ]VH7
V≦3.03.1≦V≦6.06.1≦V≦10.0V≧10.1
+0.010
0
+0.012
0
+0.015
0
+0.018
0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ESN-L4-[40-200/0.01]-[1.5-2.5/0.1]-[2-3/0.1]-S[20-100/1]
D-ESN-L4.5-[40-200/0.01]-[1.5-3/0.1]-[2-3.5/0.1]-S[20-100/1]
D-ESN-L5-[40-300/0.01]-[2-3.5/0.1]-[2.5-4/0.1]-S[20-100/1]
D-ESN-L5.5-[40-300/0.01]-[2-4/0.1]-[2.5-4.5/0.1]-S[20-100/1]
D-ESN-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESN-L6-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESN-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.1]-S[20-100/1]
D-ESN-L6.5-[40-400/0.01]-[2-4.5/0.1]-[2.5-5/0.5]-S[20-100/1]
D-ESN-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.1]-S[20-100/1]
D-ESN-L7-[40-400/0.01]-[2-5/0.1]-[2.5-5.5/0.5]-S[20-100/1]
D-ESN-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.1]-S[20-100/1]
D-ESN-L7.5-[40-400/0.01]-[2-5.5/0.1]-[2.5-6/0.5]-S[20-100/1]
D-ESN-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.1]-S[20-100/1]
D-ESN-L8-[70-500/0.01]-[2-6/0.1]-[2.5-6.5/0.5]-S[20-100/1]
D-ESN-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.1]-S[20-100/1]
D-ESN-L9-[70-500/0.01]-[2.5-7/0.1]-[3-7.5/0.5]-S[20-100/1]
D-ESN-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.1]-S[20-100/1]
D-ESN-L10-[70-500/0.01]-[2.5-8/0.1]-[3-8.5/0.5]-S[20-100/1]
D-ESN-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESN-L12-[70-500/0.01]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESN-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.1]-S[20-100/1]
D-ESN-L12-[500.1-800/0.1]-[2.5-10/0.1]-[3-10.5/0.5]-S[20-100/1]
D-ESN-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESN-L15-[70-500/0.01]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
D-ESN-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.1]-S[20-100/1]
D-ESN-L15-[500.1-800/0.1]-[2.5-12/0.1]-[3-12.5/0.5]-S[20-100/1]
D-ESN-L16-[70-500/0.01]-[3-13/0.1]-[3.5-13.5/0.1]-S[20-100/1]
D-ESN-L16-[70-500/0.01]-[3-13/0.1]-[3.5-13.5/0.5]-S[20-100/1]
D-ESN-L16-[500.1-800/0.1]-[3-13/0.1]-[3.5-13.5/0.1]-S[20-100/1]
D-ESN-L16-[500.1-800/0.1]-[3-13/0.1]-[3.5-13.5/0.5]-S[20-100/1]
D-ESN-L20-[100-500/0.01]-[3-16/0.1]-[3.5-16.5/0.1]-S[20-100/1]
D-ESN-L20-[100-500/0.01]-[3-16/0.1]-[3.5-16.5/0.5]-S[20-100/1]
D-ESN-L20-[500.1-800/0.1]-[3-16/0.1]-[3.5-16.5/0.1]-S[20-100/1]
D-ESN-L20-[500.1-800/0.1]-[3-16/0.1]-[3.5-16.5/0.5]-S[20-100/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Head thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
C (Recess Diameter)
(mm)
S (V Hole Diameter Length)
(mm)
1 15 Days 3mm-0.04/-0.01241.5 ~ 2.540 ~ 2002 ~ 320 ~ 100
1 15 Days 3mm-0.04/-0.0124.51.5 ~ 340 ~ 2002 ~ 3.520 ~ 100
1 15 Days 3mm-0.04/-0.01252 ~ 3.540 ~ 3002.5 ~ 420 ~ 100
1 15 Days 5mm-0.04/-0.0125.52 ~ 440 ~ 3002.5 ~ 4.520 ~ 100
1 15 Days 5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100
1 15 Days 5mm-0.005/-0.01462 ~ 4.540 ~ 4002.5 ~ 520 ~ 100
1 15 Days 5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100
1 15 Days 5mm-0.005/-0.0146.52 ~ 4.540 ~ 4002.5 ~ 520 ~ 100
1 15 Days 5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100
1 15 Days 5mm-0.005/-0.01472 ~ 540 ~ 4002.5 ~ 5.520 ~ 100
1 15 Days 5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100
1 15 Days 5mm-0.005/-0.0147.52 ~ 5.540 ~ 4002.5 ~ 620 ~ 100
1 15 Days 5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100
1 15 Days 5mm-0.005/-0.01482 ~ 670 ~ 5002.5 ~ 6.520 ~ 100
1 15 Days 5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100
1 15 Days 5mm-0.005/-0.01492.5 ~ 770 ~ 5003 ~ 7.520 ~ 100
1 15 Days 5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100
1 15 Days 5mm-0.006/-0.017102.5 ~ 870 ~ 5003 ~ 8.520 ~ 100
1 15 Days 7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100
1 15 Days 7mm-0.006/-0.017122.5 ~ 1070 ~ 5003 ~ 10.520 ~ 100
1 15 Days 7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100
1 15 Days 7mm-0.006/-0.017122.5 ~ 10500.1 ~ 8003 ~ 10.520 ~ 100
1 15 Days 7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100
1 15 Days 7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 12.520 ~ 100
1 15 Days 7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100
1 15 Days 7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 12.520 ~ 100
1 15 Days 7mm-0.006/-0.017163 ~ 1370 ~ 5003.5 ~ 13.520 ~ 100
1 15 Days 7mm-0.006/-0.017163 ~ 1370 ~ 5003.5 ~ 13.520 ~ 100
1 15 Days 7mm-0.006/-0.017163 ~ 13500.1 ~ 8003.5 ~ 13.520 ~ 100
1 15 Days 7mm-0.006/-0.017163 ~ 13500.1 ~ 8003.5 ~ 13.520 ~ 100
1 15 Days 8mm-0.007/-0.020203 ~ 16100 ~ 5003.5 ~ 16.520 ~ 100
1 15 Days 8mm-0.007/-0.020203 ~ 16100 ~ 5003.5 ~ 16.520 ~ 100
1 15 Days 8mm-0.007/-0.020203 ~ 16500.1 ~ 8003.5 ~ 16.520 ~ 100
1 15 Days 8mm-0.007/-0.020203 ~ 16500.1 ~ 8003.5 ~ 16.520 ~ 100

Loading...

  1. 1

Specification table

HTPart No.LV
0.1mm
increments
C
0.1mm
increments
Cmax.S
1mm
increments
TypeD0.01mm
increments
0.1mm
increments
83D-ESN-L
(1.2344 equivalent

Nitrided)
440.00~200.00-1.5~ 2.5C≧V+0.5
([ ! ]When L>300
0.5mm
increments)
3.020~100
([ ! ]D4, D4.5
When V1.5~V1.9
20~40)
4.51.5~ 3.03.5
10540.00~300.002.0~ 3.54.0
5.52.0~ 4.04.5
125640.00~400.002.0~ 4.55.0 L(L-S) min. 
6.52.0~ 4.5 40.00~60.0020 
72.0~ 5.05.5 60.01~30 
7.52.0~ 5.56.0    
14870.00~500.002.0~ 6.06.520~100
(L-S)≧50
92.5~ 7.07.5
16102.5~ 8.08.5
18712500.1 ~ 800.02.5~10.010.5
22152.5~12.012.5
163.0~13.013.5
26820100.00~500.003.0~16.016.5

Order Example

           
 Part No.-L-V-C-S 
 D-ESN-L6-300-3.5-5.5-S30 
           

Alteration

             
 Part No.-L-V-C-S-(KC・WKC…etc.) 
 D-ESN-L8-500-4.5-6.5-S40-KC4.5 
             

Basic information

Brand MISUMI Product composition Single sleeve Material EN 1.2344 Equiv.
Surface treatment Nitrided Concentricity between the hole and shaft diameters ◎0.08 Inner dia. tolerance H7
Tapered or not No Center pin tip shape No Technical Standard DIN

Tech Support