Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VISS5-30
Type | Material | Surface Treatment |
VIS | EN CW508L Equiv. | Nickel Plating |
VISS | EN 1.4301 Equiv. | - |
VISZ | EN CW508L Equiv. | Nickel Plating |
VIZS | EN 1.4305 Equiv. | - |
Part Number |
VIS5-30 VISZ4 |
M (Coarse) | P (Pitch) | D |
3 | 0.5 | 6 |
4 | 0.7 | 8 |
5 | 0.8 | 10 |
6 | 1.0 | 12 |
Part Number | Unit Price | Volume Discount Rate | |
Type | M-L | 1 ~ 99 pc(s). | 100 ~ 500 pcs. |
VIS (Brass) | 3-10 | ||
15 | |||
20 | |||
25 | |||
30 | |||
35 | |||
40 | |||
45 | |||
50 | |||
4-10 | |||
15 | |||
20 | |||
30 | |||
35 | |||
40 | |||
45 | |||
50 |
Part Number | D | t | Unit Price | Volume Discount Rate | * Quantity | |
Type | d | * Less than | * or More | |||
VISZ (Brass) | 3 | 10 | 2 | 2500 | ||
4 | 12 | 2.5 | 1400 | |||
5 | 14 | 3 | 800 | |||
6 | 16 | 3.5 | 500 | |||
VIZS (Stainless Steel) | 3 | 10 | 2 | 500 | ||
4 | 12 | 2.5 | 400 | |||
5 | 14 | 3 | 300 | |||
6 | 16 | 3.5 | 200 |
Part Number | Unit Price | Volume Discount Rate | |
Type | M-L | 1 ~ 99 pc(s). | 100 ~ 500 pcs. |
VIS (Brass) | 5-10 | ||
15 | |||
20 | |||
25 | |||
30 | |||
35 | |||
40 | |||
45 | |||
50 | |||
6-10 | |||
15 | |||
20 | |||
25 | |||
30 | |||
35 | |||
40 | |||
45 | |||
50 |
Part Number | Unit Price | Volume Discount Rate | |
Type | M-L | 1 ~ 99 pc(s). | 100 ~ 500 pcs. |
VISS (Stainless Steel) | 3-10 | ||
15 | |||
20 | |||
25 | |||
30 | |||
4-10 | |||
15 | |||
20 | |||
25 | |||
30 | |||
5-10 | |||
15 | |||
20 | |||
25 | |||
30 | |||
6-10 | |||
15 | |||
20 | |||
25 | |||
30 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
VISS5-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Mounting Hole Shape | Pitch (mm) | Tip Shape | Additional Shape | Thread Type | Basic Shape | Washer Nominal Dia., I.D. d (Ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.57 € | 1 | Available | 5 Days | 10 | Round Flat Head | 5 | 30 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cross Recessed | 0.8 | Flat End | Standard | Metric Coarse | Standard (Round) | - |
Loading...
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Standard |
---|
This page is Ornamental Screws / Washers, part number VISS5-30.
You can find the detail information about specifications and dimensions on part number VISS5-30.
Configure
Basic Attributes
Material
Washer Nominal Dia., I.D. d(Ø)
Type
Detailed Shape
Screw Nominal (M)
Length L (mm)(mm)
Surface Treatment
Mounting Hole Shape
Pitch(mm)
Tip Shape
Additional Shape
Thread Type
Basic Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VIS3-25 |
VIS3-30 |
VIS3-35 |
VISS6-10 |
VISS6-15 |
VISS6-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Detailed Shape | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Mounting Hole Shape | Pitch (mm) | Tip Shape | Additional Shape | Thread Type | Basic Shape | Washer Nominal Dia., I.D. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.20 € | 1 | Available | 5 Days | 10 | Round Flat Head | 3 | 25 | [Brass] EN CW508L Equiv. | General Nickel Plating | Cross Recessed | 0.5 | Flat End | Standard | Metric Coarse | Standard (Round) | - | |
0.23 € | 1 | Available | 5 Days | 10 | Round Flat Head | 3 | 30 | [Brass] EN CW508L Equiv. | General Nickel Plating | Cross Recessed | 0.5 | Flat End | Standard | Metric Coarse | Standard (Round) | - | |
0.25 € | 1 | Available | 5 Days | 10 | Round Flat Head | 3 | 35 | [Brass] EN CW508L Equiv. | General Nickel Plating | Cross Recessed | 0.5 | Flat End | Standard | Metric Coarse | Standard (Round) | - | |
0.52 € | 1 | Available | 5 Days | 10 | Round Flat Head | 6 | 10 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cross Recessed | 1 | Flat End | Standard | Metric Coarse | Standard (Round) | - | |
0.54 € | 1 | Available |
Same day
Stock | 10 | Round Flat Head | 6 | 15 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cross Recessed | 1 | Flat End | Standard | Metric Coarse | Standard (Round) | - | |
0.66 € | 1 | Available | 5 Days | 10 | Round Flat Head | 6 | 20 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Cross Recessed | 1 | Flat End | Standard | Metric Coarse | Standard (Round) | - |