Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | ||||
Studs - Fully Threaded | Both Ends Right-Hand Screws | |||||
Thread gauge class 2 is used. | Class 3 | Thread gauge class 2 is used. | ||||
Coarse | Fine | Coarse | Coarse | Fine | ||
FAB | FABP | FABM | FWB | FWBP | EN 1.1191 Equiv. | Black Oxide |
FABN | - | - | FWBN | - | Electroless Nickel Plating | |
FABS | FABSP | FABMS | FWBS | FWBSP | EN 1.4301 Equiv. | - |
Part Number | - | L | - | E | - | F |
FAB6 FWBS6 | - - | 100 100 | - | E10 | - | F10 |
M | Thread Pitch | |
Coarse | Fine | |
3 | 0.5 | - |
4 | 0.7 | - |
5 | 0.8 | 0.5 |
6 | 1 | 0.75 |
8 | 1.25 | 1 |
10 | 1.5 | 1.25 |
12 | 1.75 | 1.25 |
16 | 2 | 1.5 |
20 | 2.5 | 1.5 |
24 | 3 | - |
30 | 3.5 |
Part Number | L 1mm Increment | Unit Price | ||||||||||||||
Type | M | FAB | FABN | FABS | ||||||||||||
L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | |||
(Class 2, Coarse) FAB FABN FABS | 3 | 20~150 | - | - | - | - | - | - | - | - | - | - | ||||
4 | 20~150 | - | - | - | - | - | - | - | - | - | - | |||||
5 | 20~250 | - | - | - | - | - | - | - | - | |||||||
6 | - | - | - | - | - | - | - | - | ||||||||
8 | 20~600 | - | - | - | - | - | - | |||||||||
10 | - | - | - | - | - | - | ||||||||||
12 | 20~800 | |||||||||||||||
16 | ||||||||||||||||
20 |
Part Number | L 1mm Increment | Unit Price | ||||||||||||||||||
Type | M | FABM | FABMS | FABP | FABSP | |||||||||||||||
L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L20~100 | L101~200 | L201~400 | L401~600 | |||
(Class 3, Coarse) FABM FABMS (Class 2, Fine) FABP FABSP | 4 | 20~150 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||
5 | 20~250 | - | - | - | - | - | - | |||||||||||||
6 | - | - | - | - | - | - | ||||||||||||||
8 | 20~600 (400) | - | - | - | - | |||||||||||||||
10 | - | - | - | - | ||||||||||||||||
12 | 20~800 | |||||||||||||||||||
16 | ||||||||||||||||||||
20 |
Part Number | 1mm Increment | Unit Price | |||||||||||||||||
Type | M | L | E | F | FWB | FWBN | FWBS | ||||||||||||
L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | |||||
(Class 2, Coarse) FWB FWBN FWBS | 3 | 20~100 | 5~15 | 0~15 | - | - | - | - | - | - | - | - | - | - | - | - | |||
4 | 20~150 | 5~100 | 0~100 | - | - | - | - | - | - | - | - | - | |||||||
5 | 20~250 | - | - | - | - | - | - | ||||||||||||
6 | - | - | - | - | - | - | |||||||||||||
8 | 20~600 | - | - | - | |||||||||||||||
10 | - | - | - | ||||||||||||||||
12 | 20~800 | ||||||||||||||||||
16 | |||||||||||||||||||
20 | |||||||||||||||||||
24 | - | - | - | - | - | ||||||||||||||
30 | - | - | - | - | - | ||||||||||||||
E≤Mx5 F=0 or M/2≤F≤Mx5 When F=0, threads are not machined on the F dimension side. |
Part Number | 1mm Increment | Unit Price | ||||||||||||
Type | M | L | E | F | FWBP | FWBSP | ||||||||
L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | L20~100 | L101~200 | L201~400 | L401~600 | L601~800 | |||||
(Class 2, Fine) FWBP FWBSP | 5 | 20~250 | 5~100 | 0~100 | - | - | - | - | ||||||
6 | - | - | - | - | ||||||||||
8 | 20~600 | - | - | |||||||||||
10 | - | - | ||||||||||||
12 | 20~800 | |||||||||||||
16 | ||||||||||||||
20 | ||||||||||||||
E≤Mx5 F=0 or M/2≤F≤Mx5 When F=0, threads are not machined on the F dimension side. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FAB3-[20-150/1] |
FAB4-[20-150/1] |
FAB5-[20-250/1] |
FAB6-[20-250/1] |
FAB8-[20-600/1] |
FAB10-[20-600/1] |
FAB12-[20-800/1] |
FAB16-[20-800/1] |
FAB20-[20-800/1] |
FABM4-[20-150/1] |
FABM5-[20-250/1] |
FABM6-[20-250/1] |
FABM8-[20-600/1] |
FABM10-[20-600/1] |
FABM12-[20-800/1] |
FABM16-[20-800/1] |
FABM20-[20-800/1] |
FABMS4-[20-150/1] |
FABMS5-[20-250/1] |
FABMS6-[20-250/1] |
FABMS8-[20-600/1] |
FABMS10-[20-600/1] |
FABMS12-[20-800/1] |
FABMS16-[20-800/1] |
FABMS20-[20-800/1] |
FABN12-[20-600/1] |
FABN16-[20-600/1] |
FABN20-[20-600/1] |
FABP5-[20-250/1] |
FABP6-[20-250/1] |
FABP8-[20-400/1] |
FABP10-[20-400/1] |
FABP12-[20-600/1] |
FABP16-[20-600/1] |
FABP20-[20-800/1] |
FABS3-[20-150/1] |
FABS4-[20-150/1] |
FABS5-[20-250/1] |
FABS6-[20-250/1] |
FABS8-[20-600/1] |
FABS10-[20-600/1] |
FABS12-[20-800/1] |
FABS16-[20-800/1] |
FABS20-[20-800/1] |
FABSP5-[20-250/1] |
FABSP6-[20-250/1] |
FABSP8-[20-400/1] |
FABSP10-[20-400/1] |
FABSP12-[20-600/1] |
FABSP16-[20-600/1] |
FABSP20-[20-600/1] |
FWB3-[20-100/1]-E[5-15/1]-F0 |
FWB3-[20-100/1]-E[5-15/1]-F[0-15/1] |
FWB4-[20-150/1]-E[5-20/1]-F[0-20/1] |
FWB5-[20-250/1]-E[5-25/1]-F[0-25/1] |
FWB6-[20-250/1]-E[5-30/1]-F[0-30/1] |
FWB8-[20-600/1]-E[5-40/1]-F[0-40/1] |
FWB10-[20-600/1]-E[5-50/1]-F[0-50/1] |
FWB12-[20-800/1]-E[5-60/1]-F[0-60/1] |
FWB16-[20-800/1]-E[5-80/1]-F[0-80/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Thread Type | Basic Shape | Thread Length F (mm) | Screw Grade | Thread Length E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | 3 | 20 ~ 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 4 | 20 ~ 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 4 | 20 ~ 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 4 | 20 ~ 150 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 3 | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 3 | 20 ~ 150 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 4 | 20 ~ 150 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 8 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 10 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 12 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 16 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 7 Days | 10 | 20 | 20 ~ 800 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 400 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 600 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Fine | [Full Thread] Full Thread | - | Class 2 | - | ||
- | 1 | 6 Days | 10 | 3 | 20 ~ 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 | Class 2 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | 3 | 20 ~ 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 15 | Class 2 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | 4 | 20 ~ 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 20 | Class 2 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 25 | Class 2 | 5 ~ 25 | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 30 | Class 2 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 40 | Class 2 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 600 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 50 | Class 2 | 5 ~ 50 | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 60 | Class 2 | 5 ~ 60 | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 800 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread (Both Ends Right-Hand Screws) | 0 ~ 80 | Class 2 | 5 ~ 80 |
Loading...
Mounting Hole Shape | Not Provided | Additional Shape | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Application | Standard | Technical Standard | DIN |
Configure
Basic Attributes
Screw Nominal (M)
Length L (mm)(mm)
Material
Surface Treatment
Thread Type
Basic Shape
Thread Length F(mm)
Screw Grade
Thread Length E(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes