Shock Absorbers / Adjustable Dampening (Part Numbers - CAD Download)

Shock Absorbers / Adjustable Dampening

Click on this image to zoom in.

Click on this image to zoom in.

  • Shock Absorbers / Adjustable Dampening
  • Shock Absorbers / Adjustable Dampening
  • Volume Discount
[Features] The impact force can be easily adjusted by turning the adjustment knob on the bottom.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAC1210S

Shock Absorbers/Adjustable Dampening:Related Image

No.Material (Main Body)Surface Treatment
0806EN 1.4305 Equiv.-
1008, 1210, 1214, 1410
1417, 1612, 1620, 3625
Free Cutting SteelElectroless Nickel Plating
2016, 2530, 2725
3035, 3650
EN 1.0038 Equiv.
CapPolyacetal
3035, 3625 and 3650 is urethane rubber.
-

Specifications

Part Number
MAC1008H
Part NumberThread Dia. MxPStroke
S
Max. Absorbed Energy (E')Max. Equiv. Mass (me’)(kg)Piston Rod Return Force (N)Max. Drag Value (N)(L)(L1)L2dd1tB
(Wrench Flats)
TMACMAS
per Impact (J)per Minute (J)Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.Velocity1 ~ 4 pc(s).5 pcs.1 ~ 4 pc(s).5 pcs.
MAC
(Cap)


MAS
(No Cap)
0806MM8
x
0.75
61.436.7159
or Less
67058
(53)
416362.5512.7
(11)
2
1008SM10
x
1.0
81.0258.8905.88
or Less
63765.2
(58.9)
42.28.73.562.46.314.2
(13)
3
L1.4710
M1.76
H2.5
1210SM12
x
1.0
102.94981009.8
or Less
147084
(76)
615-83.5816.2
(14)
4
L30
M4.9
H4
1214H145.43012.7
or Less
115692
(84)
59.510.55
1410SM14
x
1.5
103.621471209.8
or Less
181388
(80)
591161019.6
(17)
6
L3.9230
M5.8835
H4.5
1417H1714.71765015.7
or Less
2646115
(105)
77.810.25410
1612SM16
x
1.5
126.323527014.7
or Less
2646117
(102)
75.514.54.513.551520
(19)
6
L9.850
M
H10
1620H2017.66019.6
or Less
143
(128)
93.5
2016SM20
x
1.5
162034360018.1
or Less
3528127
(110)
761841861727.7
(24)
8
L29.4300
M200
H120
2530SM25
x
1.5
3023490110033.2
or Less
3920173
(155)
11015-2281837
(32)
10
L49400
M300
H150
2725SM27
x
1.5
2532539150027.3
or Less
6370156
(136)
912052320
L79.3650
M450
H300
3035SM30
x
1.5
351001176200044.1
or Less
16660206.5
(188)
12825271018.541.6
(36)
14
M1961300
H700
3625SM36
x
1.5
2512515003500100
or Less
25000155
(150)
92.514-3412553.1
(46)
10
L2002000
H700
3650S502352352670068.6
or Less
23520254.5
(235)
160255331219.515
M3922700
H1400
L Dimension values in ( ) are for MAS.kgf • m=Jx0.101972 kgf=Nx0.101972

Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
Ultra Low Speed S0.08~0.5m/s60cycle/min*
Low Speed L0.3 ~1  m/s
Medium Speed M0.3 ~2  m/s
High Speed H0.7 ~3  m/s
* No.0806 is 45cycle/min; No.3035, 3625 and 3650 are 30cycle/min.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MAC1210S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

40.36 €

1 Available Same day

Stock

1010M122.94Tapered orifice[Steel] JIS-SUM Free Cutting Steel0.50.088410014709.86098With capM12X1.0

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Adjustable Usage Environment Standard
Operating Temperature Range(°C) -5::70

This page is Shock Absorbers / Adjustable Dampening, part number MAC1210S.
You can find the detail information about specifications and dimensions on part number MAC1210S.

Variation of this product

Part Number
MAC1008M
MAC1008S
MAC1210H
MAC1214H
MAC1410H
MAC1410L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

37.90 €

1 Available 5 Days 108M101.76Irregular Multi Orifice[Steel] JIS-SUM Free Cutting Steel20.365.2106375.886058.8With capM10X1.0

39.04 €

1 Available Same day

Stock

108M101.02Tapered orifice[Steel] JIS-SUM Free Cutting Steel0.50.0865.2906375.886058.8With capM10X1.0

41.57 €

1 Available 5 Days 1010M124.9Multi Orifice[Steel] JIS-SUM Free Cutting Steel30.784414709.86098With capM12X1.0

48.91 €

1 Available 5 Days 1014M125.4Multi Orifice[Steel] JIS-SUM Free Cutting Steel30.79230115612.76098With capM12X1.0

42.82 €

1 Available 5 Days 1010M145.88Multi Orifice[Steel] JIS-SUM Free Cutting Steel30.7884.518139.860147With capM14X1.5

42.82 €

1 Available 5 Days 1010M143.92Tapered orifice[Steel] JIS-SUM Free Cutting Steel10.3883018139.860147With capM14X1.5

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360