Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MAS1612S
No. | Material (Main Body) | Surface Treatment |
0806 | EN 1.4305 Equiv. | - |
1008, 1210, 1214, 1410 1417, 1612, 1620, 3625 | Free Cutting Steel | Electroless Nickel Plating |
2016, 2530, 2725 3035, 3650 | EN 1.0038 Equiv. | |
Cap | Polyacetal 3035, 3625 and 3650 is urethane rubber. | - |
Part Number |
MAC1008H |
Part Number | Thread Dia. MxP | Stroke S | Max. Absorbed Energy (E') | Max. Equiv. Mass (me’)(kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L) | (L1) | L2 | ℓ | d | d1 | t | B (Wrench Flats) | T | MAC | MAS | |||||
per Impact (J) | per Minute (J) | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||||||||||
Type | No. | Velocity | 1 ~ 4 pc(s). | 5 pcs. | 1 ~ 4 pc(s). | 5 pcs. | ||||||||||||||||
MAC (Cap) MAS (No Cap) | 0806 | M | M8 x 0.75 | 6 | 1.4 | 36.7 | 15 | 9 or Less | 670 | 58 (53) | 41 | 6 | 3 | 6 | 2.5 | 5 | 12.7 (11) | 2 | ||||
1008 | S | M10 x 1.0 | 8 | 1.02 | 58.8 | 90 | 5.88 or Less | 637 | 65.2 (58.9) | 42.2 | 8.7 | 3.5 | 6 | 2.4 | 6.3 | 14.2 (13) | 3 | |||||
L | 1.47 | 10 | ||||||||||||||||||||
M | 1.76 | |||||||||||||||||||||
H | 2.5 | |||||||||||||||||||||
1210 | S | M12 x 1.0 | 10 | 2.94 | 98 | 100 | 9.8 or Less | 1470 | 84 (76) | 61 | 5 | - | 8 | 3.5 | 8 | 16.2 (14) | 4 | |||||
L | 30 | |||||||||||||||||||||
M | 4.9 | |||||||||||||||||||||
H | 4 | |||||||||||||||||||||
1214 | H | 14 | 5.4 | 30 | 12.7 or Less | 1156 | 92 (84) | 59.5 | 10.5 | 5 | ||||||||||||
1410 | S | M14 x 1.5 | 10 | 3.62 | 147 | 120 | 9.8 or Less | 1813 | 88 (80) | 59 | 11 | 6 | 10 | 19.6 (17) | 6 | |||||||
L | 3.92 | 30 | ||||||||||||||||||||
M | 5.88 | 35 | ||||||||||||||||||||
H | 4.5 | |||||||||||||||||||||
1417 | H | 17 | 14.7 | 176 | 50 | 15.7 or Less | 2646 | 115 (105) | 77.8 | 10.2 | 5 | 4 | 10 | |||||||||
1612 | S | M16 x 1.5 | 12 | 6.3 | 235 | 270 | 14.7 or Less | 2646 | 117 (102) | 75.5 | 14.5 | 4.5 | 13.5 | 5 | 15 | 20 (19) | 6 | |||||
L | 9.8 | 50 | ||||||||||||||||||||
M | ||||||||||||||||||||||
H | 10 | |||||||||||||||||||||
1620 | H | 20 | 17.6 | 60 | 19.6 or Less | 143 (128) | 93.5 | |||||||||||||||
2016 | S | M20 x 1.5 | 16 | 20 | 343 | 600 | 18.1 or Less | 3528 | 127 (110) | 76 | 18 | 4 | 18 | 6 | 17 | 27.7 (24) | 8 | |||||
L | 29.4 | 300 | ||||||||||||||||||||
M | 200 | |||||||||||||||||||||
H | 120 | |||||||||||||||||||||
2530 | S | M25 x 1.5 | 30 | 23 | 490 | 1100 | 33.2 or Less | 3920 | 173 (155) | 110 | 15 | - | 22 | 8 | 18 | 37 (32) | 10 | |||||
L | 49 | 400 | ||||||||||||||||||||
M | 300 | |||||||||||||||||||||
H | 150 | |||||||||||||||||||||
2725 | S | M27 x 1.5 | 25 | 32 | 539 | 1500 | 27.3 or Less | 6370 | 156 (136) | 91 | 20 | 5 | 23 | 20 | ||||||||
L | 79.3 | 650 | ||||||||||||||||||||
M | 450 | |||||||||||||||||||||
H | 300 | |||||||||||||||||||||
3035 | S | M30 x 1.5 | 35 | 100 | 1176 | 2000 | 44.1 or Less | 16660 | 206.5 (188) | 128 | 25 | 27 | 10 | 18.5 | 41.6 (36) | 14 | ||||||
M | 196 | 1300 | ||||||||||||||||||||
H | 700 | |||||||||||||||||||||
3625 | S | M36 x 1.5 | 25 | 125 | 1500 | 3500 | 100 or Less | 25000 | 155 (150) | 92.5 | 14 | - | 34 | 12 | 5 | 53.1 (46) | 10 | |||||
L | 200 | 2000 | ||||||||||||||||||||
H | 700 | |||||||||||||||||||||
3650 | S | 50 | 235 | 2352 | 6700 | 68.6 or Less | 23520 | 254.5 (235) | 160 | 25 | 5 | 33 | 12 | 19.5 | 15 | |||||||
M | 392 | 2700 | ||||||||||||||||||||
H | 1400 | |||||||||||||||||||||
L Dimension values in ( ) are for MAS. | kgf • m=Jx0.101972 kgf=Nx0.101972 |
Collision Velocity Type | Collision Velocity Range | Max. Operating Cycle |
Ultra Low Speed S | 0.08~0.5m/s | 60cycle/min* |
Low Speed L | 0.3 ~1 m/s | |
Medium Speed M | 0.3 ~2 m/s | |
High Speed H | 0.7 ~3 m/s |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MAS1612S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.93 € | 1 | Available | 5 Days | 10 | 12 | M16 | 6.3 | Tapered orifice | [Steel] JIS-SUM Free Cutting Steel | 0.5 | 0.08 | 102 | 270 | 2646 | 14.7 | 60 | 235 | No Cap | M16X1.5 |
Loading...
Main Body, Related Components | Main Body | Structure | Adjustable | Usage Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
This page is Shock Absorbers / Adjustable Dampening, part number MAS1612S.
You can find the detail information about specifications and dimensions on part number MAS1612S.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Max. Absorbed Energy(J)
Orifice Type
Max. Collision Velocity(m/s)
Min. Collision Velocity(m/s)
Overall Length(mm)
Equivalent Mass(kgf)
Max. Resisting Force Value(N)
Piston Rod Return Force(N)
Max. Operating Cycle(cycle/min)
Max. Absorbed Energy (per Minute)(J/min)
Cap
Thread Size M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MAC1008M |
MAC1008S |
MAC1210H |
MAS1620H |
MAS2016H |
MAS2016L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.90 € | 1 | Available | 5 Days | 10 | 8 | M10 | 1.76 | Irregular Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 2 | 0.3 | 65.2 | 10 | 637 | 5.88 | 60 | 58.8 | With cap | M10X1.0 | |
39.04 € | 1 | Available |
Same day
Stock | 10 | 8 | M10 | 1.02 | Tapered orifice | [Steel] JIS-SUM Free Cutting Steel | 0.5 | 0.08 | 65.2 | 90 | 637 | 5.88 | 60 | 58.8 | With cap | M10X1.0 | |
41.57 € | 1 | Available | 5 Days | 10 | 10 | M12 | 4.9 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 0.7 | 84 | 4 | 1470 | 9.8 | 60 | 98 | With cap | M12X1.0 | |
65.50 € | 1 | Available |
Same day
Stock | 10 | 20 | M16 | 17.6 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 0.7 | 128 | 60 | 2646 | 19.6 | 60 | 235 | No Cap | M16X1.5 | |
62.97 € | 1 | Available | 5 Days | 10 | 16 | M20 | 29.4 | Multi Orifice | [Steel] EN 1.0038 Equiv. | 3 | 0.7 | 110 | 120 | 3528 | 18.1 | 60 | 343 | No Cap | M20X1.5 | |
61.14 € | 1 | Available | 5 Days | 10 | 16 | M20 | 29.4 | Tapered orifice | [Steel] EN 1.0038 Equiv. | 1 | 0.3 | 110 | 300 | 3528 | 18.1 | 60 | 343 | No Cap | M20X1.5 |