Piping Manifolds / Tapped Sockets / Outlets 1 Row / 2 Inlets (Part Numbers - CAD Download)

Piping Manifolds / Tapped Sockets / Outlets 1 Row / 2 Inlets
  • Volume Discount
[Features] Pipe manifold with female thread. -The pipe connection type is 1-way.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGM20A-2

Piping Manifolds/Tapped Sockets/Outlets 1 Row/2 Inlets:Related Image

TypeMaterialSurface Treatment
StandardConfigurable Type
T1 TypeT2 TypeT1 TypeT2 Type
Both Ends Male ThreadSGMSGMSSGMF-EN 1.0035 Equiv.*Trivalent Chromate
SUMH-SUMHFSUMHSFEN 1.4301 Equiv.-
One End Male Thread
One End Female Thread
SGMASGMSASGMAF-EN 1.0035 Equiv.*Trivalent Chromate
SUMHASUMHHSUMHAFSUMHHFEN 1.4301 Equiv.-
Both Ends Female ThreadSGMM-SGMFM-EN 1.0035 Equiv.*Trivalent Chromate
SUMHM-SUMHFM-EN 1.4301 Equiv.-
* Sockets for No. 50A is EN 1.0038 Equiv.

Specifications

Part Number-H (Number of Holes)-P-S-Q
SUMH32A
SGM
AF32A
SUMHM20A
-
-
-
3
4
3

-

P70

-

S60

-

Q70
■Both Ends Male Thread, One End Male Thread, One End Female Thread
Part NumberH (Number of Holes)P, S, Qd1d2d3Dd
TypeNo.StandardConfigurable 1mm IncrementRc(PT)R
(PT)
Rc
(PT)
Material: EN 1.0035 Equiv.Material: Stainless Steel
StandardConfigurable TypeT1 TypeT2 Type
T1 Type
SGM
SUM
H
SGMA
SUMHA
T2 Type
SGMS

SGMSA
SUMHH
T1 Type
SGMF
SUMHF
SGM
AF
SUMHAF
T2 Type

SUMHSF

SUMHH
F
15A2
3
4
5
6
3535 (45)~1501/8-1/21/221.716.116.1
20A3535 (45)~1501/41/83/43/427.221.621.4
25A4040 (50)~1503/81/4113427.627.2
32A5050 (60)~1501/23/81 1/41 1/442.735.735.5
40A6060 (70)~1503/41/21 1/21 1/248.641.641.2
50A100100~1501-2-60.552.9-
For One End Male Thread, One End Female Thread - P, S and Q Configurable Type, the minimum configurable value is in ( ) for Q dimension (female threaded end) only.
Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. No. 50A is available for EN 1.0035 Equiv. and SGMF only.
■Both Ends Female Thread
Part NumberH
(Number of Holes)
P, S, Qd1d2Dd
TypeNo.StandardConfigurable 1mm IncrementRc(PT)Rc(PT)Material: EN 1.0035 Equiv.Material: Stainless Steel
StandardConfigurable Type
T1 Type
SGMM
SUMHM
T1 Type
SGMFM
SUMHFM
15A2
3
4
5
6
4535 (45)~1501/81/221.716.116.1
20A4535 (45)~1501/43/427.221.621.4
25A5040 (50)~1503/813427.627.2
32A6050 (60)~1501/21 1/442.735.735.5
40A7060 (70)~1503/41 1/248.641.641.2
Specify P, S and Q within the range of L=(H-1)xP+S+Q≤700. For P, S, Q Configurable Type, the minimum required value for S and Q dimensions are in ( ).
T2 type is not available for Both Ends Female Thread Type.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SGM20A-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Holes/Circuits H Material Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Piping - Screw Nominal - 1st Fitting Piping - Screw Nominal - 2nd Fitting Multipoint Connection - Screw Nominal Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

29.23 €

1 Available 9 Days 102[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)3/4B3/4B1/4BPitch Fixed353535Both Ends Threaded-

Loading...

  1. 1

Basic information

Type Pipe Manifolds Pipe Opening Type 1 Way Multipoint Connection Type Female Threaded Type (Rc)

This page is Piping Manifolds / Tapped Sockets / Outlets 1 Row / 2 Inlets, part number SGM20A-2.
You can find the detail information about specifications and dimensions on part number SGM20A-2.

Variation of this product

Part Number
SGM15A-4
SGM15A-5
SGM15A-6
SGM20A-3
SGM20A-4
SGM20A-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of Holes/Circuits H Material Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Piping - Screw Nominal - 1st Fitting Piping - Screw Nominal - 2nd Fitting Multipoint Connection - Screw Nominal Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Right End Dia. Q
(mm)

40.36 €

1 Available 9 Days 104[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)1/2B1/2B1/8BPitch Fixed353535Both Ends Threaded-

48.45 €

1 Available 9 Days 105[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)1/2B1/2B1/8BPitch Fixed353535Both Ends Threaded-

55.80 €

1 Available 9 Days 106[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)1/2B1/2B1/8BPitch Fixed353535Both Ends Threaded-

36.95 €

1 Available 9 Days 103[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)3/4B3/4B1/4BPitch Fixed353535Both Ends Threaded-

45.04 €

1 Available 9 Days 104[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)3/4B3/4B1/4BPitch Fixed353535Both Ends Threaded-

53.52 €

1 Available 9 Days 105[Steel] EN 1.0035 Equiv.[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)3/4B3/4B1/4BPitch Fixed353535Both Ends Threaded-

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360