Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGM20A-2
Type | Material | Surface Treatment | ||||
Standard | Configurable Type | |||||
T1 Type | T2 Type | T1 Type | T2 Type | |||
Both Ends Male Thread | SGM | SGMS | SGMF | - | EN 1.0035 Equiv.* | Trivalent Chromate |
SUMH | - | SUMHF | SUMHSF | EN 1.4301 Equiv. | - | |
One End Male Thread One End Female Thread | SGMA | SGMSA | SGMAF | - | EN 1.0035 Equiv.* | Trivalent Chromate |
SUMHA | SUMHH | SUMHAF | SUMHHF | EN 1.4301 Equiv. | - | |
Both Ends Female Thread | SGMM | - | SGMFM | - | EN 1.0035 Equiv.* | Trivalent Chromate |
SUMHM | - | SUMHFM | - | EN 1.4301 Equiv. | - |
Part Number | - | H (Number of Holes) | - | P | - | S | - | Q |
SUMH32A SGMAF32A SUMHM20A | - - - | 3 4 3 | - | P70 | - | S60 | - | Q70 |
■Both Ends Male Thread, One End Male Thread, One End Female Thread | ||||||||||||||
Part Number | H (Number of Holes) | P, S, Q | d1 | d2 | d3 | D | d | |||||||
Type | No. | Standard | Configurable 1mm Increment | Rc(PT) | R (PT) | Rc (PT) | Material: EN 1.0035 Equiv. | Material: Stainless Steel | ||||||
Standard | Configurable Type | T1 Type | T2 Type | |||||||||||
T1 Type SGM SUMH SGMA SUMHA | T2 Type SGMS SGMSA SUMHH | T1 Type SGMF SUMHF SGMAF SUMHAF | T2 Type SUMHSF SUMHHF | 15A | 2 3 4 5 6 | 35 | 35 (45)~150 | 1/8 | - | 1/2 | 1/2 | 21.7 | 16.1 | 16.1 |
20A | 35 | 35 (45)~150 | 1/4 | 1/8 | 3/4 | 3/4 | 27.2 | 21.6 | 21.4 | |||||
25A | 40 | 40 (50)~150 | 3/8 | 1/4 | 1 | 1 | 34 | 27.6 | 27.2 | |||||
32A | 50 | 50 (60)~150 | 1/2 | 3/8 | 1 1/4 | 1 1/4 | 42.7 | 35.7 | 35.5 | |||||
40A | 60 | 60 (70)~150 | 3/4 | 1/2 | 1 1/2 | 1 1/2 | 48.6 | 41.6 | 41.2 | |||||
50A | 100 | 100~150 | 1 | - | 2 | - | 60.5 | 52.9 | - |
■Both Ends Female Thread | ||||||||||
Part Number | H (Number of Holes) | P, S, Q | d1 | d2 | D | d | ||||
Type | No. | Standard | Configurable 1mm Increment | Rc(PT) | Rc(PT) | Material: EN 1.0035 Equiv. | Material: Stainless Steel | |||
Standard | Configurable Type | |||||||||
T1 Type SGMM SUMHM | T1 Type SGMFM SUMHFM | 15A | 2 3 4 5 6 | 45 | 35 (45)~150 | 1/8 | 1/2 | 21.7 | 16.1 | 16.1 |
20A | 45 | 35 (45)~150 | 1/4 | 3/4 | 27.2 | 21.6 | 21.4 | |||
25A | 50 | 40 (50)~150 | 3/8 | 1 | 34 | 27.6 | 27.2 | |||
32A | 60 | 50 (60)~150 | 1/2 | 1 1/4 | 42.7 | 35.7 | 35.5 | |||
40A | 70 | 60 (70)~150 | 3/4 | 1 1/2 | 48.6 | 41.6 | 41.2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SGM20A-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Holes/Circuits H | Material | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Piping - Screw Nominal - 1st Fitting | Piping - Screw Nominal - 2nd Fitting | Multipoint Connection - Screw Nominal | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Right End Dia. Q (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.38 € | 1 | Available | 9 Days | 10 | 2 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 3/4B | 3/4B | 1/4B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - |
Loading...
Type | Pipe Manifolds | Pipe Opening Type | 1 Way | Multipoint Connection Type | Female Threaded Type (Rc) |
---|
This page is Piping Manifolds / Tapped Sockets / Outlets 1 Row / 2 Inlets, part number SGM20A-2.
You can find the detail information about specifications and dimensions on part number SGM20A-2.
Configure
Basic Attributes
Material
Pipe End Shape - 1st Fitting
Pipe End Shape - 2nd Fitting
Right End Dia. Q(mm)
Type
Number of Holes/Circuits H
Piping - Screw Nominal - 1st Fitting
Piping - Screw Nominal - 2nd Fitting
Multipoint Connection - Screw Nominal
Type
Left End Dim. S(mm)
Pitch P(mm)
Right End Dim. Q(mm)
Pipe End Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGM15A-4 |
SGM15A-5 |
SGM15A-6 |
SGM20A-3 |
SGM20A-4 |
SGM20A-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Holes/Circuits H | Material | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Piping - Screw Nominal - 1st Fitting | Piping - Screw Nominal - 2nd Fitting | Multipoint Connection - Screw Nominal | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Right End Dia. Q (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.18 € | 1 | Available | 9 Days | 10 | 4 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 1/2B | 1/2B | 1/8B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
47.04 € | 1 | Available | 9 Days | 10 | 5 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 1/2B | 1/2B | 1/8B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
54.17 € | 1 | Available | 9 Days | 10 | 6 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 1/2B | 1/2B | 1/8B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
35.87 € | 1 | Available | 9 Days | 10 | 3 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 3/4B | 3/4B | 1/4B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
43.73 € | 1 | Available | 9 Days | 10 | 4 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 3/4B | 3/4B | 1/4B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - | |
51.96 € | 1 | Available | 9 Days | 10 | 5 | [Steel] EN 1.0035 Equiv. | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | 3/4B | 3/4B | 1/4B | Pitch Fixed | 35 | 35 | 35 | Both Ends Threaded | - |