Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NP72-A
No. | Part | Material | Surface Treatment |
Plunger | ISO-TC90 Equiv. | Rhodium Plating on Nickel Undercoat | |
Barrel | Brass | Gold Plating on Nickel Undercoat | |
Spring | Spring Steel (JIS-SWP) | Gold Plating |
Material | Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP30 NP68S3SF NR30K NR72K NRSHB30 NRB68 | - - - | A B B | - - | R W | - - | 1000 1000 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc(s). | 70~99 | 100~500 | ||||||
NP30 | 1.27mm | 2.5mm (2.0mm) | 5gf(40gf) | 45gf(80gf) | 1A | 100mΩ | 50,000 times | |||
NP30HD | 15gf | 46gf | ||||||||
NP72 | 1.27mm | 2.5mm | 30gf | 50gf | 1A | 80mΩ | 25,000 times | |||
NP72HD | 15gf | 100gf | ||||||||
NP68S3SF | 1.27mm | 4.3mm | 25gf | 50gf | 2A | 80mΩ | 30,000 times | |||
NP68S3 | 30gf | 90gf | ||||||||
NP76 | 1.27mm | 6.0mm | 60gf | 150gf | 1.3A | 80mΩ | 300,000 times |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | |
1 ~ 69 pc(s). | 70~99 | 100~500 | |||
NR30K | NP30 NP30HD | 0.85~0.86mm | |||
NR30SH-B | 0.87~0.88mm | ||||
NR72K | NP72 NP72HD | 0.88~0.89mm | |||
NR68 | NP68S3SF NP68S3 | 0.83~0.84mm | |||
NR68S | |||||
NR76 | NP76 | 0.97~0.98mm |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NP72-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.77 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Waffle] Waffle A | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.9 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
This page is Contact Probes / NP72 / NP72HD Series, part number NP72-A.
You can find the detail information about specifications and dimensions on part number NP72-A.
Configure
Basic Attributes
Plunger Tip Shape
Plunger Material
Receptacle O.D. D (Range)(Ø)
Receptacle Outermost Diameter(Ø)
Type
Type
Min. Mounting Pitch(mm)
Full Stroke (Range)(mm)
Full Stroke(mm)
2/3 Stroke Spring Pressure (Range)(gf)
Plunger O.D.(Ø)
Plunger Surface Treatment
Plunger Length L1 (Range)(mm)
Barrel, Receptacle O.D.(Ø)
Barrel, Receptacle Length L2 (Range)(mm)
Initial Spring Pressure (Range)(gf)
Allowable Current(A)
Resistance(mΩ)
Plunger Length(mm)
Barrel, Receptacle Length(mm)
Initial Spring Pressure(gf)
2/3 Stroke Spring Pressure(gf)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NP72-B |
NP72-C |
NP72-D |
NP72-E |
NP72-G |
NP72-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.69 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Sphere Shape (SR)] Sphere(SR) B | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.9 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 | ||
2.77 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Needle] Needle C | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.54 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 | ||
2.77 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Cup] Cup D | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.9 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 | ||
2.77 € | 1 |
Same day
Stock | 10 | Contact Probes | 1.27 | [Needle] Needle E | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.9 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 | ||
2.77 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Flat] Flat G | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.9 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 | ||
2.77 € | 1 | 5 Days | 10 | Contact Probes | 1.27 | [Straight, Crowned] Straight Crown H | 1 to 2.6 | 2.5 | 30.1 to 50 | [Carbon steel] ISO-TC90 Equiv. | 0.54 | Nickel Plating Base, Rhodium Plating | 3.1 to 5 | - | 0.72 | 10.1 to 15 | 20.1 to 30.0 | 1 | 80 | 3.4 | - | 12.5 | 30 | 50 |