Contact Probes / NP72 / NP72HD Series (Part Numbers - CAD Download)

Contact Probes / NP72 / NP72HD Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes / NP72 / NP72HD Series
  • Contact Probes / NP72 / NP72HD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP72-A

Contact Probes/NP72/NP72HD Series:Related Image
Contact Probes/NP72/NP72HD Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Rhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringSpring Steel (JIS-SWP)Gold Plating

■Receptacles
Material Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP30
NP68S3SF
NR30K
NR72K
NRSHB30
NRB68
-
-
-



A
B
B






-
-




R
W




-
-




1000
1000
■Contact Probes
Part NumberMounting Pitch
(min.)
Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc(s).70~99100~500
NP301.27mm2.5mm (2.0mm)5gf(40gf)45gf(80gf)1A100mΩ50,000 times
NP30HD15gf46gf
NP721.27mm2.5mm30gf50gf1A80mΩ25,000 times
NP72HD15gf100gf
NP68S3SF1.27mm4.3mm25gf50gf2A80mΩ30,000 times
NP68S330gf90gf
NP761.27mm6.0mm60gf150gf1.3A80mΩ300,000 times
Full Stroke in ( ) is applicable to Tip Shape C40, E40, G40, H40, J40, K, AA, AH and AS.
For orders larger than indicated quantity, please request a quotation.

■Receptacles
For NR30K, NR68 and NR68S, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc(s).70~99100~500
NR30KNP30
NP30HD
0.85~0.86mm
NR30SH-B0.87~0.88mm
NR72KNP72
NP72HD
0.88~0.89mm
NR68NP68S3SF
NP68S3
0.83~0.84mm
NR68S
NR76NP760.97~0.98mm
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NP72-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.77 €

1 5 Days 10Contact Probes1.27[Waffle] Waffle A1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.9Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

Loading...

  1. 1

Example of Use

Contact Probes/NP72/NP72HD Series:Related Image

Basic information

Barrel, Receptacle Material Brass Properties Standard

This page is Contact Probes / NP72 / NP72HD Series, part number NP72-A.
You can find the detail information about specifications and dimensions on part number NP72-A.

Variation of this product

Part Number
NP72-B
NP72-C
NP72-D
NP72-E
NP72-G
NP72-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.69 €

1 5 Days 10Contact Probes1.27[Sphere Shape (SR)] Sphere(SR) B1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.9Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

2.77 €

1 5 Days 10Contact Probes1.27[Needle] Needle C1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.54Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

2.77 €

1 5 Days 10Contact Probes1.27[Cup] Cup D1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.9Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

2.77 €

1 Same day

Stock

10Contact Probes1.27[Needle] Needle E1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.9Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

2.77 €

1 5 Days 10Contact Probes1.27[Flat] Flat G1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.9Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

2.77 €

1 5 Days 10Contact Probes1.27[Straight, Crowned] Straight Crown H1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.54Nickel Plating Base, Rhodium Plating3.1 to 5-0.7210.1 to 1520.1 to 30.01803.4-12.53050

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360