Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Color | |
Bearing | ||||
Steel | Stainless Steel | |||
UMBBK | UMSBK | Urethane | Shore A95 | Black |
UMBBKW | UMSBKW | White | ||
UMBB | UMSB | Shore A90 | Black | |
UMBW | UMSW | White | ||
UMBG | UMSG | Shore A70 | Black | |
UMBGW | UMSGW | White | ||
UMBL | - | Shore A50 | Black | |
UMBLW | - | White | ||
UMBD | - | Antistatic Urethane | Shore A90 | Gray |
SUMBB | SUMSB | Silicon Rubber | Shore A70 | Light Gray |
Part Number | - | D |
UMBB10 | - | 30A |
Part Number | D | Allowable Load N (kgf) | B | D1 | r (min.) | Relative Dimension | Used Bearing | |||||||
Type | d | Urethane | Silicon | Ds | R1 (max.) | |||||||||
Shore A95 | Shore A90 | Shore A70 | Shore A50 | Shore A70 | (min.) | (max.) | ||||||||
Urethane UMBBK UMSBK UMBBKW UMSBKW UMBB UMSB UMBW *UMSW UMBG *UMSG UMBGW *UMSGW UMBL UMBLW Antistatic Urethane UMBD Silicon Rubber SUMBB *SUMSB | 3 | 10 | 38(3.8) | 28(2.8) | 9(0.9) | 4(0.4) | 7(0.7) | 3 | 7 | 0.1 | 3.9 | 4.1 | 0.1 | W683ZZA |
12 | 53(5.4) | 34(3.5) | 10(1) | 6(0.6) | 9.8(1) | |||||||||
*4 | 13 | 66(6.7) | 44(4.5) | 13(1.3) | 7(0.7) | 13(1.3) | 4 | 9 | 0.15 | 5 | 5.2 | W684AX50ZZ | ||
16 | 79(8.1) | 59(6) | 16(1.6) | 6(0.6) | 18(1.8) | 5 | 13 | 0.2 | 5.6 | 6.2 | 0.2 | 624ZZ | ||
*5 | 16 | 79(8.1) | 16(1.6) | 6.6 | 6.9 | WBC5-13ZZ | ||||||||
20 | 102(10.4) | 78(8) | 20(2) | 9(0.9) | 24(2.4) | 16 | 0.3 | 7 | 7.6 | 0.3 | 625ZZ | |||
*6 | 20 | 114(11.7) | 23(2.3) | 15(1.5) | 15 | 0.2 | 7.6 | 7.8 | 0.2 | 696ZZ | ||||
28 | 218(22.2) | 157(16) | 44(4.5) | 39(4) | 47(4.8) | 6 | 19 | 0.3 | 8 | 9.5 | 0.3 | 626ZZ | ||
*8 | 28 | 208(21.2) | 42(4.3) | 35(3.6) | 7 | 22 | 10 | 12.2 | 608ZZ | |||||
30A | - | 176(18) | 81(8.3) | 65(6.7) | 53(5.4) | 608ZZ | ||||||||
10 | 30A | 94(9.6) | 51(5.2) | 8 | 26 | 12 | 13.5 | 6000ZZ | ||||||
40A | - | 274(28) | 136(13.9) | 93(9.5) | 82(8.4) | 9 | 30 | 0.6 | 14 | 16 | 0.6 | 6200ZZ | ||
15 | 40A | 122(12.4) | 96(9.9) | 32 | 0.3 | 17 | 19 | 0.3 | 6002ZZ | |||||
45A | - | 343(35) | 109(11.1) | 102(10.5) | 103(10.5) | 11 | 35 | 0.6 | 19 | 20 | 0.6 | 6202ZZ | ||
20 | 45A | 130(13.3) | 98(10.1) | 9 | 37 | 0.3 | 22 | 24 | 0.3 | 6904ZZ | ||||
55A | - | 490(50) | 225(22.9) | 176(18.1) | 147(15) | 14 | 47 | 1 | 25 | 28 | 1 | 6204ZZ | ||
25 | 65A | - | 750(70) | 333(34) | 250(25.8) | 226(23) | 15 | 52 | 30 | 32 | 6205ZZ |
Part Number | D | Allowable Load N (kgf) | B | D1 | B1 | r (min.) | Relative Dimension | Used Bearing | |||||||
Type | d | Urethane | Silicon | Ds | R1 (max.) | ||||||||||
Shore A95 | Shore A90 | Shore A70 | Shore A50 | Shore A70 | (min.) | (max.) | |||||||||
Urethane UMBBK UMSBK UMBBKW UMSBKW UMBB UMSB UMBW UMSW UMBG UMSG UMBGW UMSGW UMBL UMBLW Antistatic Urethane UMBD Silicon Rubber SUMBB SUMSB | 8 | 30 | 248(25.3) | 176(18) | 81(8.3) | 65(6.7) | 53(5.4) | 11 | 22 | 7 | 0.3 | 10 | 12.2 | 0.3 | 608ZZ |
10 | 30 | 201(20.5) | 94(9.6) | 51(5.2) | 26 | 8 | 12 | 13.5 | 6000ZZ | ||||||
40 | 412(42) | 274(18) | 136(13.9) | 93(9.5) | 82(8.4) | 30 | 9 | 0.6 | 14 | 16 | 0.6 | 6200ZZ | |||
15 | 40 | 369(37.6) | 122(12.4) | 96(9.9) | 12 | 32 | 0.3 | 17 | 19 | 0.3 | 6002ZZ | ||||
45 | 534(54.5) | 343(35) | 109(11.1) | 102(10.5) | 103(10.5) | 15 | 35 | 11 | 0.6 | 19 | 20 | 0.6 | 6202ZZ | ||
20 | 45 | 391(39.9) | 130(13.3) | 98(10.1) | 12 | 37 | 9 | 0.3 | 22 | 24 | 0.3 | 6904ZZ | |||
55 | 674(68.7) | 490(50) | 225(22.9) | 176(18.1) | 147(15) | 18 | 47 | 14 | 1 | 25 | 28 | 1 | 6204ZZ | ||
25 | 65 | 999(101.9) | 750(70) | 333(34) | 250(25.8) | 226(23) | 19 | 52 | 15 | 30 | 32 | 6205ZZ |
Item | Unit | UMBD |
Specific Volume Resistivity | Ω • cm | 2.1x108 |
Surface Resistivity | Ω | 4.0x109 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UMBG10-40 |
UMBGW10-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | O.D. D (Ø) | Width B (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.91 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | 40 | 11 | 10 | 100.1 to 200.0 | 136 | Shore A70 | Black | |
12.91 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | 40 | 11 | 10 | 100.1 to 200.0 | 136 | Shore A70 | Black |
Loading...
Outer Ring Type, Type | Flat Type | Mounting Type | Hole | Operating Environment | Standard (For Light Loads) |
---|
Configure
Basic Attributes
Surface Material
Type
Bearing Material
O.D. D(Ø)
Width B(mm)
I.D. d(Ø)
Allowable Load Range(N)
Allowable Load(N)
Hardness
Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes