Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMBGH6-20
Type | Material | Hardness | Color | Bearing | Shaft | ||
Flat | |||||||
Standard Threaded | Long Threaded | Material | Surface Treatment | ||||
UMBKH | UMBKT | Urethane | Shore A95 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
UMSBKH | UMSBKT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBKWH | UMBKWT | White | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating *1 | ||
UMSBKWH | UMSBKWT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBH | UMBT | Shore A90 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating | |
UMSBH | UMSBT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBWH | UMBWT | White | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating *1 | ||
UMSWH | UMSWT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBGH | - | Shore A70 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating | |
UMBLH | - | Shore A50 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating | |
UMBLWH | UMBLWT | White | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating *1 | ||
SUMBH | SUMBT | Silicon Rubber | Shore A70 | Light Gray | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
SUMSBH | SUMSBT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBDH | UMBDT | Antistatic Urethane (Gray) | Shore A90 | Gray | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
Item | Unit | UMBDH, UMBDT |
Specific Volume Resistivity | Ω • cm | 2.1x108 |
Surface Resistivity | Ω | 4.0x109 |
Part Number | - | D |
UMBH10 | - | 30A |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | r (min.) | G | Used Bearing | |||||||
Type | d | Standard | Long | Urethane | Silicon | |||||||||||
Shore A95 | Shore A90 | Shore A70 | Shore A50 | Shore A70 | ||||||||||||
Standard Threaded UMBKH UMSBKH UMBKWH UMSBKWH UMBH UMSBH UMBWH *UMSWH UMBGH UMBLH UMBLWH *SUMBH SUMSBH UMBDH | Long Threaded UMBKT UMSBKT UMBKWT UMSBKWT UMBT UMSBT UMBWT *UMSWT UMBLWT *SUMBT SUMSBT UMBDT | 3 | 10 | M3 | 4 | 6 | 38(3.8) | 28(2.8) | 9(0.9) | 4(0.4) | 7(0.7) | 3 | 7 | 0.1 | 1.5 | W683ZZA |
3 | 12 | 53(5.4) | 34(3.5) | 10(1) | 6(0.6) | 9.8(1) | ||||||||||
*4 | 13 | M4 | 5 | 8 | 66(6.7) | 44(4.5) | 13(1.3) | 7(0.7) | 13(1.3) | 4 | 9 | 0.15 | W684AX50ZZ | |||
16 | 79(8.1) | 59(6) | 16(1.6) | 6(0.6) | 18(1.8) | 5 | 13 | 0.2 | 624ZZ | |||||||
*5 | 16 | 79(8.1) | 16(1.6) | 2.5 | WBC5-13ZZ | |||||||||||
20 | 102(10.4) | 78(8) | 20(2) | 9(0.9) | 24(2.4) | 16 | 0.3 | 625ZZ | ||||||||
*6 | 20 | M6 | 8 | 12 | 114(11.7) | 23(2.3) | 15(1.5) | 15 | 0.2 | 696ZZ | ||||||
28 | 218(22.2) | 157(16) | 44(4.5) | 39(4) | 47(4.8) | 6 | 19 | 0.3 | 626ZZ | |||||||
*8 | 28 | 208(21.2) | 42(4.3) | 35(3.6) | 7 | 22 | 4 | 608ZZ | ||||||||
30A | - | 176(18) | 81(8.3) | 65(6.7) | 53(5.4) | 608ZZ | ||||||||||
10 | 30A | 94(9.6) | 51(5.2) | 8 | 26 | 5 | 6000ZZ | |||||||||
40A | - | 274(28) | 136(13.9) | 93(9.5) | 82(8.4) | 9 | 30 | 0.6 | 6200ZZ | |||||||
15 | 40A | M10 | 12 | 20 | 122(12.4) | 96(9.9) | 32 | 0.3 | 6002ZZ | |||||||
45A | - | 343(35) | 109(11.1) | 102(10.5) | 103(10.5) | 11 | 35 | 0.6 | 6202ZZ | |||||||
20 | 45A | 130(13.3) | 98(10.1) | 9 | 37 | 0.3 | 8 | 6904ZZ | ||||||||
55A | - | 490(50) | 225(22.9) | 176(18.1) | 147(15) | 14 | 47 | 1 | 6204ZZ | |||||||
25 | 65A | - | 750(70) | 333(34) | 250(25.8) | 226(23) | 15 | 52 | 10 | 6205ZZ |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | B1 | r (min.) | G | Used Bearing | |||||||
Type | d | Standard | Long | Urethane | Silicon | ||||||||||||
Shore A95 | Shore A90 | Shore A70 | Shore A50 | Shore A70 | |||||||||||||
Standard Threaded UMBKH UMSBKH UMBKWH UMSBKWH UMBH UMSBH UMBWH UMSWH UMBGH UMBLH UMBLWH SUMBH SUMSBH UMBDH | Long Threaded UMBKT UMSBKT UMBKWT UMSBKWT UMBT UMSBT UMBWT UMSWT UMBLWT SUMBT SUMSBT UMBDT | 8 | 30 | M6 | 8 | 12 | 248(25.3) | 176(18) | 81(8.3) | 65(6.7) | 53(5.4) | 11 | 22 | 7 | 0.3 | 4 | 608ZZ |
10 | 30 | 201(20.5) | 94(9.6) | 51(5.2) | 26 | 8 | 5 | 6000ZZ | |||||||||
40 | 412(42) | 274(28) | 136(13.9) | 93(9.5) | 82(8.4) | 30 | 9 | 0.6 | 6200ZZ | ||||||||
15 | 40 | M10 | 12 | 20 | 369(37.6) | 122(12.4) | 96(9.9) | 12 | 32 | 0.3 | 6002ZZ | ||||||
45 | 534(54.5) | 343(35) | 109(11.1) | 102(10.5) | 103(10.5) | 15 | 35 | 11 | 0.6 | 6202ZZ | |||||||
20 | 45 | 391(39.9) | 130(13.3) | 98(10.1) | 12 | 37 | 9 | 0.3 | 8 | 6904ZZ | |||||||
55 | 674(68.7) | 490(50) | 225(22.9) | 176(18.1) | 147(15) | 18 | 47 | 14 | 1 | 6204ZZ | |||||||
25 | 65 | 999(101.9) | 750(70) | 333(34) | 250(25.8) | 226(23) | 19 | 52 | 15 | 10 | 6205ZZ |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UMBGH6-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.55 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Standard Threaded | 20 | 5 | 6 | 6 | 20.1 to 50.0 | 23 | Shore A70 | Black |
Loading...
Outer Ring Type, Type | Flat Type | Operating Environment | Standard (For Light Loads) | Thread Head Shape | Hex Socket |
---|
This page is Silicon Rubber / Urethane Molded Bearings / Flat / with Threaded Shaft, part number UMBGH6-20.
You can find the detail information about specifications and dimensions on part number UMBGH6-20.
Configure
Stock
Basic Attributes
Surface Material
Mounting Type
Type
Bearing Material
O.D. D(Ø)
Width B(mm)
Screw Nominal M(mm)
I.D. d(Ø)
Allowable Load Range(N)
Allowable Load(N)
Hardness
Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UMBGH4-13 |
UMBKH15-40 |
UMBKWH10-30 |
UMBKWH15-40 |
UMBKWT10-30 |
UMBKWT15-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.30 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Standard Threaded | 13 | 4 | 4 | 4 | 4.0 to 20.0 | 13 | Shore A70 | Black | |
18.60 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Standard Threaded | 40 | 12 | 10 | 15 | 300.1 to 500.0 | 369 | Shore A95 | Black | |
18.60 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Standard Threaded | 30 | 11 | 6 | 10 | 200.1 to 300.0 | 201 | Shore A95 | White | |
18.60 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Standard Threaded | 40 | 12 | 10 | 15 | 300.1 to 500.0 | 369 | Shore A95 | White | |
18.60 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Long Threaded | 30 | 11 | 6 | 10 | 200.1 to 300.0 | 201 | Shore A95 | White | |
18.60 € | 1 | Available | 8 Days | 10 | EN 1.3505 Equiv. | [Urethane] Urethane (General) | [Screw] Long Threaded | 40 | 12 | 10 | 15 | 300.1 to 500.0 | 369 | Shore A95 | White |