Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJGN16-100
Main Body | Type | Main Body | Rubber | ||
Material | Surface Treatment | Material (Color) | Hardness | ||
Steel Type | FJGN | EN 1.0038 Equiv. | Trivalent Chromate | Elastomer (Black) | - |
FJGM | Neoprene Rubber (Black) | Shore A70 | |||
Non-Migration Chloroprene Rubber (Gray) | |||||
Electrically Conductive Rubber (Black) | |||||
PVC (Dark Blue) | |||||
Stainless Steel | FJGNS | EN 1.4301 Equiv. | Electrolytic Polishing | Elastomer (Black) | - |
FJGMS | Neoprene Rubber (Black) | Shore A70 | |||
Non-Migration Chloroprene Rubber (Gray) | |||||
Electrically Conductive Rubber (Black) |
Part Number | - | Rubber Material |
FJGM16 - 75 | - | R |
M | D | ℓ1 | ℓ2 | E | B | H |
8 | 45 | 5.5 | 6.5 | 15 | 13 | 6 |
10 | 7 | 8 | 17 | 6 | ||
12 | 70 | 8 | 10 | 23 | 19 | 7 |
16 | 80 | 10 | 13 | 25 | 24 | 8 |
20 | 13 | 16 | 30 |
Part Number | FJGM / FJGMS | L | Allowable Vertical Load (kN) | Mass (g) | Unit Price | |||||||||
FJGN | FJGM | FJGNS | FJGMS | |||||||||||
Type | M-A | Rubber Material | ||||||||||||
R | C | D | S | R | C | D | ||||||||
FJGN FJGM FJGNS (Stainless Steel) FJGMS (Stainless Steel) | 8- 50 | R (Rubber) C (Non-migration Chloroprene Rubber) D (Electrically Conductive Rubber) S (PVC) | 70.5 | 3.9 | 50 | - | ||||||||
8-100 | 120.5 | 70 | - | |||||||||||
10- 75 | 97 | 4.3 | 91 | - | ||||||||||
10-100 | 122 | 103 | - | |||||||||||
12- 75 | 106 | 4.9 | 178 | - | ||||||||||
12-100* | 131 | 196 | ||||||||||||
12-125* | 156 | 212 | ||||||||||||
12-150 | 181 | 231 | - | |||||||||||
16- 75 | 110 | 5.9 | 301 | - | ||||||||||
16-100* | 135 | 331 | ||||||||||||
16-130* | 165 | 370 | ||||||||||||
16-150 | 185 | 397 | - | |||||||||||
16-180* | 215 | 436 | ||||||||||||
20-100* | 138 | 6.8 | 473 | - | - | - | - | - | - | - | ||||
20-130* | 168 | 533 | - | - | - | - | - | - | - | |||||
20-150 | 188 | 576 | - | - | - | - | - | - | - | - | ||||
20-180* | 218 | 641 | - | - | - | - | - | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJGN16-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Properties | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.66 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Elastomer] Elastomer | 80 | 5.9 | 100 | 25 | 16 | Standard |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | With Rubber Foot | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Swivel Mechanism | Not Provided |
This page is Adjustment Pads / Nonslip Type, part number FJGN16-100.
You can find the detail information about specifications and dimensions on part number FJGN16-100.
Configure
Stock
Basic Attributes
Thread Material
Body Material
Rubber Material
Type
Thread Surface Treatment
Main Body Surface Treatment
Width D(mm)
Allowable Load (Details)(kN)
Screw Length A(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Properties
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJGM10-75-C |
FJGM10-75-D |
FJGM10-75-R |
FJGN16-130 |
FJGN16-150 |
FJGN16-180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.17 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 45 | 4.3 | 75 | 15 | 10 | Standard | |
5.42 € | 1 | Available | 5 Days | - | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard | |
7.43 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Neoprene Rubber] Neoprene Rubber (Black) | 45 | 4.3 | 75 | 15 | 10 | Standard | |
6.93 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Elastomer] Elastomer | 80 | 5.9 | 130 | 25 | 16 | Standard | |
7.31 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Elastomer] Elastomer | 80 | 5.9 | 150 | 25 | 16 | Standard | |
7.56 € | 1 | Available |
Same day
Stock | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Elastomer] Elastomer | 80 | 5.9 | 180 | 25 | 16 | Standard |