Adjustment Pads / Nonslip Type (Part Numbers - CAD Download)

Adjustment Pads / Nonslip Type
  • Volume Discount
[Features] The rubber of the pad part grips the floor surface. [Material of threaded part] Stainless steel / steel
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FJGN20-180

Adjustment Pads/Nonslip Type:Related Image

Main BodyTypeMain BodyRubber
 MaterialSurface Treatment Material (Color)Hardness
Steel TypeFJGNEN 1.0038 Equiv.Trivalent ChromateElastomer (Black)-
FJGMNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)
PVC (Dark Blue)
Stainless SteelFJGNSEN 1.4301 Equiv.Electrolytic PolishingElastomer (Black)-
FJGMSNeoprene Rubber (Black)Shore A70
Non-Migration Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)

Specifications

Part Number-Rubber Material
FJGM16 - 75-R
MD12EBH
 8455.56.515136
1078176
127081023197
1680101325248
20131630
 
Part NumberFJGM / FJGMSLAllowable Vertical Load
(kN)
Mass (g)Unit Price
FJGNFJGMFJGNSFJGMS
TypeM-ARubber Material
RCDSRCD
FJGN
FJGM
FJGNS

(Stainless Steel)
FJGMS
(Stainless Steel)
 8- 50R
(Rubber)
C
(Non-migration Chloroprene Rubber)
D
(Electrically Conductive Rubber)
S
(PVC)
70.53.950    -    
 8-100120.570    -    
10- 75974.391    -    
10-100122103    -    
12- 751064.9178    -    
12-100*131196         
12-125*156212         
12-150181231    -    
16- 751105.9301    -    
16-100*135331         
16-130*165370         
16-150185397    -    
16-180*215436         
20-100*1386.8473 --- ----
20-130*168533 --- ----
20-150188576 --------
20-180*218641 --- ----
You cannot select the rubber material for FJGN and FJGNS. (Elastomer is used.) * PVC rubber applicable sizes

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FJGN20-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Properties

8.95 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Elastomer] Elastomer806.81802520Standard

Loading...

  1. 1

Basic information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Rubber Foot Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

This page is Adjustment Pads / Nonslip Type, part number FJGN20-180.
You can find the detail information about specifications and dimensions on part number FJGN20-180.

Variation of this product

Part Number
FJGM10-75-C
FJGM10-75-D
FJGM10-75-R
FJGN8-100
FJGN8-50
FJGNS10-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)
Properties

5.17 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)454.3751510Standard

5.42 €

1 Available 5 Days -[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Synthetic Rubber] Electrically Conductive Rubber (Black)454.3751510Standard

7.43 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Neoprene Rubber] Neoprene Rubber (Black)454.3751510Standard

6.80 €

1 Available Same day

Stock

10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Elastomer] Elastomer453.9100158Standard

4.03 €

1 Available Same day

Stock

10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Steel] EN 1.0038 Equiv.Trivalent Chromate[Elastomer] Elastomer453.950158Standard

12.35 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Stainless Steel] EN 1.4301 Equiv.Electrolytic Polishing[Elastomer] Elastomer454.31001510Standard

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360