Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PBA8-30-B
Type | Ball | Screw | |
Material | Surface Treatment | Material | |
PBA | (Black) Phenol Resin, (Red) Melamine Resin | - | - |
PCA | - | Brass (Insert) | |
BGW | EPDM (Matt Black) | - | Brass (Insert) |
BKS | EN 1.4301 Equiv. | Buff Polished | - |
BKA | Aluminum Alloy | Polishing | - |
BKAW | Clear Anodize | - | |
BKAB | Black Anodize | - |
Part Number | - | D | - | Ball Color |
PBA12 PBA6 | - | 40 | - | R |
- | 25 | - | B | |
BGW6 | ||||
BKS3 | ||||
BKA10 |
Part Number | D | Ball Color | H | Lf | Mass (g) | PBA | PCA | ||
Type | M (Coarse) | PBA | PCA | PBA PCA | Unit Price | Unit Price | |||
1~100 | 1~50 | ||||||||
PBA (No Insert) PCA (Brass Insert) | 6 | 20 | R (Red) B (Black) | 18 | 10 | 10 | 7 | ||
25 | 23 | 10 | 10 | 15 | |||||
30 | 28 | 16 | 10 | 20 | |||||
8 | 20 | 18 | 10 | 10 | 7 | ||||
25 | 23 | 12 | 12 | 15 | |||||
30 | 28 | 16 | 12 | 30 | |||||
35 | 32 | 16 | 12 | 40 | |||||
10 | 30 | 28 | 18 | 15 | 30 | ||||
35 | 32 | 18 | 15 | 40 | |||||
40 | 37 | 18 | 15 | 55 | |||||
12 | 40 | 37 | 18 | 15 | 50 |
Part Number | D | H | Lf | Mass (g) | Unit Price | |
Type | M (Coarse) | |||||
BGW | 6 | 20 | 18 | 10 | 10 | |
8 | 25 | 22.5 | 12.5 | 15 | ||
10 | 32 | 29 | 16 | 25 | ||
12 | 40 | 36 | 20 | 40 |
Part Number | D | H | Lf | Mass (g) | Unit Price | |||||
Type | M (Coarse) | BKS | BKA□ | BKS | BKA | BKAW | BKAB | |||
Stainless Steel BKS Aluminum BKA BKAW BKAB | 3 | 15 | *13 | *8 | 13 | 5 | ||||
4 | 20 | 18 | 9.1 | 31 | 11 | |||||
5 | 20 | 18 | 9.1 | 30 | 11 | |||||
6 | 25 | 22.5 | 11 | 60 | 21 | |||||
8 | 32 | 29 | 14.5 | 126 | 43 | |||||
10 | 40 | 37 | 18 | 215 | 85 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PBA8-30-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (mm) | Handle Length (mm) | Handle Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.06 € | 1 | 5 Days | - | [Phenol] Phenol Resin | Not Provided | [Resin] Phenol Resin | [Tapped] Tapped | M8 | 30 | 28 | B (Black) |
Loading...
Type | Stationary | Shape | Balls | Mounting Section Surface Treatment | Not Provided |
---|
This page is Ball Knobs / Resin similar DIN 319, part number PBA8-30-B.
You can find the detail information about specifications and dimensions on part number PBA8-30-B.
Configure
Basic Attributes
Handle Material
Mounting Section Material
Mounting Method
Type
Handle Surface Treatment
Screw Nominal (M)
Handle Diameter(mm)
Handle Length(mm)
Handle Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BGW8 |
BKA10 |
BKA3 |
PBA8-30-R |
PBA8-35-B |
PBA8-35-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.13 € | 1 | Available |
Same day
Stock | 10 | EPDM | Not Provided | Brass | [Tapped] Tapped (Insert) | M8 | 25 | 22.5 | - | |
18.33 € | 1 | Available | 5 Days | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M10 | 40 | 37 | - | |
6.76 € | 1 | Available |
Same day
Stock | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M3 | 15 | 13 | - | |
1.47 € | 1 | 5 Days | 10 | Melamine Resin | Not Provided | [Resin] Melamine Resin | [Tapped] Tapped | M8 | 30 | 28 | R (Red) | ||
0.67 € | 1 |
Same day
Stock | - | [Phenol] Phenol Resin | Not Provided | [Resin] Phenol Resin | [Tapped] Tapped | M8 | 35 | 32 | B (Black) | ||
1.93 € | 1 | 5 Days | 10 | Melamine Resin | Not Provided | [Resin] Melamine Resin | [Tapped] Tapped | M8 | 35 | 32 | R (Red) |