Handwheels / Five Spoked (Part Numbers - CAD Download)

Handwheels / Five Spoked

Click on this image to zoom in.

Click on this image to zoom in.

  • Handwheels / Five Spoked
  • Handwheels / Five Spoked
  • Volume Discount
[Features] Offset handwheel. -Handle materials include steel and aluminium.
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHLNAK200-SC16

Handwheels/Five Spoked:Related Image

I.D. Shaft Bore ShapeTypeHandwheelHandleHandle ThreadIncluded Screw
Stationary HandlesRevolving HandlesWithout HandleMaterialSurface TreatmentMaterialSurface TreatmentMaterialSurface TreatmentMaterialSurface Treatment
No HoleAHLNAHLNKAHLN-REN-JL 1030 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome Plating--
AHLNAAHLNAK-EN AC-46200 Equiv.Shot BlastedEN AW-2024 Equiv.Shot Blasted
H8 Hole + TappedAHLNMAHLNKM-EN-JL 1030 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome Plating
H8 Hole + Keyway + TappedAHLNKCAHLNKCK-
Square BoreAHLNWAHLNKW-
Slit-AHLND-EN AC-46200 Equiv.Shot BlastedEN AW-2024 Equiv.Shot BlastedStructural Alloy SteelTrivalent Chromate
-AHLNF-EN-JS 1050 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome Plating

Specifications

Part Number d2
AHLN160
AHLNF80

-

10
Part NumberHAD1LSMBGPH8 Hole + TappedH8 Hole + Keyway + TappedSquare BoreSlitHex Socket Head Cap ScrewReference Mass
(g)
M1 (Coarse)AHLND Reference Tightening Torque
(N · m)
AHLNF Reference Tightening Torque
(N · m)
TypeDSteelAluminumStationaryRevolvingdM1 (Coarse)d1btW Selectiond2S1XYR
(Radius)
d3SteelAluminum
No Hole
AHLN
AHLNA
AHLNK
AHLNAK
No Hole, Without Handle
AHLN-R
H8 Hole + Tapped
AHLNM
AHLNKM

H8 Hole + Keyway + Tapped
AHLNKC
AHLNKCK
Slit
AHLNF
AHLND
Square Bore
AHLNW
AHLNKW

803614242415581338.549281051031.410*1012988.54.5433380160
12
1003916302837121241.812101099.55.5555600250
*12
12540173361648.55546.51213866900345
*15
140441835301653.51561552.314---------1100425
1604618.5373282062.570.762.5161652.316141510.512.56.56101400560
20
20059.52443411910102577.587.381171616.5111128001140
20
25065.5274844-100202052.320-------4900-
* marked items are applicable to Slit Type AHLNF only.
For "H8 Hole + Keyway + Tapped" Type, the size of d1 dim. 20 is not JIS Standard-compliant. If any JIS Standard-compliant size is preferred, specify "No Hole Type + Alteration KC18."

Alterations

Handwheels/Five Spoked:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AHLNAK200-SC16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle, O.D. D
(Ø)
Handle, Material I.D. Shaft Bore Shape Handle Hole Handle, Type Handle Surface Treatment Grip Material Grip Surface Treatment Handle Thickness
(mm)
Mounting Section, O.D.
(mm)
Round Hole Dia.
(mm)
Square Hole Size
(mm)
Tap

96.72 €

1 Available 9 Days 10200[Aluminum] EN AC-46200 Equiv.Square HoleWith HandleRevolving HandlesShot BlastingEN AW-2024 Equiv.Shot Blasting59.543-16Not Provided

Loading...

  1. 1

Basic information

Handwheel Type 5-Spoke

This page is Handwheels / Five Spoked, part number AHLNAK200-SC16.
You can find the detail information about specifications and dimensions on part number AHLNAK200-SC16.

Variation of this product

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNAK200-SC17
AHLNAK200-SC18
AHLNAK200-SC19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHandle, O.D. D
(Ø)
Handle, Material I.D. Shaft Bore Shape Handle Hole Handle, Type Handle Surface Treatment Grip Material Grip Surface Treatment Handle Thickness
(mm)
Mounting Section, O.D.
(mm)
Round Hole Dia.
(mm)
Square Hole Size
(mm)
Tap

20.40 €

1 Available 5 Days 10160[Steel] EN-JL 1030 Equiv.-Without Handle-Chrome Plating--4637---

29.93 €

1 Available 5 Days 10200[Steel] EN-JL 1030 Equiv.-Without Handle-Chrome Plating--59.543---

7.94 €

1 Available 5 Days 1080[Steel] EN-JL 1030 Equiv.-Without Handle-Chrome Plating--3624---

96.72 €

1 Available 9 Days 10200[Aluminum] EN AC-46200 Equiv.Square HoleWith HandleRevolving HandlesShot BlastingEN AW-2024 Equiv.Shot Blasting59.543-17Not Provided

96.72 €

1 Available 9 Days 10200[Aluminum] EN AC-46200 Equiv.Square HoleWith HandleRevolving HandlesShot BlastingEN AW-2024 Equiv.Shot Blasting59.543-18Not Provided

96.72 €

1 Available 9 Days 10200[Aluminum] EN AC-46200 Equiv.Square HoleWith HandleRevolving HandlesShot BlastingEN AW-2024 Equiv.Shot Blasting59.543-19Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360