Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHLNAK200-HC16
I.D. Shaft Bore Shape | Type | Handwheel | Handle | Handle Thread | Included Screw | ||||||
Stationary Handles | Revolving Handles | Without Handle | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment | |
No Hole | AHLN | AHLNK | AHLN-R | EN-JL 1030 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | - | - |
AHLNA | AHLNAK | - | EN AC-46200 Equiv. | Shot Blasted | EN AW-2024 Equiv. | Shot Blasted | |||||
H8 Hole + Tapped | AHLNM | AHLNKM | - | EN-JL 1030 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | ||||
H8 Hole + Keyway + Tapped | AHLNKC | AHLNKCK | - | ||||||||
Square Bore | AHLNW | AHLNKW | - | ||||||||
Slit | - | AHLND | - | EN AC-46200 Equiv. | Shot Blasted | EN AW-2024 Equiv. | Shot Blasted | Structural Alloy Steel | Trivalent Chromate | ||
- | AHLNF | - | EN-JS 1050 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating |
Part Number | d2 | |
AHLN160 AHLNF80 | - | 10 |
Part Number | H | A | D1 | L | S | M | B | G | P | H8 Hole + Tapped | H8 Hole + Keyway + Tapped | Square Bore | Slit | Hex Socket Head Cap Screw | Reference Mass (g) | ||||||||||||||||||||
M1 (Coarse) | AHLND Reference Tightening Torque (N · m) | AHLNF Reference Tightening Torque (N · m) | |||||||||||||||||||||||||||||||||
Type | D | Steel | Aluminum | Stationary | Revolving | d | M1 (Coarse) | d1 | b | t | W Selection | d2 | S1 | X | Y | R (Radius) | d3 | Steel | Aluminum | ||||||||||||||||
| 80 | 36 | 14 | 24 | 24 | 15 | 5 | 8 | 13 | 38.5 | 49 | 28 | 10 | 5 | 10 | 3 | 1.4 | 10 | *10 | 12 | 9 | 8 | 8.5 | 4.5 | 4 | 3 | 3 | 380 | 160 | ||||||
12 | |||||||||||||||||||||||||||||||||||
100 | 39 | 16 | 30 | 28 | 37 | 12 | 12 | 4 | 1.8 | 12 | 10 | 10 | 9 | 9.5 | 5.5 | 5 | 5 | 5 | 600 | 250 | |||||||||||||||
*12 | |||||||||||||||||||||||||||||||||||
125 | 40 | 17 | 33 | 6 | 16 | 48.5 | 55 | 46.5 | 12 | 13 | 8 | 6 | 6 | 900 | 345 | ||||||||||||||||||||
*15 | |||||||||||||||||||||||||||||||||||
140 | 44 | 18 | 35 | 30 | 16 | 53.5 | 15 | 6 | 15 | 5 | 2.3 | 14 | - | - | - | - | - | - | - | - | - | 1100 | 425 | ||||||||||||
160 | 46 | 18.5 | 37 | 32 | 8 | 20 | 62.5 | 70.7 | 62.5 | 16 | 16 | 5 | 2.3 | 16 | 14 | 15 | 10.5 | 12.5 | 6.5 | 6 | 10 | 1400 | 560 | ||||||||||||
20 | |||||||||||||||||||||||||||||||||||
200 | 59.5 | 24 | 43 | 41 | 19 | 10 | 10 | 25 | 77.5 | 87.3 | 81 | 17 | 16 | 16.5 | 11 | 11 | 2800 | 1140 | |||||||||||||||||
20 | |||||||||||||||||||||||||||||||||||
250 | 65.5 | 27 | 48 | 44 | - | 100 | 20 | 20 | 5 | 2.3 | 20 | - | - | - | - | - | - | - | 4900 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AHLNAK200-HC16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle, Material | I.D. Shaft Bore Shape | Handle Hole | Handle, Type | Handle Surface Treatment | Grip Material | Grip Surface Treatment | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Round Hole Dia. (mm) | Square Hole Size (mm) | Tap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.64 € | 1 | Available | 9 Days | 10 | 200 | [Aluminum] EN AC-46200 Equiv. | Round Hole | With Handle | Revolving Handles | Shot Blasting | EN AW-2024 Equiv. | Shot Blasting | 59.5 | 43 | 16 | - | Provided (2 Places) |
Loading...
Handwheel Type | 5-Spoke |
---|
This page is Handwheels / Five Spoked, part number AHLNAK200-HC16.
You can find the detail information about specifications and dimensions on part number AHLNAK200-HC16.
Configure
Basic Attributes
Handle, Material
Square Hole Size(mm)
Type
Handle, O.D. D(Ø)
I.D. Shaft Bore Shape
Handle Hole
Handle, Type
Handle Surface Treatment
Grip Material
Grip Surface Treatment
Handle Thickness(mm)
Mounting Section, O.D.(mm)
Round Hole Dia.(mm)
Tap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHLN-R160 |
AHLN-R200 |
AHLN-R80 |
AHLNAK200-HC17 |
AHLNAK200-HC18 |
AHLNAK200-HC19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, O.D. D (Ø) | Handle, Material | I.D. Shaft Bore Shape | Handle Hole | Handle, Type | Handle Surface Treatment | Grip Material | Grip Surface Treatment | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Round Hole Dia. (mm) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.40 € | 1 | Available | 5 Days | 10 | 160 | [Steel] EN-JL 1030 Equiv. | - | Without Handle | - | Chrome Plating | - | - | 46 | 37 | - | - | - | |
29.93 € | 1 | Available | 5 Days | 10 | 200 | [Steel] EN-JL 1030 Equiv. | - | Without Handle | - | Chrome Plating | - | - | 59.5 | 43 | - | - | - | |
7.94 € | 1 | Available | 5 Days | 10 | 80 | [Steel] EN-JL 1030 Equiv. | - | Without Handle | - | Chrome Plating | - | - | 36 | 24 | - | - | - | |
86.64 € | 1 | Available | 9 Days | 10 | 200 | [Aluminum] EN AC-46200 Equiv. | Round Hole | With Handle | Revolving Handles | Shot Blasting | EN AW-2024 Equiv. | Shot Blasting | 59.5 | 43 | 17 | - | Provided (2 Places) | |
86.64 € | 1 | Available | 9 Days | 10 | 200 | [Aluminum] EN AC-46200 Equiv. | Round Hole | With Handle | Revolving Handles | Shot Blasting | EN AW-2024 Equiv. | Shot Blasting | 59.5 | 43 | 18 | - | Provided (2 Places) | |
86.64 € | 1 | Available | 9 Days | 10 | 200 | [Aluminum] EN AC-46200 Equiv. | Round Hole | With Handle | Revolving Handles | Shot Blasting | EN AW-2024 Equiv. | Shot Blasting | 59.5 | 43 | 19 | - | Provided (2 Places) |