Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A, B Configurable Type | Material | Hardness | Color | |
No Adhesive | Adhesive | |||
UTSSN | UTSSNA | Ether Polyurethane | Shore A95 | Natural Color |
UTSHN | UTSHNA | Shore A90 | ||
UTSM | UTSMA | Ester Polyurethane | Shore A70 | |
UTSL | UTSLA | Shore A50 | ||
UTSLL | UTSLLA | Shore A30 |
Part Number | - | A | - | B | - | F | - | G | - | Screw Nominal Dia. |
UTSHN8 UTSHN4H8 | - - | 300 200 | - - | 200 150 | - | F140 | - | G120 | - | N5 |
Part Number | 1mm Increment | ||||
Type | T | A | B | ||
No Adhesive UTSSN UTSHN UTSM UTSL UTSLL | Adhesive UTSSNA UTSHNA UTSMA UTSLA UTSLLA | (Shore A95) (Shore A90) (Shore A70) (Shore A50) (Shore A30) | (0.5) | 10~500 | 10~500 |
1 | |||||
2 | |||||
3 | |||||
4 | |||||
5 | |||||
6 | |||||
8 | |||||
10 | |||||
15 | |||||
20 | |||||
25 | |||||
30 |
Part Number | 1mm Increment (A≥B≥T) | 0.5mm Increment | Screw Nominal Dia. Selection | ||||||||||||
Type | Nominal | T | A | B | F | G | N (Through Hole) | Z (Counterbored Hole) | |||||||
No Adhesive UTSSN UTSHN UTSM UTSL UTSLL | Adhesive UTSSNA UTSHNA UTSMA UTSLA UTSLLA | (Shore A95) (Shore A90) (Shore A70) (Shore A50) (Shore A30) | 1H 2H 3H 4H 6H | (0.5) | 25~500 | 25~500 | 5~495 (1H Type) 9~491 (2H, 4H Types) 9~245 (3H, 6H Types) | 5~495 (1H, 2H, 3H Types) 9~491 (4H, 6H Types) | 3 4 5 6 8 10 | - | |||||
1 | - | ||||||||||||||
2 | - | ||||||||||||||
3 | - | ||||||||||||||
4 | - | ||||||||||||||
5 | - | ||||||||||||||
6 | - | ||||||||||||||
8 | 3 | ||||||||||||||
10 | 3 | 4 | |||||||||||||
15 | 4 | 5 | 6 | 8 | |||||||||||
20 | 4 | 5 | 6 | 8 | |||||||||||
25 | 4 | 5 | 6 | 8 | 10 | ||||||||||
30 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UTSHN0.5-[10-1000/1]-[10-1000/1] |
UTSHN1-[10-1000/1]-[10-1000/1] |
UTSHN1H1-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H2-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H3-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H3-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[3,4] |
UTSHN1H4-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H4-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[3,4] |
UTSHN1H5-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H5-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[3,4,5,6] |
UTSHN1H6-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H6-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[4,5,6] |
UTSHN1H8-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H8-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z3 |
UTSHN1H8-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[4,5,6] |
UTSHN1H10-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H10-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z[3,4] |
UTSHN1H10-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[5,6] |
UTSHN1H15-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H15-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
UTSHN1H15-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-ZN[5,6] |
UTSHN1H20-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H20-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
UTSHN1H25-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H25-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z[4,5,6,8,10] |
UTSHN1H30-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN1H30-[25-800/1]-[25-800/1]-F[5-795/0.5]-G[5-795/0.5]-Z[4,5,6,8,10] |
UTSHN2-[10-1000/1]-[10-1000/1] |
UTSHN2H1-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H2-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H3-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H3-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[3,4] |
UTSHN2H4-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H4-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[3,4] |
UTSHN2H5-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H5-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[3,4,5,6] |
UTSHN2H6-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H6-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[4,5,6] |
UTSHN2H8-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H8-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z3 |
UTSHN2H8-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[4,5,6] |
UTSHN2H10-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H10-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z[3,4] |
UTSHN2H10-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[5,6] |
UTSHN2H15-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H15-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
UTSHN2H15-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-ZN[5,6] |
UTSHN2H20-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H20-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8] |
UTSHN2H25-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H25-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8,10] |
UTSHN2H30-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN2H30-[25-800/1]-[25-800/1]-F[9-791/0.5]-G[5-795/0.5]-Z[4,5,6,8,10] |
UTSHN3-[10-1000/1]-[10-1000/1] |
UTSHN3H1-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN3H2-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN3H3-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN3H3-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-ZN[3,4] |
UTSHN3H4-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-N[3,4,5,6,8,10] |
UTSHN3H4-[25-800/1]-[25-800/1]-F[9-545/0.5]-G[5-795/0.5]-ZN[3,4] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 10 ~ 1000 | 10 ~ 1000 | Shore A90 | No Drilling Alteration | - | - | - | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 10 ~ 1000 | 10 ~ 1000 | Shore A90 | No Drilling Alteration | - | - | - | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 5 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 5 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 6 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 6 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 3 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 3 ~ 4 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 4 ~ 8 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 20 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 20 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 4 ~ 8 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 25 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 25 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 4 ~ 10 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 30 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | - | 5 ~ 795 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 30 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 1H (1-Hole) | 4 ~ 10 | 5 ~ 795 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 10 ~ 1000 | 10 ~ 1000 | Shore A90 | No Drilling Alteration | - | - | - | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 5 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 5 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 6 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 6 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 3 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 8 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 3 ~ 4 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 10 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 4 ~ 8 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 15 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 20 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 20 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 4 ~ 8 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 25 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 25 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 4 ~ 10 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 30 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | - | 9 ~ 791 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 30 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 2H (Two Holes) | 4 ~ 10 | 9 ~ 791 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 10 ~ 1000 | 10 ~ 1000 | Shore A90 | No Drilling Alteration | - | - | - | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | - | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 25 ~ 800 | 25 ~ 800 | Shore A90 | 3H (Three Holes) | - | 9 ~ 545 | 5 ~ 795 | - |
Loading...
Material | Urethane |
---|
Configure
Basic Attributes
Grade, Type
With or w/o Adhesive
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Hole Machining
Counterbored Hole Nominal Dia. [Z]
F(mm)
G(mm)
Through Hole Nominal Dia. [N]
Type
Filter by CAD data type
Optional Attributes