Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Flat | Tip Set Screw Type | |||
Threaded | Tapped | Threaded with Pilot | Threaded | Tapped | |||
EN 1.1191 Equiv. | Black Oxide | - | STPAB | STPBB | STPDB | SPFAB | - |
EN 1.1191 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | STPAR | STPBR | STPDR | - | - |
EN 1.1191 Equiv. | Black Oxide | Treated Hardness: 45 ~ 50HRC | STPAHB | STPBHB | STPDHB | - | - |
EN 1.1191 Equiv. | Hard Chrome Plating | Treated Hardness: 45 ~ 50HRC Plating Hardness: 750HV ~ | STPAHR | STPBHR | STPDHR | - | - |
EN 1.4301 Equiv. | - | - | STPASU | STPBSU | STPDSU | - | SPFBSU |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | STPAC | STPBC | STPDC | - | - |
Part Number | - | L | - | P | - | B | |
STPAB10 SPFAB12 | - - | L20.03 L20.01 | - | P6 | - | B5 | (Flat) (Tip Set Screw) |
M (Coarse) | Tightening Torque N•cm |
M3 | 98 |
M4 | 225 |
M5 | 461 |
M6 | 784 |
M8 | 1911 |
M10 | 3783 |
M12 | 6605 |
M16 | 16366 |
M20 | 32928 |
Part Number | L 0.01mm Increment | M (Coarse) | d | M3 (Coarse) | F | W | ℓ | |||
Type | D | |||||||||
Threaded STPAB STPAR STPAHB STPAHR STPASU STPAC | Tapped STPBB STPBR STPBHB STPBHR STPBSU STPBC | Pilot STPDB STPDR STPDHB STPDHR STPDSU STPDC | 6 | 10.00~50.00 | M3 | 3 | M3 | 1.5 | 5 | 8 |
8 | M5 | 5 | M5 | 2 | 7 | |||||
10 | 20.00~80.00 | 6 | M6 | 3 | 8 | |||||
12 | 8 | M8 | 4 | 10 | 10 | |||||
15 | M8 | 10 | M10 | 5 | 13 | |||||
20 | 12 | M12 | 17 |
Part Number | L 0.01mm Increment | P Selection | B 0.5mm Increment | d | F | M1 (Coarse) | W | ℓ | A | M2 (Coarse) | N (Coarse) | Unit Price Tip Set Screw | |||||
Type | D | Threaded | Tapped | ||||||||||||||
SPFAB | SPFASU | SPFBB | SPFBSU | ||||||||||||||
Threaded SPFAB | Tapped SPFBSU | 12 | 20.00 (30.00)~80.00 | 6 | 4.0~6.0 | 8 | 4 | M8 | 10 | 10 | 10 | M5 | M3 | - | - | ||
15 | 20.00 (40.00)~80.00 | 8 | 5.0~10.0 | 10 | 5 | M10 | 13 | 10 | 15 | M8 | M4 | - | - | ||||
20 | 25.00 (45.00)~80.00 | 10 12 | 5.0~15.0 | 12 | 5 | M12 | 17 | 10 | 20 | M8 | M4 | - | - | ||||
25 | 30.00 (50.00)~80.00 | 12 16 | 5.0~19.0 | 16 | 5 | M16 | 20 | 12 | 24 | M10 | M4 | - | - | ||||
30 | 35.00 (65.00)~80.00 | 16 20 | 5.0~23.0 | 20 | 6 | M20 | 24 | 18 | 28 | M16 | M4 | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | Tip Shape | Material | Surface Treatment (Ø) | Heat Treatment | Hardness | O.D. D (mm) | B (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Threads | Tip Set Screw | Steel | Black Oxide | Not Provided | Not Provided | 12 | 4 ~ 6 | 20 ~ 80 | 6 | ||
- | 1 | 9 Days | 10 | Threads | Tip Set Screw | Steel | Black Oxide | Not Provided | Not Provided | 15 | 5 ~ 10 | 20 ~ 80 | 8 | ||
- | 1 | 9 Days | 10 | Threads | Tip Set Screw | Steel | Black Oxide | Not Provided | Not Provided | 20 | 5 ~ 15 | 20 ~ 80 | 10 ~ 12 | ||
- | 1 | 9 Days | 10 | Threads | Tip Set Screw | Steel | Black Oxide | Not Provided | Not Provided | 25 | 5 ~ 19 | 30 ~ 80 | 12 ~ 16 | ||
- | 1 | 9 Days | 10 | Threads | Tip Set Screw | Steel | Black Oxide | Not Provided | Not Provided | 30 | 5 ~ 23 | 30 ~ 80 | 16 ~ 20 | ||
- | 1 | 9 Days | 10 | Tapped | Tip Set Screw | Stainless Steel | Not Provided | Not Provided | Not Provided | 12 | 4 ~ 6 | 30 ~ 80 | 6 | ||
- | 1 | 9 Days | 10 | Tapped | Tip Set Screw | Stainless Steel | Not Provided | Not Provided | Not Provided | 15 | 5 ~ 10 | 40 ~ 80 | 8 | ||
- | 1 | 9 Days | 10 | Tapped | Tip Set Screw | Stainless Steel | Not Provided | Not Provided | Not Provided | 20 | 5 ~ 15 | 45 ~ 80 | 10 ~ 12 | ||
- | 1 | 9 Days | 10 | Tapped | Tip Set Screw | Stainless Steel | Not Provided | Not Provided | Not Provided | 25 | 5 ~ 19 | 50 ~ 80 | 12 ~ 16 | ||
- | 1 | 9 Days | 10 | Tapped | Tip Set Screw | Stainless Steel | Not Provided | Not Provided | Not Provided | 30 | 5 ~ 23 | 65 ~ 80 | 16 ~ 20 | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Not Provided | Not Provided | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 20 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | - | 10 ~ 50 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 8 | - | 10 ~ 50 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 15 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 20 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 6 | - | 10 ~ 50 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 8 | - | 10 ~ 50 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 10 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 12 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 15 | - | 20 ~ 80 | - | ||
- | 1 | 7 Days | 10 | Threads | Flat | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Threads | Flat | Stainless Steel | Not Provided | Not Provided | Not Provided | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Not Provided | Not Provided | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 8 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 10 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 12 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 15 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 20 | - | 20 ~ 80 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | - | 10 ~ 50 | - | ||
- | 1 | 6 Days | 10 | Tapped | Flat | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | - | 10 ~ 50 | - |
Loading...
Shape | Height Adjusting Pins | Height Tolerance | 0/+0.05 |
---|
Configure
Basic Attributes
Mounting Method
Tip Shape
Material
Surface Treatment(Ø)
Heat Treatment
Hardness
O.D. D(mm)
B(mm)
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes