Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMSWR4-16
Type | Material | Hardness | Color | |
Bearing | ||||
Steel | Stainless Steel | |||
UMBBR | UMSBR | Urethane | Shore A90 | Black |
UMBWR | UMSWR | White | ||
SUMBBR | - | Silicon Rubber | Shore A70 | Light Gray |
Part Number | - | D |
UMBBR25 | - | 65 |
Part Number | D | Allowable Load N (kgf) | B | D1 | r (min.) | R | Relative Dimension | Bearing Used | ||||||
Type | d | Urethane | Silicon | Ds (min.)(max.) | R1 (max.) | |||||||||
Shore A90 | Shore A70 | |||||||||||||
Urethane UMBBR *UMSBR UMBWR *UMSWR Silicon Rubber SUMBBR | 3 | 12 | 34 | (3.5) | 9.8 | (1) | 3 | 7 | 0.1 | 5 | 3.9 | 4.1 | 0.1 | W683ZZA |
*4 | 13 | 44 | (4.5) | 13 | (1.3) | 4 | 9 | 0.15 | 5 | 5.2 | W684AX50ZZ | |||
16 | 59 | (6) | 18 | (1.8) | 5 | 13 | 0.2 | 5.6 | 6.2 | 0.2 | 624ZZ | |||
*5 | 16 | 6.6 | 6.9 | WBC5-13ZZ | ||||||||||
20 | 78 | (8) | 24 | (2.4) | 16 | 0.3 | 7 | 7.6 | 0.3 | 625ZZ | ||||
*6 | 20 | 15 | 0.2 | 7.6 | 7.8 | 0.2 | 696ZZ | |||||||
28 | 157 | (16) | 47 | (4.8) | 6 | 19 | 0.3 | 8 | 9.5 | 0.3 | 626ZZ | |||
*8 | 28 | 176 | (18) | 7 | 22 | 10 | 12.2 | 608ZZ |
Part Number | D | Allowable Load N (kgf) | B | D1 | B1 | r (min.) | R | Relative Dimension | Bearing Used | ||||
Type | d | Urethane | Silicon | Ds (min.)(max.) | R1 (max.) | ||||||||
Shore A90 | Shore A70 | ||||||||||||
Urethane UMBBR UMSBR UMBWR UMSWR Silicon Rubber SUMBBR | 8 | 30 | 176(18) | 53(5.4) | 11 | 22 | 7 | 0.3 | 15 | 10 | 12.2 | 0.3 | 608ZZ |
10 | 30 | 26 | 8 | 12 | 13.5 | 6000ZZ | |||||||
40 | 274(18) | 82(8.4) | 30 | 9 | 0.6 | 14 | 16 | 0.6 | 6200ZZ | ||||
15 | 40 | 12 | 32 | 0.3 | 17 | 19 | 0.3 | 6002ZZ | |||||
45 | 343(35) | 103(10.5) | 15 | 35 | 11 | 0.6 | 19 | 20 | 0.6 | 6202ZZ | |||
20 | 45 | 12 | 37 | 9 | 0.3 | 22 | 24 | 0.3 | 6904ZZ | ||||
55 | 490(50) | 147(15) | 18 | 47 | 14 | 1 | 20 | 25 | 28 | 1 | 6204ZZ | ||
25 | 65 | 750(70) | 226(23) | 19 | 52 | 15 | 30 | 32 | 6205ZZ |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UMSWR4-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | O.D. D (Ø) | Width B (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.88 € | 1 | Available | 8 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Urethane] Urethane (General) | 16 | 5 | 4 | 50.1 to 100.0 | 59 | Shore A90 | White |
Loading...
Outer Ring Type, Type | Type R | Mounting Type | Hole | Operating Environment | Standard (For Light Loads) |
---|
This page is Silicon Rubber Mold Bearings / Crown, part number UMSWR4-16.
You can find the detail information about specifications and dimensions on part number UMSWR4-16.
Configure
Basic Attributes
Bearing Material
Surface Material
Type
O.D. D(Ø)
Width B(mm)
I.D. d(Ø)
Allowable Load Range(N)
Allowable Load(N)
Hardness
Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUMBBR15-45 |
SUMBBR20-45 |
SUMBBR20-55 |
UMSWR5-16 |
UMSWR5-20 |
UMSWR6-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Material | Surface Material | O.D. D (Ø) | Width B (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.25 € | 1 | Available | 9 Days | 10 | EN 1.3505 Equiv. | Silicon Rubber | 45 | 15 | 15 | 100.1 to 200.0 | 103 | Shore A70 | Light Gray | |
24.53 € | 1 | Available | 9 Days | 10 | EN 1.3505 Equiv. | Silicon Rubber | 45 | 12 | 20 | 100.1 to 200.0 | 103 | Shore A70 | Light Gray | |
22.65 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | Silicon Rubber | 55 | 18 | 20 | 100.1 to 200.0 | 147 | Shore A70 | Light Gray | |
11.64 € | 1 | Available | 8 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Urethane] Urethane (General) | 16 | 5 | 5 | 50.1 to 100.0 | 59 | Shore A90 | White | |
11.64 € | 1 | Available | 8 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Urethane] Urethane (General) | 20 | 5 | 5 | 50.1 to 100.0 | 78 | Shore A90 | White | |
12.27 € | 1 | Available | 8 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Urethane] Urethane (General) | 20 | 5 | 6 | 50.1 to 100.0 | 78 | Shore A90 | White |