Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Color | Bearing | Shaft | ||
R Type | |||||||
Standard Threaded | Long Threaded | Material | Surface Treatment | ||||
UMBRH | UMBRT | Urethane | Shore A90 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
UMSBRH | - | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBWRH | UMBWRT | White | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating *1 | ||
UMSWRH | UMSWRT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBGRH | - | Shore A70 | Black | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating | |
UMBGWRH | - | White | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating *1 | ||
SUMBRH | SUMBRT | Silicon Rubber | Shore A70 | Light Gray | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
SUMSBRH | SUMSBRT | EN 1.4125 Equiv. | EN 1.4305 Equiv. | - | |||
UMBDRH | UMBDRT | Antistatic Urethane (Gray) | Shore A90 | Gray | EN 1.3505 Equiv. | Free Cutting Steel | Electroless Nickel Plating |
Item | Unit | UMBDRH • UMBDRT |
Specific Volume Resistivity | Ω • cm | 2.1x108 |
Surface Resistivity | Ω | 4.0x109 |
Part Number | - | D |
SUMBRH20 | - | 55 |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | r (min.) | G | R | Used Bearing | ||||||||
Type | d | Standard | Long | Urethane | Silicon | |||||||||||||
Shore A90 | Shore A70 | Shore A70 | ||||||||||||||||
Standard Threaded UMBRH *UMSBRH UMBWRH UMSWRH UMBGRH UMBGWRH *SUMBRH SUMSBRH UMBDRH | Long Threaded UMBRT UMBWRT UMSWRT *SUMBRT SUMSBRT UMBDRT | 3 | 12 | M3 | 4 | 6 | 34 | (3.5) | 10 | (1) | 9.8(1) | 3 | 7 | 0.1 | 1.5 | 5 | W683ZZA | |
*4 | 13 | M4 | 5 | 8 | 44 | (4.5) | 13 | (1.3) | 13 | (1.3) | 4 | 9 | 0.15 | W684AX50ZZ | ||||
16 | 59 | (6) | 16 | (1.6) | 18 | (1.8) | 5 | 13 | 0.2 | 624ZZ | ||||||||
*5 | 16 | 16 | (1.6) | 2.5 | WBC5-13ZZ | |||||||||||||
20 | 78 | (8) | 20 | (2) | 24 | (2.4) | 16 | 0.3 | 625ZZ | |||||||||
*6 | 20 | M6 | 8 | 12 | 23 | (2.3) | 15 | 0.2 | 696ZZ | |||||||||
28 | 157 | (16) | 44 | (4.5) | 47 | (4.8) | 6 | 19 | 0.3 | 626ZZ | ||||||||
*8 | 28 | 176 | (18) | 42 | (4.3) | 7 | 22 | 4 | 608ZZ |
Part Number | D | M (Coarse) | F | Allowable Load N (kgf) | B | D1 | B1 | r (min.) | G | R | Used Bearing | |||||||
Type | d | Standard | Long | Urethane | Silicon | |||||||||||||
Shore A90 | Shore A70 | Shore A70 | ||||||||||||||||
Standard Threaded UMBRH UMSBRH UMBWRH UMSWRH UMBGRH UMBGWRH SUMBRH SUMSBRH UMBDRH | Long Threaded UMBRT UMBWRT UMSWRT SUMBRT SUMSBRT UMBDRT | 8 | 30 | M6 | 8 | 12 | 176(18) | 81 | (8.3) | 53 | (5.4) | 11 | 22 | 7 | 0.3 | 4 | 15 | 608ZZ |
10 | 30 | 94 | (9.6) | 26 | 8 | 5 | 6000ZZ | |||||||||||
40 | 274(28) | 136 | (13.9) | 82 | (8.4) | 30 | 9 | 0.6 | 6200ZZ | |||||||||
15 | 40 | M10 | 12 | 20 | 122 | (12.4) | 12 | 32 | 0.3 | 6002ZZ | ||||||||
45 | 343(35) | 109 | (11.1) | 103 | (10.5) | 15 | 35 | 11 | 0.6 | 6202ZZ | ||||||||
20 | 45 | 130 | (13.3) | 12 | 37 | 9 | 0.3 | 8 | 6904ZZ | |||||||||
55 | 490(50) | 225 | (22.9) | 147(15) | 18 | 47 | 14 | 1 | 20 | 6204ZZ | ||||||||
25 | 65 | 750(70) | 333 | (34) | 226(23) | 19 | 52 | 15 | 10 | 6205ZZ |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SUMBRH5-16 |
SUMBRT5-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | Hardness | Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.94 € | 1 | Available | 9 Days | 10 | EN 1.3505 Equiv. | Silicon Rubber | [Screw] Standard Threaded | 16 | 5 | 4 | 5 | 4.0 to 20.0 | 18 | Shore A70 | Light Gray | |
15.94 € | 1 | Available | 9 Days | 10 | EN 1.3505 Equiv. | Silicon Rubber | [Screw] Long Threaded | 16 | 5 | 4 | 5 | 4.0 to 20.0 | 18 | Shore A70 | Light Gray |
Loading...
Outer Ring Type, Type | Type R | Operating Environment | Standard (For Light Loads) | Thread Head Shape | Hex Socket |
---|
Configure
Basic Attributes
Mounting Type
Type
Bearing Material
Surface Material
O.D. D(Ø)
Width B(mm)
Screw Nominal M(mm)
I.D. d(Ø)
Allowable Load Range(N)
Allowable Load(N)
Hardness
Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes