Service Units / Regulator / Filter

Service Units / Regulator / Filter

Click on this image to zoom in.

Click on this image to zoom in.

One air conditioner kit (FR) with one air filter and one pressure regulating valve.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSFRAF10A

Service Units/Regulator/Filter:Related Image

■Component List
No.NameMaterial
Regulators with FilterMSFR
Air FiltersMSAF 0.3µm
BracketEN AC-46100 Equiv.
AttachmentEN AC-46100 Equiv.
Hex Socket Head Cap ScrewEN 1.7220 Equiv.
#1 GasketNBR
#2 GasketNBR
   The drain valve automatically drains when the pressure becomes 0.05 MPa or less.

 Accessory: Pressure Gauge 1 pc.
Bracket 1 pc.

Specifications

Part Number
MSFRAF8A
Part NumberRc
(PT)
Nomi. Filtration Rating (µm)Operating Pressure MPaPressure Setting Range MPaPressure Resistance MPaAmbient Temperature Range (°C)Applicable FluidMass
(g)
Unit Price
TypeNo.1 ~ 4 pc(s).
MSFRAF8A1/45+0.30.05~1.00.05~0.851.55~60Air780
10A3/8
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MSFRAF10A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

117.12 €

1 5 Days 10

Loading...

  1. 1

More Information

Service Units/Regulator/Filter:Related Image

Basic information

Regulator Unit Combination Regulator with Filter + Filter Set Pressure Range(MPa) 0.05::0.85 Connection Diameter Rc3/8
Filter, Filtration Level 5 + 0.3μm Usage Environment Pneumatic Tools Compressed Air Quality General Quality Dry Air
Max. Working Pressure(MPa) 1 Bowl Material PC Bowl Guard Provided
Relief Mechanism Relief Flow Direction Standard Flow (Left to Right) Filter, Drain Storage Capacity(cm3) 25
Drain Cock Auto / Manual Pressure Gauge With Standard Pressure Gauge Mass(g) 780
Nominal (No.) 10A Ambient Temperature Range(℃) 5~60 Operating Pressure Range(MPa) 0.05~1.0

This page is Service Units / Regulator / Filter, part number MSFRAF10A.
You can find the detail information about specifications and dimensions on part number MSFRAF10A.

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360