Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZTS12-H
Part Number | - | L | - | W | ||
Type | Attachment | |||||
CTT | A | - | 300 | - | 100 | |
CSS | H | - | 200 | |||
Part Number | - | No. | ||||
Type | D | |||||
NZTS | 12 | - | H |
Types | Attachment | Compatible Nozzle Type | Page | Nominal |
Top Blow | A | AFTSP, AFTSF, AFTSA, AFTSS, AFTAD, AFTADA, AFTRW, AFTRSW | P2_1455~1460 | - |
H V | PNZRF, ABNZL, ABNZN, ABNZMN, ABNZNL, ABNK, ABNX | P2_1465~1469 | M5 | |
Side Blow | H V | NZAK, NZAL, ALVA, ALVS, ARDADA, PNZRF, PNZCS, PNZCV, AFCS | P2_1463~1478 | Rc (PT) 1/8 |
AFTR, AFTRA, PNZRF, ACNA, ABNZ, ABNZM, ABNZL, ABNZML, ABNX | ||||
ABNKH, ABNXH, PNMC, PNMS, DKNZ, DKNZN, DKNZP, DKNZNP, SGPPN | ||||
SUTPN, FSGPPN, FSUTPN, SGPPW, SUTPW, FSUTPW, SLTWSLTR, SLTRS | ||||
NZRFS, NZRVFS, NZRCS, NZRS, NZRAJ |
D | Nominal | B | L | E | G | H | F | MA | d | d1 | h | W | Included Screw |
8 | M5 | 12 | 27 | 11 | 16 | 7 | 10 | M3 | 3.5 | 6.5 | 3.5 | 1 | SCB3- 8 |
12 | Rc (PT) 1/8 | 18 (*19) | 40 | 15 | 25 | 10 | 16 | M4 | 4.5 | 8 | 4.5 | 1.5 | SCB4-10 |
Part Number | L | W | Unit Price | ||||
Type | Attachment | CTTA | CTTH CTTV | CTAA | CTAH CTAV | ||
CTT CTA | A H V | 50 | 50 | ||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 | |||||||
100 | 50 | ||||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 | |||||||
150 | 50 | ||||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 | |||||||
200 | 50 | ||||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 | |||||||
250 | 50 | ||||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 | |||||||
300 | 50 | ||||||
100 | |||||||
150 | |||||||
200 | |||||||
250 | |||||||
300 |
Part Number | Unit Price | |||||
Type | Attachment | L | CSSA | CSSH CSSV | CSAA | CSAH CSAV |
CSS CSA | A H V | 50 | ||||
100 | ||||||
150 | ||||||
200 | ||||||
250 | ||||||
300 |
Part Number | Unit Quotation Price | ||||
NZTS | NZTA | ||||
Type | D | No. | |||
A | H, V | A | H, V | ||
NZTS NZTA | 8 | ||||
12 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NZTS12-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Type | L Dimension (mm) | W Dimension (mm) | B | E | F | D | d | H | Attachment | G | MA | d1 | h | Accessories Bolts | Nominal | No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.93 € | 1 | 7 Days | 10 | Stainless Steel | Attachment | 40 | 1.5 | 19 | 15 | 16 | 12 | 4.5 | 10 | - | 25 | M4 | 8 | 4.5 | SCB4-10 | Rc (PT) 1/8 | H |
Loading...
This page is Conveyor Air Nozzle Stands, part number NZTS12-H.
You can find the detail information about specifications and dimensions on part number NZTS12-H.
Configure
Basic Attributes
Attachment
Type
Material
Type
L Dimension(mm)
W Dimension(mm)
B
E
F
D
d
H
G
MA
d1
h
Accessories Bolts
Nominal
No.
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSAA-250 |
CSAA-300 |
CSAA-50 |
NZTS12-V |
NZTS8-A |
NZTS8-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Type | L Dimension (mm) | W Dimension (mm) | B | E | F | D | d | H | Attachment | G | MA | d1 | h | Accessories Bolts | Nominal | No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.83 € | 1 | Available | 7 Days | 10 | Aluminum | Side Blow | 250 | - | - | - | - | - | - | - | A | - | - | - | - | - | - | - | |
29.97 € | 1 | Available | 7 Days | 10 | Aluminum | Side Blow | 300 | - | - | - | - | - | - | - | A | - | - | - | - | - | - | - | |
23.18 € | 1 | Available | 7 Days | 10 | Aluminum | Side Blow | 50 | - | - | - | - | - | - | - | A | - | - | - | - | - | - | - | |
23.93 € | 1 | 7 Days | 10 | Stainless Steel | Attachment | 40 | 1.5 | 19 | 15 | 16 | 12 | 4.5 | 10 | - | 25 | M4 | 8 | 4.5 | SCB4-10 | Rc (PT) 1/8 | V | ||
18.77 € | 1 | 7 Days | 10 | Stainless Steel | Attachment | - | - | - | - | - | 8 | - | - | - | - | - | - | - | - | - | A | ||
13.35 € | 1 | 7 Days | 10 | Stainless Steel | Attachment | 27 | 1 | 12 | 11 | 10 | 8 | 3.5 | 7 | - | 16 | M3 | 6.5 | 3.5 | SCB3-8 | M5 | H |