Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NRB68-W-400
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP30 NP68S3SF NR30K NR72K NRSHB30 NRB68 | - - - | A B B | - - | R W | - - | 1000 1000 |
Part Number | Lead Wire Color Selection | Lead Wire Length (mm) | Lead Wire | Lead | Maximum Operating Voltage | Receptacles Used | Lead Wire Length 400mm | Lead Wire Length 1000mm | |||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||
1 ~ 69 pc(s). | 70~99 | 100~500 | 1 ~ 69 pc(s). | 70~99 | 100~500 | ||||||||
NRKB30 | W R BL | (White) (Red) (Blue) | 400 1000 | Ø0.4 | Ø0.08x7 pcs. | 250V | NR30K-B | ||||||
NRSHB30 | Ø0.4 | Ø0.08x7 pcs. | NR30SH-B | ||||||||||
NRKB72 | Ø0.63 | Ø0.12x7 pcs. | NR72K | ||||||||||
NRB68 | Ø0.63 | Ø0.12x7 pcs. | NR68 | ||||||||||
NRB76 | Ø0.63 | Ø0.12x7 pcs. | NR76 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NRB68-W-400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | End Shape | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Lead Wire Color Selection | Lead Wire Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.15 € | 1 | Available | 7 Days | 10 | [Cylindrical] B Solder and Crimp Type | 0.01 to 1 | [Copper Alloy] Brass | 0.85 | 25.1 to 30 | 0.97 | 25.3 | W (White) | 400 |
Loading...
Type | Receptacle | Properties | Standard |
---|
This page is Receptacles with Lead Wire, part number NRB68-W-400.
You can find the detail information about specifications and dimensions on part number NRB68-W-400.
Configure
Basic Attributes
End Shape
Barrel, Receptacle Material
Type
Receptacle O.D. D (Range)(Ø)
Barrel, Receptacle O.D.(Ø)
Barrel, Receptacle Length L2 (Range)(mm)
Receptacle Outermost Diameter(Ø)
Barrel, Receptacle Length(mm)
Lead Wire Color Selection
Lead Wire Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NRB68-R-1000 |
NRB68-R-400 |
NRB68-W-1000 |
NRB76-BL-1000 |
NRB76-BL-400 |
NRB76-R-1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | End Shape | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Lead Wire Color Selection | Lead Wire Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.03 € | 1 | Available | 7 Days | 10 | [Cylindrical] B Solder and Crimp Type | 0.01 to 1 | [Copper Alloy] Brass | 0.85 | 25.1 to 30 | 0.97 | 25.3 | R (Red) | 1000 | |
3.15 € | 1 | Available | 7 Days | 10 | [Cylindrical] B Solder and Crimp Type | 0.01 to 1 | [Copper Alloy] Brass | 0.85 | 25.1 to 30 | 0.97 | 25.3 | R (Red) | 400 | |
4.03 € | 1 | Available | 7 Days | 10 | [Cylindrical] B Solder and Crimp Type | 0.01 to 1 | [Copper Alloy] Brass | 0.85 | 25.1 to 30 | 0.97 | 25.3 | W (White) | 1000 | |
4.67 € | 1 | Available | 7 Days | 10 | - | 1.01 to 1.50 | [Copper Alloy] Phosphor Bronze | 1 | 30.1 or More | 1.1 | 31.5 | BL (Blue) | 1000 | |
3.27 € | 1 | Available | 7 Days | 10 | - | 1.01 to 1.50 | [Copper Alloy] Phosphor Bronze | 1 | 30.1 or More | 1.1 | 31.5 | BL (Blue) | 400 | |
4.67 € | 1 | Available | 7 Days | 10 | - | 1.01 to 1.50 | [Copper Alloy] Phosphor Bronze | 1 | 30.1 or More | 1.1 | 31.5 | R (Red) | 1000 |