Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment |
FJFN | EN 1.0038 Equiv. | Trivalent Chromate |
FJFNF | ||
FJFNB | ||
FJFNH | ||
FJFNS | EN 1.4301 Equiv. | - |
Part Number | - | A |
FJFN10-75 FJFNF20 FJFNH16-100 | - | 150 |
M | D | (ℓ1) | (ℓ2) | E | B |
10 | 60 | 7 | 8 | 18 | 17 |
12 | 8 | 10 | 19 | ||
16 | 10 | 13 | 24 | ||
20 | 13 | 16 | 30 | ||
24 | 70 | 16 | 19 | 20 | 36 |
Part Number | L | Allowable Vertical Load (kN) | Mass (g) | Unit Price | |||
Type | M-A | FJFN | FJFNS | FJFNB | |||
FJFN FJFNS (Stainless Steel) FJFNB ( Fine pitch 1.5 is only applicable to * marked items ) | 10-75 | 100 | 10 | 319 | - | ||
10-100 | 125 | 330 | |||||
12-75 | 101 | 13 | 339 | ||||
12-100 | 126 | 357 | |||||
12-125 | 151 | 376 | |||||
12-150 | 176 | 393 | |||||
16-75 | 103 | 16.6 | 436 | ||||
16-100 | 128 | 446 | |||||
16-130 | 158 | 505 | |||||
16-150 | 178 | 532 | |||||
16-180 | 208 | 571 | |||||
*20-100 | 131 | 39.2 | 626 | ||||
*20-130 | 161 | 692 | |||||
*20-150 | 181 | 729 | |||||
*20-180 | 211 | 800 | |||||
FJFN FJFNB | *24-130 | 166 | 49.4 | 1100 | - | ||
*24-180 | 216 | 1250 | - |
Part Number | A 10mm Increment | L | Unit Price | |
Type | M | |||
FJFNF | 10 | 80~200 | A+25 | |
12 | 80~250 | A+26 | ||
16 | 80~300 | A+28 | ||
20 | 110~300 | A+31 |
Part Number | L | d | Y | Allowable Vertical Load (kN) | Mass (g) | Unit Price | |
Type | M-A | ||||||
FJFNH (Handwheel) | 10-75 | 100 | 6 | 25 | 10 | 329 | |
10-100 | 125 | 340 | |||||
12-75 | 101 | 7 | 26 | 13 | 349 | ||
12-100 | 126 | 367 | |||||
12-125 | 151 | 386 | |||||
12-150 | 176 | 408 | |||||
16-75 | 103 | 8 | 27 | 16.6 | 451 | ||
16-100 | 128 | 461 | |||||
16-130 | 158 | 520 | |||||
16-150 | 178 | 547 | |||||
16-180 | 208 | 586 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJFN24-180 |
FJFNB24-180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height Adjusting Handle | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) | Alterations | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.46 € | 1 | Available |
Same day
Stock | 10 | Not Provided | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 70 | 49.4 | 180 | 20 | 24 | Not Provided | |
40.17 € | 1 | Available | 5 Days | 10 | Not Provided | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | 70 | 49.4 | 180 | 20 | 24 | - |
Loading...
Type | Adjusting Bolt Type | Properties | Standard | Swivel Mechanism | Not Provided |
---|
Configure
Stock
Basic Attributes
Thread Material
Body Material
Alterations
Type
Height Adjusting Handle
Thread Surface Treatment
Main Body Surface Treatment
Width D(mm)
Allowable Load (Details)(kN)
Screw Length A(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes