Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWA3-25
Type | Material |
AW□ BW□ | JIS-SWP-A |
AU□ BU□□ | EN 1.4301 (WPB) Equiv. |
Part Number |
AWY10-50 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | |||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | AWA | AUA | |||
AWA AUA | 2-10 | 0.2 | 6.7 | 0.69 | 0.13 | 0.083 | ||
15 | 11.8 | 0.047 | ||||||
20 | 17.2 | 0.032 | ||||||
25 | 22.8 | 0.025 | ||||||
30 | 28.5 | 0.020 | ||||||
AWA AUA | 3-10 | 0.25 | 10.4 | 1.27 | 0.15 | 0.11 | ||
15 | 23.0 | 0.049 | ||||||
20 | 35.9 | 0.031 | ||||||
25 | 47.9 | 0.024 | ||||||
30 | 57.5 | 0.020 | ||||||
AWA AUA | 4-15 | 0.35 | 14.6 | 2.26 | 0.25 | 0.14 | ||
20 | 24.1 | 0.083 | ||||||
25 | 32.5 | 0.062 | ||||||
30 | 42.7 | 0.047 | ||||||
35 | 51.2 | 0.039 | ||||||
40 | 60.3 | 0.033 | ||||||
AWA AUA | 5-15 | 0.45 | 8.2 | 3.24 | 0.49 | 0.33 | ||
20 | 15.5 | 0.18 | ||||||
25 | 21.5 | 0.13 | ||||||
30 | 29.4 | 0.093 | ||||||
35 | 35.0 | 0.078 | ||||||
40 | 43.0 | 0.064 | ||||||
45 | 50.9 | 0.054 | ||||||
50 | 56.0 | 0.049 | ||||||
AWA AUA | 6-20 | 0.55 | 16.2 | 6.08 | 0.64 | 0.34 | ||
25 | 25.2 | 0.22 | ||||||
30 | 34.7 | 0.16 | ||||||
35 | 42.7 | 0.13 | ||||||
40 | 50.4 | 0.11 | ||||||
45 | 61.6 | 0.088 | ||||||
50 | 69.3 | 0.079 | ||||||
55 | 79.3 | 0.069 | ||||||
60 | 85.3 | 0.064 | ||||||
AWA AUA | 8-25 | 0.7 | 18.1 | 8.53 | 1.08 | 0.41 | ||
30 | 27.1 | 0.28 | ||||||
35 | 36.2 | 0.21 | ||||||
40 | 44.7 | 0.17 | ||||||
45 | 54.2 | 0.14 | ||||||
50 | 63.3 | 0.12 | ||||||
55 | 69.0 | 0.11 | ||||||
60 | 80.0 | 0.093 | ||||||
65 | 89.4 | 0.083 | ||||||
70 | 95.0 | 0.078 | ||||||
AWA AUA | 10-30 | 0.9 | 13.4 | 10.8 | 2.06 | 0.65 | ||
35 | 18.5 | 0.47 | ||||||
40 | 24.0 | 0.36 | ||||||
45 | 29.6 | 0.29 | ||||||
50 | 35.6 | 0.25 | ||||||
55 | 42.3 | 0.21 | ||||||
60 | 46.8 | 0.19 | ||||||
70 | 59.3 | 0.15 | ||||||
80 | 68.4 | 0.13 | ||||||
90 | 80.9 | 0.11 | ||||||
100 | 93.6 | 0.093 | ||||||
AWA AUA | 12-35 | 1.1 | 17.8 | 19.6 | 2.94 | 0.94 | ||
40 | 25.0 | 0.67 | ||||||
45 | 31.0 | 0.54 | ||||||
50 | 37.7 | 0.44 | ||||||
55 | 44.7 | 0.37 | ||||||
60 | 51.5 | 0.32 | ||||||
70 | 65.3 | 0.26 | ||||||
80 | 77.2 | 0.22 | ||||||
90 | 94.4 | 0.18 | ||||||
100 | 106.2 | 0.16 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | |||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | AWY BWY | AUY BUY | |||
AWY AUY | 2-10 | 0.25 | 5.7 | 1.86 | 0.34 | 0.27 | ||
15 | 10.3 | 0.15 | ||||||
20 | 14.0 | 0.11 | ||||||
25 | 18.2 | 0.08 | ||||||
30 | 22.1 | 0.07 | ||||||
AWY BWY AUY BUY | 3-10 | 0.3 | 8.7 | 2.25 | 0.29 | 0.23 | ||
15 | 16.6 | 0.12 | ||||||
20 | 25.0 | 0.08 | ||||||
25 | 33.3 | 0.06 | ||||||
30 | 40.0 | 0.05 | ||||||
AWY BWY AUY BUY | 4-15 | 0.4 | 10.0 | 3.24 | 0.59 | 0.26 | ||
20 | 16.8 | 0.16 | ||||||
25 | 22.5 | 0.12 | ||||||
30 | 28.4 | 0.09 | ||||||
35 | 33.7 | 0.08 | ||||||
40 | 38.5 | 0.07 | ||||||
AWY BWY AUY BUY | 5-15 | 0.5 | 6.8 | 4.22 | 0.88 | 0.49 | ||
20 | 11.7 | 0.28 | ||||||
25 | 17.0 | 0.20 | ||||||
30 | 21.2 | 0.16 | ||||||
35 | 26.1 | 0.13 | ||||||
40 | 34.0 | 0.10 | ||||||
45 | 37.7 | 0.09 | ||||||
50 | 42.5 | 0.08 | ||||||
AWY BWY AUY BUY | 6-20 | 0.6 | 14.0 | 8.14 | 1.27 | 0.49 | ||
25 | 21.2 | 0.32 | ||||||
30 | 28.0 | 0.25 | ||||||
35 | 35.0 | 0.20 | ||||||
40 | 41.1 | 0.17 | ||||||
45 | 50.0 | 0.14 | ||||||
50 | 53.8 | 0.13 | ||||||
55 | 63.6 | 0.11 | ||||||
60 | 70.0 | 0.10 | ||||||
AWY BWY AUY BUY | 8-25 | 0.8 | 15.1 | 12.75 | 2.35 | 0.69 | ||
30 | 21.2 | 0.49 | ||||||
35 | 26.5 | 0.39 | ||||||
40 | 33.1 | 0.31 | ||||||
45 | 39.2 | 0.26 | ||||||
50 | 46.0 | 0.23 | ||||||
55 | 48.1 | 0.22 | ||||||
60 | 53.0 | 0.20 | ||||||
65 | 58.8 | 0.18 | ||||||
70 | 66.2 | 0.16 | ||||||
AWY BWY AUY BUY * marked dimensions are for AWY and AUY only. | 10-30 | 1.0 | 11.5 | 15.00 | 3.73 | 0.98 | ||
35 | 15.3 | 0.74 | ||||||
40 | 19.8 | 0.57 | ||||||
45 | 23.9 | 0.47 | ||||||
50 | 28.7 | 0.39 | ||||||
55 | 32.8 | 0.34 | ||||||
60 | 37.0 | 0.30 | ||||||
65 | 39.6 | 0.29 | ||||||
70 | 44.2 | 0.26 | ||||||
75 | 47.9 | 0.24 | ||||||
80 | 52.2 | 0.22 | ||||||
*90 | 60.5 | 0.19 | ||||||
*100 | 71.8 | 0.16 | ||||||
AWY BWY AUY BUY | 12-35 | 1.2 | 22.0 | 31.37 | 5.39 | 1.18 | ||
40 | 27.8 | 0.93 | ||||||
45 | 35.3 | 0.74 | ||||||
50 | 42.0 | 0.62 | ||||||
55 | 50.0 | 0.52 | ||||||
60 | 55.2 | 0.47 | ||||||
65 | 63.0 | 0.41 | ||||||
70 | 69.7 | 0.37 | ||||||
75 | 77.9 | 0.33 | ||||||
80 | 82.8 | 0.31 | ||||||
90 | 91.3 | 0.29 | ||||||
100 | 106.0 | 0.25 | ||||||
AWY AUY | 14-40 | 1.5 | 15.4 | 38.24 | 8.43 | 1.94 | ||
45 | 21.0 | 1.42 | ||||||
50 | 25.4 | 1.17 | ||||||
55 | 30.8 | 0.97 | ||||||
60 | 37.0 | 0.8 | ||||||
65 | 43.2 | 0.69 | ||||||
70 | 46.2 | 0.64 | ||||||
75 | 52.8 | 0.56 | ||||||
80 | 58.3 | 0.51 | ||||||
90 | 68.1 | 0.43 | ||||||
100 | 76.4 | 0.39 | ||||||
125 | 91.0 | 0.33 | ||||||
AWY AUY | 16-45 | 1.6 (AWY) 1.7 (AUY) | 15.8 | 43.15 | 9.12 | 2.16 | ||
50 | 21.0 | 1.62 | ||||||
55 | 25.7 | 1.32 | ||||||
60 | 31.5 | 1.08 | ||||||
65 | 35.8 | 0.95 | ||||||
70 | 40.8 | 0.83 | ||||||
75 | 46.3 | 0.74 | ||||||
80 | 49.6 | 0.69 | ||||||
90 | 60.9 | 0.56 | ||||||
100 | 69.4 | 0.49 | ||||||
125 | 91.3 | 0.37 | ||||||
150 | 115.6 | 0.29 | ||||||
AWY | 18-50 | 1.8 | 21.0 | 52.96 | 9.81 | 2.05 | - | |
55 | 26.0 | 1.66 | ||||||
60 | 31.0 | 1.39 | ||||||
65 | 36.0 | 1.20 | ||||||
70 | 42.0 | 1.03 | ||||||
75 | 46.0 | 0.94 | ||||||
80 | 54.0 | 0.80 | ||||||
90 | 66.0 | 0.65 | ||||||
100 | 75.0 | 0.58 | ||||||
125 | 104.5 | 0.41 | ||||||
150 | 132.0 | 0.33 | ||||||
AWY | 20-60 | 2.0 | 29.1 | 78.45 | 12.75 | 2.26 | - | |
70 | 41.8 | 1.57 | ||||||
80 | 53.6 | 1.23 | ||||||
90 | 67.0 | 0.98 | ||||||
100 | 78.8 | 0.83 | ||||||
125 | 111.6 | 0.59 | ||||||
150 | 139.5 | 0.47 | ||||||
175 | 167.5 | 0.39 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | |||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | AWU BWU | AUU BUU | |||
AWU AUU | 2-10 | 0.28 | 4.0 | 2.45 | 0.49 | 0.49 | ||
15 | 6.7 | 0.29 | ||||||
20 | 10.0 | 0.20 | ||||||
25 | 13.3 | 0.15 | ||||||
AWU BWU AUU BUU | 3-10 | 0.35 | 4.6 | 3.33 | 0.66 | 0.59 | ||
15 | 9.1 | 0.29 | ||||||
20 | 14.3 | 0.19 | ||||||
25 | 19.5 | 0.14 | ||||||
30 | 24.8 | 0.11 | ||||||
AWU BWU AUU BUU | 4-15 | 0.45 | 7.5 | 4.81 | 0.98 | 0.51 | ||
20 | 12.2 | 0.31 | ||||||
25 | 16.9 | 0.23 | ||||||
30 | 21.7 | 0.18 | ||||||
35 | 26.0 | 0.15 | ||||||
40 | 30.0 | 0.13 | ||||||
AWU BWU AUU BUU | 5-15 | 0.55 | 5.7 | 6.37 | 1.37 | 0.89 | ||
20 | 9.8 | 0.51 | ||||||
25 | 14.2 | 0.35 | ||||||
30 | 18.9 | 0.26 | ||||||
35 | 24.3 | 0.21 | ||||||
40 | 28.3 | 0.18 | ||||||
45 | 31.9 | 0.16 | ||||||
50 | 36.4 | 0.14 | ||||||
AWU BWU AUU BUU | 6-20 | 0.7 | 9.6 | 12.94 | 1.67 | 1.18 | ||
25 | 14.4 | 0.78 | ||||||
30 | 20.2 | 0.56 | ||||||
35 | 28.8 | 0.39 | ||||||
40 | 30.3 | 0.37 | ||||||
45 | 34.8 | 0.32 | ||||||
50 | 41.1 | 0.27 | ||||||
55 | 44.2 | 0.25 | ||||||
60 | 50.0 | 0.23 | ||||||
AWU BWU AUU BUU | 8-25 | 0.9 | 10.0 | 18.63 | 3.92 | 1.47 | ||
30 | 14.3 | 1.03 | ||||||
35 | 18.8 | 0.78 | ||||||
40 | 23.8 | 0.62 | ||||||
45 | 28.3 | 0.52 | ||||||
50 | 32.6 | 0.45 | ||||||
55 | 37.5 | 0.39 | ||||||
60 | 41.7 | 0.35 | ||||||
65 | 46.9 | 0.31 | ||||||
70 | 50.0 | 0.29 | ||||||
AWU BWU AUU BUU * marked dimensions are for AWU and AUU only. | 10-*30 | 1.1 | 9.9 | 23.24 | 4.71 | 1.87 | ||
35 | 14.0 | 1.32 | ||||||
40 | 18.0 | 1.03 | ||||||
45 | 22.2 | 0.83 | ||||||
50 | 26.3 | 0.71 | ||||||
55 | 31.5 | 0.59 | ||||||
60 | 35.7 | 0.52 | ||||||
65 | 38.6 | 0.48 | ||||||
70 | 43.0 | 0.43 | ||||||
75 | 47.3 | 0.39 | ||||||
80 | 51.0 | 0.36 | ||||||
*90 | 59.0 | 0.31 | ||||||
*100 | 67.5 | 0.27 | ||||||
AWU BWU AUU BUU | 12-35 | 1.4 | 11.7 | 47.7 | 10.49 | 3.14 | ||
40 | 15.5 | 2.35 | ||||||
45 | 19.6 | 1.86 | ||||||
50 | 23.3 | 1.57 | ||||||
55 | 28.7 | 1.27 | ||||||
60 | 32.4 | 1.13 | ||||||
65 | 37.3 | 0.98 | ||||||
70 | 41.4 | 0.88 | ||||||
75 | 44.9 | 0.81 | ||||||
80 | 49.7 | 0.74 | ||||||
90 | 57.4 | 0.64 | ||||||
100 | 65.4 | 0.56 | ||||||
AWU AUU | 14-40 | 1.6 | 12.8 | 58.84 | 13.73 | 3.53 | ||
45 | 16.7 | 2.7 | ||||||
50 | 21.0 | 2.16 | ||||||
55 | 25.5 | 1.77 | ||||||
60 | 28.7 | 1.57 | ||||||
65 | 32.8 | 1.37 | ||||||
70 | 38.3 | 1.18 | ||||||
75 | 41.8 | 1.08 | ||||||
80 | 46.0 | 0.98 | ||||||
90 | 54.1 | 0.83 | ||||||
100 | 61.3 | 0.74 | ||||||
125 | 83.6 | 0.54 | ||||||
AWU AUU | 16-45 | 1.8 (AWU) 1.9 (AUU) | 13.7 | 70.61 | 16.67 | 3.92 | ||
50 | 17.7 | 3.04 | ||||||
55 | 22.0 | 2.45 | ||||||
60 | 26.0 | 2.06 | ||||||
65 | 30.5 | 1.77 | ||||||
70 | 34.3 | 1.57 | ||||||
75 | 39.2 | 1.37 | ||||||
80 | 42.3 | 1.27 | ||||||
90 | 50.0 | 1.08 | ||||||
100 | 57.8 | 0.93 | ||||||
125 | 78.7 | 0.69 | ||||||
150 | 100.0 | 0.54 | ||||||
AWU | 18-55 | 2.0 | 19.1 | 81.39 | 17.65 | 3.34 | - | |
60 | 23.2 | 2.75 | ||||||
65 | 27.0 | 2.36 | ||||||
70 | 30.9 | 2.06 | ||||||
75 | 36.1 | 1.77 | ||||||
80 | 40.6 | 1.57 | ||||||
90 | 48.1 | 1.33 | ||||||
100 | 56.5 | 1.13 | ||||||
125 | 76.4 | 0.83 | ||||||
150 | 100.0 | 0.64 | ||||||
AWU | 20-60 | 2.3 | 16.0 | 98.07 | 22.56 | 4.72 | - | |
70 | 22.6 | 3.34 | ||||||
80 | 28.5 | 2.65 | ||||||
90 | 36.6 | 2.06 | ||||||
100 | 42.7 | 1.77 | ||||||
125 | 59.2 | 1.28 | ||||||
150 | 77.0 | 0.98 | ||||||
175 | 90.5 | 0.83 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Tension) N | (Spring Constant) N/mm | Unit Price | |||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | AWS BWS | AUS BUSS | |||
AWS AUS | 2-10 | 0.3 | 3.8 | 3.53 | 0.69 | 0.75 | ||
15 | 6.7 | 0.42 | ||||||
20 | 9.6 | 0.30 | ||||||
25 | 12.6 | 0.23 | - | |||||
AWS AUS BWS BUSS | 3-10 | 0.4 | 3.5 | 4.41 | 0.88 | 0.98 | ||
15 | 6.0 | 0.59 | ||||||
20 | 9.0 | 0.39 | ||||||
25 | 12.0 | 0.29 | ||||||
30 | 15.6 | 0.23 | ||||||
AWS BWS AUS BUSS | 4-15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 | ||
20 | 10.2 | 0.49 | ||||||
25 | 13.9 | 0.39 | ||||||
30 | 17.5 | 0.29 | ||||||
35 | 20.3 | 0.26 | ||||||
40 | 24.0 | 0.22 | ||||||
AWS BWS AUS BUSS | 5-15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 | ||
20 | 8.9 | 0.78 | ||||||
25 | 13.7 | 0.49 | ||||||
30 | 17.3 | 0.39 | ||||||
35 | 23.7 | 0.29 | ||||||
40 | 24.5 | 0.28 | ||||||
45 | 28.4 | 0.25 | ||||||
50 | 32.2 | 0.22 | ||||||
AWS BWS AUS BUSS | 6-20 | 0.8 | 6.7 | 17.26 | 3.53 | 2.06 | ||
25 | 9.3 | 1.47 | ||||||
30 | 12.7 | 1.08 | ||||||
35 | 15.6 | 0.88 | ||||||
40 | 18.7 | 0.69 | ||||||
45 | 20.6 | 0.68 | ||||||
50 | 24.5 | 0.57 | ||||||
55 | 28.0 | 0.50 | ||||||
60 | 29.7 | 0.47 | ||||||
AWS BWS AUS BUSS | 8-25 | 1.0 | 9.1 | 24.52 | 4.9 | 2.16 | ||
30 | 12.5 | 1.57 | ||||||
35 | 15.4 | 1.27 | ||||||
40 | 19.2 | 0.98 | ||||||
45 | 22.2 | 0.88 | ||||||
50 | 25.0 | 0.78 | ||||||
55 | 28.6 | 0.70 | ||||||
60 | 33.3 | 0.60 | ||||||
65 | 36.3 | 0.55 | ||||||
70 | 40.0 | 0.50 | ||||||
AWS BWS AUS BUSS * marked dimensions are for AWS and AUS only. | 10-30 | 1.2 | 10.4 | 30.99 | 5.49 | 2.45 | ||
35 | 13.7 | 1.86 | ||||||
40 | 17.3 | 1.47 | ||||||
45 | 20.0 | 1.27 | ||||||
50 | 24.8 | 0.98 | ||||||
55 | 28.2 | 0.88 | ||||||
60 | 31.6 | 0.78 | ||||||
65 | 34.2 | 0.76 | ||||||
70 | 38.8 | 0.67 | ||||||
75 | 43.3 | 0.60 | ||||||
80 | 47.2 | 0.55 | ||||||
*90 | 52.0 | 0.49 | ||||||
*100 | 59.0 | 0.43 | ||||||
AWS BWS AUS BUSS | 12-35 | 1.6 | 8.5 | 62.76 | 14.71 | 5.69 | ||
40 | 11.8 | 4.12 | ||||||
45 | 14.3 | 3.33 | ||||||
50 | 16.8 | 2.84 | ||||||
55 | 19.3 | 2.45 | ||||||
60 | 22.3 | 2.16 | ||||||
65 | 24.5 | 1.96 | ||||||
70 | 27.2 | 1.77 | ||||||
75 | 28.8 | 1.67 | ||||||
80 | 32.7 | 1.47 | ||||||
90 | 36.3 | 1.35 | ||||||
100 | 41.0 | 1.20 | ||||||
AWS AUS | 14-40 | 1.8 | 10.2 | 74.53 | 16.67 | 5.69 | ||
45 | 13.1 | 4.41 | ||||||
50 | 16.4 | 3.53 | ||||||
55 | 19.7 | 2.94 | ||||||
60 | 21.1 | 2.75 | ||||||
65 | 24.6 | 2.35 | ||||||
70 | 27.6 | 2.06 | ||||||
75 | 31.1 | 1.86 | ||||||
80 | 32.8 | 1.77 | ||||||
90 | 37.5 | 1.60 | ||||||
100 | 42.8 | 1.40 | ||||||
125 | 60.0 | 1.00 | ||||||
AWS AUS | 16-45 | 2.0 (AWS) 2.1 (AUS) | 11.7 | 86.3 | 19.61 | 5.69 | ||
50 | 15.1 | 4.41 | ||||||
55 | 17.4 | 3.82 | ||||||
60 | 21.3 | 3.14 | ||||||
65 | 23.4 | 2.84 | ||||||
70 | 26.8 | 2.45 | ||||||
75 | 29.6 | 2.26 | ||||||
80 | 32.7 | 2.10 | ||||||
90 | 37.8 | 1.77 | ||||||
100 | 45.3 | 1.47 | ||||||
125 | 56.7 | 1.20 | ||||||
150 | 71.5 | 0.95 | ||||||
AWS | 18-50 | 2.3 | 12.5 | 115.72 | 27.46 | 7.06 | - | |
55 | 15.0 | 5.88 | ||||||
60 | 17.3 | 5.10 | ||||||
65 | 20.0 | 4.41 | ||||||
70 | 22.5 | 3.92 | ||||||
75 | 25.0 | 3.53 | ||||||
80 | 29.0 | 3.04 | ||||||
90 | 33.6 | 2.65 | ||||||
100 | 39.1 | 2.26 | ||||||
125 | 53.0 | 1.70 | ||||||
150 | 64.2 | 1.40 | ||||||
AWS | 20-60 | 2.6 | 14.7 | 150.04 | 36.28 | 7.75 | - | |
70 | 20.0 | 5.69 | ||||||
80 | 25.2 | 4.51 | ||||||
90 | 30.8 | 3.73 | ||||||
100 | 36.1 | 3.14 | ||||||
125 | 48.3 | 2.35 | ||||||
150 | 59.5 | 1.95 | ||||||
175 | 72.5 | 1.60 | ||||||
AWS | 24-70 | 3.2 | 14.7 | 225.55 | 56.88 | 11.47 | - | |
80 | 20.7 | 8.14 | ||||||
90 | 24.9 | 6.77 | ||||||
100 | 29.7 | 5.69 | ||||||
125 | 41.0 | 4.12 | ||||||
150 | 50.6 | 3.4 | ||||||
175 | 61.4 | 2.8 | ||||||
200 | 74.7 | 2.3 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AWA3-25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | O.D. D (mm) | Initial Tension (N) | Reference Spring Constant (N/mm) | Wire Dia. (mm) | Max. Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 1.26 to 3.50 | 180° | 1.27 | 72.9 | 25 | 3 | 0.15 | 0.024 | 0.25 | 47.9 |
Loading...
Type | Standard Type |
---|
This page is Extra Light Load / Light Load / Light to Medium Load / Medium Load, part number AWA3-25.
You can find the detail information about specifications and dimensions on part number AWA3-25.
Configure
Basic Attributes
Type
Material
Allowable Load (Configurable Range)(N)
Hook Opposing Angle
Max. Load(N)
Length of Spring Used L+F(mm)
Free Length L(mm)
O.D. D(mm)
Initial Tension(N)
Reference Spring Constant(N/mm)
Wire Dia.(mm)
Max. Deflection(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AUA10-40 |
AUA10-45 |
AUA10-50 |
AWA3-30 |
AWA4-15 |
AWA4-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | O.D. D (mm) | Initial Tension (N) | Reference Spring Constant (N/mm) | Wire Dia. (mm) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.54 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 (WPB) Equiv. | 8.01 to 15.00 | 180° | 10.8 | 64 | 40 | 10 | 2.06 | 0.36 | 0.9 | 24 | |
4.78 € | 1 | Available | 5 Days | 10 | EN 1.4301 (WPB) Equiv. | 8.01 to 15.00 | 180° | 10.8 | 74.6 | 45 | 10 | 2.06 | 0.29 | 0.9 | 29.6 | |
4.78 € | 1 | Available | 5 Days | 10 | EN 1.4301 (WPB) Equiv. | 8.01 to 15.00 | 180° | 10.8 | 85.6 | 50 | 10 | 2.06 | 0.25 | 0.9 | 35.6 | |
2.52 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 1.26 to 3.50 | 180° | 1.27 | 87.5 | 30 | 3 | 0.15 | 0.02 | 0.25 | 57.5 | |
2.39 € | 1 | Available |
Same day
Stock | 10 | JIS-SWP-A | 1.26 to 3.50 | 180° | 2.26 | 29.6 | 15 | 4 | 0.25 | 0.14 | 0.35 | 14.6 | |
2.39 € | 1 | Available | 5 Days | 10 | JIS-SWP-A | 1.26 to 3.50 | 180° | 2.26 | 44.1 | 20 | 4 | 0.25 | 0.083 | 0.35 | 24.1 |