Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WM4-30
Part Number |
WT13-60 |
Type | WY | WR | WF | WL | WT | WM | WH | WB | |||||||||||||||||
D | |||||||||||||||||||||||||
2 | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.1 {kgf/mm}{0.01} | N/mm 0.3 {kgf/mm}{0.03} | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | 1.5 {0.15} | 2.0 {0.2} | 3.9{0.4} | ||||||||||||||||||
4 | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm}{0.2} | N/mm 2.9 {kgf/mm}{0.3} | N/mm 5.9 {kgf/mm}{0.6} | N/mm 9.8 {kgf/mm}{1.0} | |||||||||||||||||||||
6 | |||||||||||||||||||||||||
8 | |||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm}{0.02} | ||||||||||||||||||||||||
12 | |||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm}{1.0} | N/mm 19.6 {kgf/mm}{2.0} | |||||||||||||||||||||||
14 | |||||||||||||||||||||||||
16 | |||||||||||||||||||||||||
18 | N/mm 0.5 {kgf/mm}{0.05} | N/mm 1.0 {kgf/mm}{0.1} | N/mm 2.9 {kgf/mm}{0.3} | N/mm 3.9 {kgf/mm}{0.4} | N/mm 4.9 {kgf/mm}{0.5} | N/mm 14.7 {kgf/mm} {1.5} | 29.4{3.0} | ||||||||||||||||||
20 | |||||||||||||||||||||||||
22 | N/mm 29.4{kgf/mm}{3.0} | ||||||||||||||||||||||||
27 | |||||||||||||||||||||||||
Fmax. | F=Lx75% | F=Lx60% | F=Lx45% | F=Lx40% | F=Lx40% | F=Lx35% | F=Lx30% | F=Lx25% |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.3 | 1.73 | 2 | 2.9{0.3} | WT3- | 5* | |
0.4 | 5 | 4 | 5.9{0.6} | 10* | ||
0.45 | 8.78 | 6 | 8.8{0.9} | 15* | ||
0.45 | 8.78 | 8 | 11.8{1.2} | 20* | ||
0.5 | 14.5 | 10 | 14.7{1.5} | 25* | ||
0.4 | 2.7 | 2 | 2.9{0.3} | WT4- | 5* | |
0.4 | 2.7 | 4 | 5.9{0.6} | 10* | ||
0.5 | 6.5 | 6 | 8.8{0.9} | 15* | ||
0.55 | 9.63 | 8 | 11.8{1.2} | 20 | ||
0.55 | 9.63 | 10 | 14.7{1.5} | 25 | ||
0.6 | 15 | 12 | 17.7{1.8} | 30 | ||
0.6 | 15 | 14 | 20.6{2.1} | 35 | ||
0.65 | 22.1 | 16 | 23.5{2.4} | 40 | ||
0.45 | 2.36 | 2 | 3.9{0.4} | WT5- | 5* | |
0.5 | 3.25 | 4 | 7.8{0.8} | 10* | ||
0.6 | 6.3 | 6 | 11.8{1.2} | 15 | ||
0.6 | 6.3 | 8 | 15.7{1.6} | 20 | ||
0.7 | 12.6 | 10 | 19.6{2.0} | 25 | ||
0.7 | 12.6 | 12 | 23.5{2.4} | 30 | ||
0.75 | 17.3 | 14 | 27.5{2.8} | 35 | ||
0.75 | 17.3 | 14 | 27.5{2.8} | (40) | ||
0.8 | 24 | 15.8 | 30.9{3.2} | (45) | ||
0.8 | 24 | 17.5 | 34.3{3.5} | (50) | ||
0.85 | 32.3 | 19.3 | 37.8{3.9} | (55) | ||
0.85 | 32.3 | 21 | 41.2{4.2} | (60) | ||
0.85 | 34 | 22.7 | 44.5{4.5} | (65) | ||
0.9 | 44.6 | 24.5 | 48.1{4.9} | (70) | ||
0.5 | 2.38 | 2 | 3.9{0.4} | WT6- | 5* | |
0.6 | 4.35 | 4 | 7.8{0.8} | 10 | ||
0.6 | 4.35 | 6 | 11.8{1.2} | 15 | ||
0.7 | 7.7 | 8 | 15.7{1.6} | 20 | ||
0.7 | 7.7 | 10 | 19.6{2.0} | 25 | ||
0.8 | 14 | 12 | 23.5{2.4} | 30 | ||
0.8 | 14 | 14 | 27.5{2.8} | 35 | ||
0.85 | 18.7 | 16 | 31.4{3.2} | 40 | ||
0.85 | 18.7 | 18 | 35.3{3.6} | 45 | ||
0.9 | 24.8 | 20 | 39.2{4.0} | 50 | ||
0.9 | 24.8 | 19 | 37.8{3.9} | (55) | ||
0.9 | 24.8 | 21 | 41.2{4.2} | (60) | ||
0.9 | 26.1 | 22.7 | 44.5{4.5} | (65) | ||
1 | 43 | 24.5 | 48.1{4.9} | (70) | ||
1 | 43 | 28 | 54.9{5.6} | (80) |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
0.7 | 4.38 | 4 | 7.8{0.8} | WT8- | 10 | |
0.8 | 6.8 | 6 | 11.8{1.2} | 15 | ||
0.8 | 6.8 | 8 | 15.7{1.6} | 20 | ||
0.8 | 6.8 | 10 | 19.6{2.0} | 25 | ||
0.9 | 10.8 | 12 | 23.5{2.4} | 30 | ||
0.9 | 10.8 | 14 | 27.5{2.8} | 35 | ||
1 | 17.5 | 16 | 31.4{3.2} | 40 | ||
1 | 17.5 | 18 | 35.3{3.6} | 45 | ||
1 | 17.5 | 20 | 39.2{4.0} | 50 | ||
1.1 | 27.5 | 22 | 43.1{4.4} | 55 | ||
1.1 | 27.5 | 24 | 47.1{4.8} | 60 | ||
1.1 | 27.5 | 26 | 51.0{5.2} | 65 | ||
1.1 | 27.5 | 28 | 54.9{5.6} | 70 | ||
1.2 | 42 | 32 | 62.8{6.4} | 80 | ||
0.85 | 5.53 | 4 | 7.8{0.8} | WT10- | 10 | |
0.9 | 6.75 | 6 | 11.8{1.2} | 15 | ||
0.9 | 6.75 | 8 | 15.7{1.6} | 20 | ||
1 | 10 | 10 | 19.6{2.0} | 25 | ||
1 | 10 | 12 | 23.5{2.4} | 30 | ||
1 | 10 | 14 | 27.5{2.8} | 35 | ||
1 | 10 | 16 | 31.4{3.2} | 40 | ||
1.1 | 14.3 | 18 | 35.3{3.6} | 45 | ||
1.1 | 14.3 | 20 | 39.2{4.0} | 50 | ||
1.2 | 21.6 | 22 | 43.1{4.4} | 55 | ||
1.2 | 21.6 | 24 | 47.1{4.8} | 60 | ||
1.2 | 21.6 | 26 | 51.0{5.2} | 65 | ||
1.3 | 32.5 | 28 | 54.9{5.6} | 70 | ||
1.3 | 32.5 | 32 | 62.8{6.4} | 80 | ||
1 | 6 | 6 | 11.8{1.2} | WT13- | 15 | |
1.1 | 8.25 | 8 | 15.7{1.6} | 20 | ||
1.1 | 8.25 | 10 | 19.6{2.0} | 25 | ||
1.2 | 11.1 | 12 | 23.5{2.4} | 30 | ||
1.2 | 11.1 | 14 | 27.5{2.8} | 35 | ||
1.2 | 11.1 | 16 | 31.4{3.2} | 40 | ||
1.2 | 11.1 | 18 | 35.3{3.6} | 45 | ||
1.3 | 15.6 | 20 | 39.2{4.0} | 50 | ||
1.3 | 15.6 | 22 | 43.1{4.4} | 55 | ||
1.3 | 15.6 | 24 | 47.1{4.8} | 60 | ||
1.4 | 21 | 26 | 51.0{5.2} | 65 | ||
1.4 | 21 | 28 | 54.9{5.6} | 70 | ||
1.4 | 21 | 32 | 62.8{6.4} | 80 | ||
1.2 | 7.5 | 6 | 11.8{1.2} | WT16- | 15 | |
1.3 | 9.43 | 8 | 15.7{1.6} | 20 | ||
1.4 | 12.6 | 10 | 19.6{2.0} | 25 | ||
1.4 | 12.6 | 12 | 23.5{2.4} | 30 | ||
1.4 | 12.6 | 14 | 27.5{2.8} | 35 | ||
1.4 | 12.6 | 16 | 31.4{3.2} | 40 | ||
1.6 | 22.4 | 18 | 35.3{3.6} | 45 | ||
1.6 | 22.4 | 20 | 39.2{4.0} | 50 | ||
1.6 | 22.4 | 22 | 43.1{4.4} | 55 | ||
1.7 | 28.9 | 24 | 47.1{4.8} | 60 | ||
1.7 | 28.9 | 26 | 51.0{5.2} | 65 | ||
1.7 | 28.9 | 28 | 54.9{5.6} | 70 | ||
1.7 | 28.9 | 32 | 62.8{6.4} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | |
Type D-L | 10 ~ 19 pcs. | |||||
1.6 | 10.8 | 8 | 31.4{3.2} | WT18- | 20 | |
1.7 | 13.6 | 10 | 39.2{4.0} | 25 | ||
1.7 | 13.6 | 12 | 47.1{4.8} | 30 | ||
1.7 | 13.6 | 14 | 54.9{5.6} | 35 | ||
1.8 | 16.7 | 16 | 62.8{6.4} | 40 | ||
1.9 | 20.5 | 18 | 70.6{7.2} | 45 | ||
1.9 | 20.5 | 20 | 78.5{8.0} | 50 | ||
2 | 26 | 22 | 86.3{8.8} | 55 | ||
2 | 26 | 24 | 94.1{9.6} | 60 | ||
2 | 26 | 26 | 102.0{10.4} | 65 | ||
2 | 26 | 28 | 109.8{11.2} | 70 | ||
2.1 | 31.5 | 32 | 125.5{12.8} | 80 | ||
1.8 | 11.3 | 8 | 31.4{3.2} | WT22- | 20 | |
1.8 | 11.3 | 10 | 39.2{4.0} | 25 | ||
1.9 | 13.3 | 12 | 47.1{4.8} | 30 | ||
1.9 | 13.3 | 14 | 54.9{5.6} | 35 | ||
2 | 16 | 16 | 62.8{6.4} | 40 | ||
2.1 | 19.5 | 18 | 70.6{7.2} | 45 | ||
2.1 | 19.5 | 20 | 78.5{8.0} | 50 | ||
2.3 | 28.2 | 22 | 86.3{8.8} | 55 | ||
2.3 | 28.2 | 24 | 94.1{9.6} | 60 | ||
2.3 | 28.2 | 26 | 102.0{10.4} | 65 | ||
2.3 | 28.2 | 28 | 109.8{11.2} | 70 | ||
2.4 | 33.6 | 32 | 125.5{12.8} | 80 | ||
2.1 | 13.2 | 12 | 47.1{4.8} | WT27- | 30 | |
2.3 | 17.9 | 14 | 54.9{5.6} | 35 | ||
2.3 | 17.9 | 16 | 62.8{6.4} | 40 | ||
2.4 | 20.4 | 18 | 70.6{7.2} | 45 | ||
2.6 | 28.6 | 20 | 78.5{8.0} | 50 | ||
2.6 | 28.6 | 22 | 86.3{8.8} | 55 | ||
2.6 | 28.6 | 24 | 94.1{9.6} | 60 | ||
2.6 | 28.6 | 26 | 102.0{10.4} | 65 | ||
2.8 | 39.2 | 28 | 109.8{11.2} | 70 | ||
2.8 | 39.2 | 32 | 125.5{12.8} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | ||
Type D-L | 10 ~ 19 pcs. | ||||||
0.35 | 2.5 | 1.8 | 3.4{0.4} | WM | 3- | 5* | |
0.38 | 3.3 | 3.5 | 6.9{0.7} | 10* | |||
0.45 | 7 | 5.3 | 10.3{1.1} | 15* | |||
0.5 | 11.5 | 7 | 13.7{1.4} | 20* | |||
0.5 | 11.5 | 7.5 | 14.7{1.5} | (25) | |||
0.55 | 20.4 | 9 | 17.7{1.8} | (30) | |||
0.4 | 2.3 | 1.7 | 3.9{0.4} | WM | 4- | 5* | |
0.45 | 3.4 | 3.5 | 6.9{0.7} | 10* | |||
0.5 | 5.1 | 5.2 | 10.8{1.1} | 15* | |||
0.55 | 7.7 | 7 | 13.7{1.4} | 20 | |||
0.6 | 11.7 | 8.7 | 17.7{1.8} | 25 | |||
0.6 | 11.7 | 10.5 | 20.6{2.1} | 30 | |||
0.65 | 17.6 | 12.2 | 24.0{2.5} | 35 | |||
0.65 | 17.6 | 12 | 23.5{2.4} | (40) | |||
0.5 | 2.8 | 1.7 | 4.9{0.5} | WM | 5- | 5* | |
0.6 | 4.2 | 3.5 | 9.8{1.0} | 10 | |||
0.65 | 6.5 | 5.2 | 14.7{1.5} | 15 | |||
0.65 | 6.5 | 7 | 20.6{2.1} | 20 | |||
0.7 | 9.1 | 8.7 | 25.5{2.6} | 25 | |||
0.75 | 12.7 | 10.5 | 30.4{3.1} | 30 | |||
0.8 | 17.4 | 12.2 | 35.3{3.6} | 35 | |||
0.85 | 23.8 | 14 | 41.2{4.2} | 40 | |||
0.85 | 23.8 | 15.8 | 46.1{4.7} | 45 | |||
0.9 | 23.8 | 15 | 43.5{4.5} | (50) | |||
0.9 | 30 | 16.5 | 49.0{5.0} | (55) | |||
0.9 | 30 | 18 | 53.0{5.4} | (60) | |||
0.9 | 30 | 17.6 | 52.0{5.3} | (65) | |||
0.9 | 30 | 19.6 | 58.8{6.0} | (70) | |||
0.55 | 2.8 | 1.7 | 4.9{0.5} | WM | 6- | 5* | |
0.65 | 4.7 | 3.5 | 9.8{1.0} | 10 | |||
0.75 | 8 | 5.2 | 14.7{1.5} | 15 | |||
0.75 | 8 | 7 | 20.6{2.1} | 20 | |||
0.85 | 13.6 | 8.7 | 25.5{2.6} | 25 | |||
0.85 | 13.6 | 10.5 | 30.4{3.1} | 30 | |||
0.9 | 18 | 12.2 | 35.3{3.6} | 35 | |||
0.9 | 18 | 14 | 41.2{4.2} | 40 | |||
0.9 | 18 | 15.8 | 46.1{4.7} | 45 | |||
0.85 | 18 | 17.5 | 51.0{5.2} | 50 | |||
1.0 | 31 | 19.2 | 55.9{5.7} | 55 | |||
1.0 | 31 | 18 | 53.0{5.4} | (60) | |||
1.0 | 31 | 18.8 | 54.9{5.6} | (65) | |||
1.1 | 47.3 | 20 | 58.8{6.0} | (70) | |||
1.1 | 48.4 | 22.4 | 65.9{6.7} | (80) | |||
0.75 | 4.2 | 3.5 | 9.8{1.0} | WM | 8- | 10 | |
0.9 | 8.5 | 5.2 | 14.7{1.5} | 15 | |||
0.9 | 8.5 | 7 | 20.6{2.1} | 20 | |||
0.9 | 8.5 | 8.7 | 25.5{2.6} | 25 | |||
0.9 | 8.5 | 10.5 | 30.4{3.1} | 30 | |||
1.0 | 13 | 12.2 | 35.3{3.6} | 35 | |||
1.0 | 13 | 14 | 41.2{4.2} | 40 | |||
1.1 | 19.8 | 15.8 | 46.1{4.7} | 45 | |||
1.1 | 19.8 | 17.5 | 51.0{5.2} | 50 | |||
1.2 | 31.2 | 19.2 | 55.9{5.7} | 55 | |||
1.2 | 31.2 | 21 | 61.8{6.3} | 60 | |||
1.2 | 31.2 | 22.7 | 64.7{6.6} | 65 | |||
1.2 | 31.2 | 24.5 | 71.6{7.3} | 70 | |||
1.3 | 44.2 | 28 | 82.4{8.4} | 80 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | ||
Type D-L | 10 ~ 19 pcs. | ||||||
0.9 | 5.2 | 3.5 | 9.8{1.0} | WM | 10- | 10 | |
1.0 | 7.7 | 5.2 | 14.7{1.5} | 15 | |||
1.0 | 7.7 | 7 | 20.6{2.1} | 20 | |||
1.1 | 11 | 8.7 | 25.5{2.6} | 25 | |||
1.1 | 11 | 10.5 | 30.4{3.1} | 30 | |||
1.2 | 16.2 | 12.2 | 35.3{3.6} | 35 | |||
1.2 | 16.2 | 14 | 41.2{4.2} | 40 | |||
1.3 | 22.1 | 15.8 | 46.1{4.7} | 45 | |||
1.3 | 22.1 | 17.5 | 51.0{5.2} | 50 | |||
1.3 | 22.1 | 19.2 | 55.9{5.7} | 55 | |||
1.4 | 32.1 | 21 | 61.8{6.3} | 60 | |||
1.4 | 32.1 | 22.7 | 64.7{6.6} | 65 | |||
1.4 | 32.1 | 24.5 | 71.6{7.3} | 70 | |||
1.4 | 32.2 | 28 | 82.4{8.4} | 80 | |||
1.0 | 5.5 | 3.5 | 10.3{1.1} | WM | 12- | 10 | |
1.1 | 7.4 | 5.2 | 14.7{1.5} | 15 | |||
1.1 | 7.4 | 7 | 20.6{2.1} | 20 | |||
1.1 | 7.4 | 8.7 | 25.5{2.6} | 25 | |||
1.2 | 10.2 | 10.5 | 30.4{3.1} | 30 | |||
1.2 | 10.2 | 12.2 | 35.3{3.6} | 35 | |||
1.3 | 14.3 | 14 | 41.2{4.2} | 40 | |||
1.3 | 14.3 | 15.8 | 46.1{4.7} | 45 | |||
1.3 | 14.3 | 17.5 | 51.0{5.2} | 50 | |||
1.4 | 19.6 | 19.2 | 55.9{5.7} | 55 | |||
1.4 | 19.6 | 21 | 61.8{6.3} | 60 | |||
1.5 | 26.3 | 22.7 | 64.7{6.6} | 65 | |||
1.5 | 26.3 | 24.5 | 71.6{7.3} | 70 | |||
1.6 | 36.8 | 28 | 82.4{8.4} | 80 | |||
1.0 | 5 | 3.5 | 10.3{1.1} | WM | 13- | 10 | |
1.2 | 8.4 | 5.2 | 14.7{1.5} | 15 | |||
1.3 | 11.7 | 7 | 20.6{2.1} | 20 | |||
1.3 | 11.7 | 8.7 | 25.5{2.6} | 25 | |||
1.4 | 14.5 | 10.5 | 30.4{3.1} | 30 | |||
1.4 | 14.5 | 12.2 | 35.3{3.6} | 35 | |||
1.4 | 14.5 | 14 | 41.2{4.2} | 40 | |||
1.4 | 14.5 | 15.8 | 46.1{4.7} | 45 | |||
1.4 | 14.5 | 17.5 | 51.0{5.2} | 50 | |||
1.5 | 22.5 | 19.2 | 55.9{5.7} | 55 | |||
1.5 | 22.5 | 21 | 61.8{6.3} | 60 | |||
1.6 | 28.8 | 22.7 | 64.7{6.6} | 65 | |||
1.6 | 28.8 | 24.5 | 71.6{7.3} | 70 | |||
1.7 | 37.4 | 28 | 82.4{8.4} | 80 | |||
1.7 | 37.4 | 31.5 | 92.9{9.5} | 90 | |||
1.2 | 7.5 | 5.2 | 14.7{1.5} | WM | 14- | 15 | |
1.3 | 9.8 | 7 | 20.6{2.1} | 20 | |||
1.4 | 13.3 | 8.7 | 25.5{2.6} | 25 | |||
1.4 | 13.3 | 10.5 | 30.4{3.1} | 30 | |||
1.4 | 13.3 | 12.2 | 35.3{3.6} | 35 | |||
1.4 | 13.3 | 14 | 41.2{4.2} | 40 | |||
1.5 | 17.3 | 15.8 | 46.1{4.7} | 45 | |||
1.5 | 17.3 | 17.5 | 51.0{5.2} | 50 | |||
1.5 | 17.3 | 19.2 | 55.9{5.7} | 55 | |||
1.6 | 23.2 | 21 | 61.8{6.3} | 60 | |||
1.6 | 23.2 | 22.7 | 64.7{6.6} | 65 | |||
1.7 | 30.6 | 24.5 | 71.6{7.3} | 70 | |||
1.7 | 30.6 | 28 | 82.4{8.4} | 80 | |||
1.8 | 39.6 | 31.5 | 92.7{9.5} | 90 |
d | Solid Length | F max. | Load N{kgf}max. | Part Number | Unit Price | ||
Type D-L | 10 ~ 19 pcs. | ||||||
1.3 | 7.8 | 5.2 | 14.7{1.5} | WM | 16- | 15 | |
1.4 | 9.8 | 7 | 20.6{2.1} | 20 | |||
1.5 | 12.5 | 8.7 | 25.5{2.6} | 25 | |||
1.5 | 12.5 | 10.5 | 30.4{3.1} | 30 | |||
1.6 | 15 | 12.2 | 35.3{3.6} | 35 | |||
1.6 | 15 | 14 | 41.2{4.2} | 40 | |||
1.7 | 20.4 | 15.8 | 46.1{4.7} | 45 | |||
1.7 | 20.4 | 17.5 | 51.0{5.2} | 50 | |||
1.8 | 27 | 19.2 | 55.9{5.7} | 55 | |||
1.8 | 27 | 21 | 61.8{6.3} | 60 | |||
1.8 | 27 | 22.7 | 64.7{6.6} | 65 | |||
1.8 | 27 | 24.5 | 71.6{7.3} | 70 | |||
1.8 | 27 | 28 | 82.4{8.4} | 80 | |||
1.9 | 34.2 | 31.5 | 92.7{9.5} | 90 | |||
1.7 | 11.9 | 7 | 34.3{3.5} | WM | 18- | 20 | |
1.8 | 14.4 | 8.7 | 42.2{4.3} | 25 | |||
1.8 | 14.4 | 10.5 | 51.0{5.2} | 30 | |||
1.8 | 14.4 | 12.2 | 59.8{6.1} | 35 | |||
1.8 | 14.4 | 14 | 68.6{7.0} | 40 | |||
2.0 | 22 | 15.8 | 77.5{7.9} | 45 | |||
2.0 | 22 | 17.5 | 85.3{8.7} | 50 | |||
2.0 | 22 | 19.2 | 94.1{9.6} | 55 | |||
2.0 | 22 | 21 | 103.0{10.5} | 60 | |||
2.2 | 34.1 | 22.7 | 110.8{11.3} | 65 | |||
2.2 | 34.1 | 24.5 | 119.6{12.2} | 70 | |||
2.2 | 34.1 | 28 | 137.3{14.0} | 80 | |||
2.3 | 41.4 | 31.5 | 154.0{15.7} | 90 | |||
2.3 | 41.4 | 35 | 171.6{17.5} | 100 | |||
1.8 | 11.7 | 7 | 34.3{3.5} | WM | 20- | 20 | |
1.8 | 11.7 | 8.7 | 42.2{4.3} | 25 | |||
1.9 | 14.3 | 10.5 | 51.0{5.2} | 30 | |||
1.9 | 14.3 | 12.2 | 59.8{6.1} | 35 | |||
1.9 | 14.3 | 14 | 68.6{7.0} | 40 | |||
2.0 | 17 | 15.8 | 77.5{7.9} | 45 | |||
2.0 | 17 | 17.5 | 85.3{8.7} | 50 | |||
2.2 | 24.8 | 19.2 | 94.1{9.6} | 55 | |||
2.2 | 24.8 | 21 | 103.0{10.5} | 60 | |||
2.2 | 24.8 | 22.7 | 110.8{11.3} | 65 | |||
2.2 | 24.8 | 24.5 | 119.6{12.2} | 70 | |||
2.4 | 36 | 28 | 137.3{14.0} | 80 | |||
2.4 | 36 | 31.5 | 154.0{15.7} | 90 | |||
2.4 | 36 | 35 | 171.6{17.5} | 100 | |||
1.9 | 12 | 7 | 34.3{3.5} | WM | 22- | 20 | |
2.0 | 14 | 8.7 | 42.2{4.3} | 25 | |||
2.0 | 14 | 10.5 | 51.0{5.2} | 30 | |||
2.0 | 14 | 12.2 | 59.8{6.1} | 35 | |||
2.0 | 14 | 14 | 68.6{7.0} | 40 | |||
2.3 | 23 | 15.8 | 77.5{7.9} | 45 | |||
2.3 | 23 | 17.5 | 85.3{8.7} | 50 | |||
2.3 | 23 | 19.2 | 94.1{9.6} | 55 | |||
2.3 | 23 | 21 | 103.0{10.5} | 60 | |||
2.4 | 30 | 22.7 | 110.8{11.3} | 65 | |||
2.4 | 30 | 24.5 | 119.6{12.2} | 70 | |||
2.4 | 30 | 28 | 137.3{14.0} | 80 | |||
2.6 | 40 | 31.5 | 154.0{15.7} | 90 | |||
2.6 | 40 | 35 | 171.6{17.5} | 100 | |||
2.3 | 14 | 10.5 | 51.0{5.2} | WM | 27- | 30 | |
2.4 | 17 | 12.2 | 59.8{6.1} | 35 | |||
2.4 | 17 | 14 | 68.6{7.0} | 40 | |||
2.4 | 18 | 15.8 | 77.5{7.9} | 45 | |||
2.6 | 23 | 17.5 | 85.3{8.7} | 50 | |||
2.6 | 23 | 19.2 | 94.1{9.6} | 55 | |||
2.6 | 23 | 21 | 103.0{10.5} | 60 | |||
2.8 | 31 | 22.7 | 110.8{11.3} | 65 | |||
2.8 | 31 | 24.5 | 119.6{12.2} | 70 | |||
2.8 | 31 | 28 | 137.3{14.0} | 80 | |||
3.0 | 43.5 | 31.5 | 154.0{15.7} | 90 | |||
3.0 | 43.5 | 35 | 171.6{17.5} | 100 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WM4-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.84 € | 1 | Available | 5 Days | 10 | 16.01 to 30.00 | With Grinding | 20.6 | 19.5 | 30 | 4 | 2.8 | 2 | 0.6 | 11.7 |
Loading...
Material | JIS-SWP-A |
---|
This page is Round Wire Coil Springs / Deflection 35%-40% / O.D. Referenced, part number WM4-30.
You can find the detail information about specifications and dimensions on part number WM4-30.
Configure
Basic Attributes
Type
Allowable Load (Configurable Range)(N)
End Surface Status
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Inner Dia. D-2d (or D)(mm)
Spring Constant(N/mm)
Wire Dia.(mm)
Solid Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WM10-25 |
WM10-30 |
WM10-35 |
WM4-35 |
WM4-40 |
WM4-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Load (Configurable Range) (N) | End Surface Status | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Wire Dia. (mm) | Solid Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.03 € | 1 | Available |
Same day
Stock | 10 | 16.01 to 30.00 | With Grinding | 25.5 | 16.3 | 25 | 10 | 7.8 | 2.9 | 1.1 | 11 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 30.01 to 50.00 | With Grinding | 30.4 | 19.5 | 30 | 10 | 7.8 | 2.9 | 1.1 | 11 | |
1.03 € | 1 | Available |
Same day
Stock | 10 | 30.01 to 50.00 | With Grinding | 35.3 | 22.8 | 35 | 10 | 7.6 | 2.9 | 1.2 | 16.2 | |
0.84 € | 1 | Available | 5 Days | 10 | 16.01 to 30.00 | With Grinding | 24 | 22.8 | 35 | 4 | 2.7 | 2 | 0.65 | 17.6 | |
0.84 € | 1 | Available | 5 Days | 10 | 16.01 to 30.00 | With Grinding | 23.5 | 28 | 40 | 4 | 2.7 | 2 | 0.65 | 17.6 | |
0.78 € | 1 | Available | 5 Days | 10 | 1.51 to 4.50 | Without Grinding | 3.9 | 3.3 | 5 | 4 | 3.2 | 2 | 0.4 | 2.3 |