Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment |
HSCZ, HSCM | Aluminum (EN AW-6063-T5 Equiv.) | Anodize |
Part Number | - | Length |
HSCZ5 HSCM5 | - - | 100 100 |
Part Number | Length 1mm Increment | Extrusion (Series) | Unit Price Less than 300mm | Volume Discount Rate Less than 300mm | Unit Price/m 300mm or more | Volume Discount Rate 300mm or more | |||
1 ~ 9 pc (s). | 10~19 | 20~50 | 1 ~ 9 pc (s). | 10~19 | 20~50 | ||||
HSCZ | 5 | 50~2500 | HFS5 | ||||||
6 | HFS6 | ||||||||
8 | HFS8 | ||||||||
845 | HFS8-45 |
Part Number | Length 1mm Increment | Extrusion (Series) | Unit Price/m | |
1 ~ 50 pc(s). | ||||
HSCM | 5 | 50~4000 | HFS5 | |
6 | HFS6 | |||
8 | HFS8 HFS8-45 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HSCM5-[50-4000/1] |
HSCM6-[50-4000/1] |
HSCM8-[50-4000/1] |
HSCZ5-[50-2500/1] |
HSCZ6-[50-2500/1] |
HSCZ8-[50-2500/1] |
HSCZ845-[50-2500/1] |
Part Number | Minimum order quantity | Volume Discount | RoHS | Extrusion (Series) | Specifications | Length (mm) | |
---|---|---|---|---|---|---|---|
1 | 5 Days | 10 | HFS5 | Standard Type | 50 ~ 4000 | ||
1 | 5 Days | 10 | HFS6 | Standard Type | 50 ~ 4000 | ||
1 | 5 Days | 10 | For Both HFS8 and HFS8-45 | Standard Type | 50 ~ 4000 | ||
1 | 5 Days | 10 | HFS5 | Thin Type | 50 ~ 2500 | ||
1 | 5 Days | 10 | HFS6 | Thin Type | 50 ~ 2500 | ||
1 | 5 Days | 10 | HFS8 | Thin Type | 50 ~ 2500 | ||
1 | 5 Days | 10 | HFS8-45 | Thin Type | 50 ~ 2500 |
Loading...
Material | Aluminum |
---|
Configure
Basic Attributes
Extrusion (Series)
Specifications
Length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes