Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSCKNK25-15
Type | Material | Surface Treatment | Accessory | ||
Standard | Cut Surface Mounting Holes | Side Mounting Holes | Hex Socket Head Cap Screw 1 pc. | ||
SCSNK | SCKNK | SCJNK | EN 1.1191 Equiv. | Black Oxide Coating | EN 1.7220 Equiv. |
PSCSNK | PSCKNK | PSCJNK | Electroless Nickel Plating | EN 1.4301 Equiv. | |
SSCSNK | SSCKNK | SSCJNK | EN 1.4301 Equiv. | - |
Part Number | - | B |
SCKNK15 | - | 10 |
Part Number | B Selection | D1 | H | M (Coarse) | d | R | W | X | Y | Z | h | M1 (Coarse) | Y1 | P | JPY Compliance with Standard | |||||||
SCSNK | PSCSNK | SSCSNK | SCKNK SCJNK | PSCKNK PSCJNK | SSCKNK SSCJNK | |||||||||||||||||
Type | D | |||||||||||||||||||||
Standard SCSNK PSCSNK SSCSNK (D Dimension 6 ~ 40) Cut Surface Mount Hole SCKNK PSCKNK SSCKNK (D Dimension 10 ~ 40) Side Mount Hole Type SCJNK PSCJNK SSCJNK (D Dimension 10 ~ 40) Cut Surface Mount Hole Type and Side Mount Hole Type are available for * marked B dimension only. | 6 | 8 | 20 | 17 | M3 | 3.4 | 3 | 1 | 6 | 4 | 6~6.5 | - | - | - | - | ● | ● | ● | - | - | - | |
10 | 20 | 17 | M4 | 4.5 | 3.75 | 1 | 6 | 4 | 6~6.5 | - | - | - | - | ● | ● | - | - | - | - | |||
8 | 8 | 25 | 19 | M3 | 3.4 | 3 | 1.5 | 8 | 5 | 7~9 | - | - | - | - | ● | ● | ● | - | - | - | ||
10 | 25 | 19 | M4 | 4.5 | 3.75 | 1.5 | 8 | 5 | 7~9 | - | - | - | - | ● | ● | ● | - | - | - | |||
10 | 8 | 30 | 22 | M3 | 3.4 | 3 | 1.5 | 9 | 5 | 8~10 | - | - | - | - | ● | ● | ● | - | - | - | ||
*10 | 30 | 22 | M4 | 4.5 | 3.75 | 1.5 | 9 | 5 | 8~10 | 6.4 | M4 | 10 | 10 | ● | ● | ● | ● | ● | ● | |||
12 | *10 | 30 | 22 | M4 | 4.5 | 3.75 | 1.5 | 10 | 5 | 9~10 | 5.8 | M4 | 10 | 10 | ● | ● | ● | ● | ● | ● | ||
12 | 30 | 22 | M5 | 5.5 | 4.5 | 1.5 | 10 | 5 | 9~10 | - | - | - | - | ● | ● | ● | - | - | - | |||
15 | *10 | 34 | 24 | M4 | 4.5 | 3.75 | 1.5 | 11.5 | 6 | 10~11 | 5.6 | M4 | 12 | 12 | ● | ● | ● | ● | ● | ● | ||
12 | 35 | 24 | M5 | 5.5 | 4.5 | 1.5 | 12 | 6 | 11~13 | - | - | - | - | ● | ● | ● | - | - | - | |||
16 | *10 | 35 | 24 | M5 | 5.5 | 4.5 | 1.5 | 12 | 6 | 11~12 | 4.8 | M5 | 12 | 12 | ● | ● | ● | ● | ● | ● | ||
12 | 35 | 24 | M5 | 5.5 | 4.5 | 1.5 | 12 | 6 | 11~12 | - | - | - | - | ● | ● | ● | - | - | - | |||
20 | *10 | 40 | 30 | M5 | 5.5 | 4.5 | 1.5 | 14 | 7 | 13 | 6 | M5 | 14 | 14 | ● | ● | ● | ● | ● | ● | ||
12 | 40 | 30 | M5 | 5.5 | 4.5 | 1.5 | 14 | 7 | 13 | - | - | - | - | ● | ● | ● | - | - | - | |||
15 | 45 | 30 | M6 | 6.6 | 6 | 1.5 | 15 | 8 | 13~15 | - | - | - | - | ● | ● | ● | - | - | - | |||
25 | 12 | 45 | 36 | M5 | 5.5 | 4.5 | 1.5 | 17 | 7 | 16 | - | - | - | - | ● | ● | ● | - | - | - | ||
*15 | 50 | 36 | M6 | 6.6 | 6 | 1.5 | 18 | 10 | 16~18 | 6.7 | M5 | 16 | 16 | ● | ● | ● | ● | ● | ● | |||
30 | *15 | 55 | 41 | M6 | 6.6 | 6 | 1.5 | 20 | 10 | 18~20 | 7.2 | M6 | 20 | 20 | ● | ● | ● | ● | ● | ● | ||
35 | 15 | 60 | 46 | M6 | 6.6 | 6 | 2 | 23 | 12 | 21 | - | - | - | - | ● | ● | ● | - | - | - | ||
40 | *18 | 70 | 53 | M8 | 9 | 7 | 2 | 26 | 13 | 23 | 9 | M8 | 26 | 26 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PSCKNK25-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Specifications | I.D. | O.D. | Width | Material | Surface Treatment | Side Surface Machining | Material | Surface Treatment | Shape Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.39 € | 1 | Available | 5 Days | 10 | 2-Flat | 25 | 50 | 15 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Not Provided | EN 1.1191 Equiv. | Electroless Nickel Plating | Cut Face Mounting Hole Type |
Loading...
Tightening Method | Slit | Thickness | Standard Type |
---|
This page is Set collars / flattened on both sides / stainless steel, steel / slotted / double cross thread, part number PSCKNK25-15.
You can find the detail information about specifications and dimensions on part number PSCKNK25-15.
Configure
Basic Attributes
Surface Treatment
Type
Specifications
I.D.
O.D.
Width
Material
Side Surface Machining
Material
Surface Treatment
Shape Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSCJNK16-10 |
PSCJNK20-10 |
PSCJNK25-15 |
PSCKNK30-15 |
PSCKNK40-18 |
PSCSNK10-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Specifications | I.D. | O.D. | Width | Material | Surface Treatment | Side Surface Machining | Material | Surface Treatment | Shape Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.98 € | 1 | Available | 5 Days | 10 | With Side Mounting Holes / 2-Flat | 16 | 35 | 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | 2 Tapped | EN 1.1191 Equiv. | Electroless Nickel Plating | Side Mounting Hole Type | |
10.63 € | 1 | Available |
Same day
Stock | 10 | With Side Mounting Holes / 2-Flat | 20 | 40 | 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | 2 Tapped | EN 1.1191 Equiv. | Electroless Nickel Plating | Side Mounting Hole Type | |
11.39 € | 1 | Available | 5 Days | 10 | With Side Mounting Holes / 2-Flat | 25 | 50 | 15 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | 2 Tapped | EN 1.1191 Equiv. | Electroless Nickel Plating | Side Mounting Hole Type | |
14.23 € | 1 | Available | 5 Days | 10 | 2-Flat | 30 | 55 | 15 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Not Provided | EN 1.1191 Equiv. | Electroless Nickel Plating | Cut Face Mounting Hole Type | |
18.04 € | 1 | Available | 5 Days | 10 | 2-Flat | 40 | 70 | 18 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Not Provided | EN 1.1191 Equiv. | Electroless Nickel Plating | Cut Face Mounting Hole Type | |
7.01 € | 1 | Available | 5 Days | 10 | 2-Flat | 10 | 30 | 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Surface Treatment Provided | Not Provided | EN 1.1191 Equiv. | Electroless Nickel Plating | Standard Type |